Menu Search

Hardened Steel Shafts

In production

These Hardened Steel Shafts are robust and reliable components used in various mechanical applications. They are used with all types of linear bushings. They combine exceptional size precision, straightness, and concentricity to reduce wear in high-speed applications.

The shafts are made from high-quality steel that undergoes a specialised hardening process, resulting in increased strength, longevity, and resistance to wear and corrosion. When combined with a linear ball bushing, it ensures smooth and precise rotational motion.

Their material makes them suitable for applications that require heavy-duty performance, such as industrial machinery, automotive systems, and medical devices.

  • Combine exceptional size precision, straightness, and concentricity to reduce wear in high-speed applications.
  • Suitable for applications such as industrial machinery, automotive systems, and medical devices.
  • Shafts made from high-quality steel that undergoes a specialised hardening process.
Material: Steel Series Code: SRL177060, SRL177050, SRL177040, SRL177030, SRL177025, SRL177020, SRL177016, SRL177012, SRL177010, SRL177008, SRL177006, SRL177005

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
1,427 results
Product SKUs information
Item Code Price range Availability Depth of hardness min d1 tol. h6 l1 View
£ 120.462 - £ 200.7768 Request the lead time here
0.9
25.0
3600.0
£ 131.7228 - £ 219.5448 Request the lead time here
0.9
25.0
4000.0
£ 138.3528 - £ 230.5914 Request the lead time here
0.9
25.0
4250.0
£ 128.724 - £ 214.5468 Request the lead time here
0.9
25.0
3900.0
£ 94.9008 - £ 158.1612 Request the lead time here
0.9
25.0
2700.0
£ 102.0102 - £ 170.0238 Request the lead time here
0.9
25.0
2950.0
£ 105.9474 - £ 176.5722 Request the lead time here
0.9
25.0
3100.0
£ 105.0702 - £ 175.1238 Request the lead time here
0.9
25.0
3050.0
£ 90.8208 - £ 151.368 Request the lead time here
0.9
25.0
2550.0
£ 110.5476 - £ 184.2528 Request the lead time here
0.9
25.0
3250.0
£ 109.038 - £ 181.7232 Request the lead time here
0.9
25.0
3200.0
£ 107.4672 - £ 179.112 Request the lead time here
0.9
25.0
3150.0
£ 145.8396 - £ 243.066 Request the lead time here
0.9
25.0
4500.0
£ 144.2994 - £ 240.5058 Request the lead time here
0.9
25.0
4450.0
£ 142.8204 - £ 238.0272 Request the lead time here
0.9
25.0
4400.0
£ 155.2644 - £ 258.774 Request the lead time here
0.9
25.0
4850.0
£ 115.8924 - £ 193.1574 Request the lead time here
0.9
25.0
3450.0
£ 114.3828 - £ 190.638 Request the lead time here
0.9
25.0
3400.0
£ 127.2348 - £ 212.058 Request the lead time here
0.9
25.0
3850.0
£ 125.6844 - £ 209.4774 Request the lead time here
0.9
25.0
3800.0
  • of 72
Hardened Shaft 25.0 3600.0 0.9 Steel

20280734

Price Range
£ 200.7768 - £ 120.462

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    3600.0
  • Depth of hardness min
    0.9
  • Weight kg
    13.860
  • Material
    Steel
Hardened Shaft 25.0 4000.0 0.9 Steel

20280819

Price Range
£ 219.5448 - £ 131.7228

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    4000.0
  • Depth of hardness min
    0.9
  • Weight kg
    15.400
  • Material
    Steel
Hardened Shaft 25.0 4250.0 0.9 Steel

20280864

Price Range
£ 230.5914 - £ 138.3528

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    4250.0
  • Depth of hardness min
    0.9
  • Weight kg
    16.363
  • Material
    Steel
Hardened Shaft 25.0 3900.0 0.9 Steel

20280796

Price Range
£ 214.5468 - £ 128.724

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    3900.0
  • Depth of hardness min
    0.9
  • Weight kg
    15.015
  • Material
    Steel
Hardened Shaft 25.0 2700.0 0.9 Steel

20280550

Price Range
£ 158.1612 - £ 94.9008

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    2700.0
  • Depth of hardness min
    0.9
  • Weight kg
    10.395
  • Material
    Steel
Hardened Shaft 25.0 2950.0 0.9 Steel

20280604

Price Range
£ 170.0238 - £ 102.0102

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    2950.0
  • Depth of hardness min
    0.9
  • Weight kg
    11.358
  • Material
    Steel
Hardened Shaft 25.0 3100.0 0.9 Steel

20280635

Price Range
£ 176.5722 - £ 105.9474

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    3100.0
  • Depth of hardness min
    0.9
  • Weight kg
    11.935
  • Material
    Steel
Hardened Shaft 25.0 3050.0 0.9 Steel

20280628

Price Range
£ 175.1238 - £ 105.0702

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    3050.0
  • Depth of hardness min
    0.9
  • Weight kg
    11.743
  • Material
    Steel
Hardened Shaft 25.0 2550.0 0.9 Steel

20280529

Price Range
£ 151.368 - £ 90.8208

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    2550.0
  • Depth of hardness min
    0.9
  • Weight kg
    9.818
  • Material
    Steel
Hardened Shaft 25.0 3250.0 0.9 Steel

20280666

Price Range
£ 184.2528 - £ 110.5476

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    3250.0
  • Depth of hardness min
    0.9
  • Weight kg
    12.513
  • Material
    Steel
Hardened Shaft 25.0 3200.0 0.9 Steel

20280659

Price Range
£ 181.7232 - £ 109.038

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    3200.0
  • Depth of hardness min
    0.9
  • Weight kg
    12.320
  • Material
    Steel
Hardened Shaft 25.0 3150.0 0.9 Steel

20280642

Price Range
£ 179.112 - £ 107.4672

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    3150.0
  • Depth of hardness min
    0.9
  • Weight kg
    12.128
  • Material
    Steel
Hardened Shaft 25.0 4500.0 0.9 Steel

20280918

Price Range
£ 243.066 - £ 145.8396

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    4500.0
  • Depth of hardness min
    0.9
  • Weight kg
    17.325
  • Material
    Steel
Hardened Shaft 25.0 4450.0 0.9 Steel

20280901

Price Range
£ 240.5058 - £ 144.2994

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    4450.0
  • Depth of hardness min
    0.9
  • Weight kg
    17.133
  • Material
    Steel
Hardened Shaft 25.0 4400.0 0.9 Steel

20280895

Price Range
£ 238.0272 - £ 142.8204

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    4400.0
  • Depth of hardness min
    0.9
  • Weight kg
    16.940
  • Material
    Steel
Hardened Shaft 25.0 4850.0 0.9 Steel

20280987

Price Range
£ 258.774 - £ 155.2644

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    4850.0
  • Depth of hardness min
    0.9
  • Weight kg
    18.673
  • Material
    Steel
Hardened Shaft 25.0 3450.0 0.9 Steel

20280703

Price Range
£ 193.1574 - £ 115.8924

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    3450.0
  • Depth of hardness min
    0.9
  • Weight kg
    13.283
  • Material
    Steel
Hardened Shaft 25.0 3400.0 0.9 Steel

20280697

Price Range
£ 190.638 - £ 114.3828

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    3400.0
  • Depth of hardness min
    0.9
  • Weight kg
    13.090
  • Material
    Steel
Hardened Shaft 25.0 3850.0 0.9 Steel

20280789

Price Range
£ 212.058 - £ 127.2348

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    3850.0
  • Depth of hardness min
    0.9
  • Weight kg
    14.823
  • Material
    Steel
Hardened Shaft 25.0 3800.0 0.9 Steel

20280772

Price Range
£ 209.4774 - £ 125.6844

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    3800.0
  • Depth of hardness min
    0.9
  • Weight kg
    14.630
  • Material
    Steel