Menu Search

Hardened Stainless Shafts

In stock

These Hardened Stainless Shafts provide great strength, durability, and reliability. They are used with linear bearings and are suited for demanding applications requiring corrosion, wear, and harsh conditions such as humidity or chemical resistance without sacrificing structural integrity.

These shafts have a long lifespan and need little maintenance, which reduces downtime and total operating expenses. It provides smooth and precise linear motion when used in conjunction with a linear ball bushing. It's found in applications like food processing equipment, automotive systems, and medical devices.

  • Suited for applications requiring corrosion, wear, and harsh conditions such as humidity or chemical resistance.
  • It provides smooth and precise linear motion when used in conjunction with a linear ball bushing.
  • It's found in applications like food processing equipment, automotive systems, and medical devices.
Material: Stainless Steel Series Code: , SRL177260, SRL177250, SRL177240, SRL177230, SRL177225, SRL177220, SRL177216, SRL177212, SRL177210, SRL177208, SRL177206

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
1,230 results
Product SKUs information
Item Code Price range Availability Depth of hardness min d1 tol. h6 l1 View
£ 598.7706 - £ 997.9476 Request the lead time here
1.5
30.0
3800.0
£ 722.4558 - £ 1,204.0998 Request the lead time here
1.5
30.0
4600.0
£ 768.8046 - £ 1,281.3444 Request the lead time here
1.5
30.0
4900.0
£ 784.2882 - £ 1,307.1504 Request the lead time here
1.5
30.0
5000.0
£ 799.7718 - £ 1,332.9462 Request the lead time here
1.5
30.0
5100.0
£ 583.3278 - £ 972.213 Request the lead time here
1.5
30.0
3700.0
£ 869.3154 - £ 1,448.859 Request the lead time here
1.5
30.0
5550.0
£ 900.2316 - £ 1,500.3792 Request the lead time here
1.5
30.0
5750.0
£ 730.1772 - £ 1,216.962 Request the lead time here
1.5
30.0
4650.0
£ 506.022 - £ 843.3768 Request the lead time here
1.5
30.0
3200.0
£ 807.483 - £ 1,345.8084 Request the lead time here
1.5
30.0
5150.0
£ 303.8682 - £ 506.4402 Request the lead time here
1.5
30.0
2450.0
£ 645.1602 - £ 1,075.2636 Request the lead time here
1.5
30.0
4100.0
£ 668.3448 - £ 1,113.9114 Request the lead time here
1.5
30.0
4250.0
£ 822.9156 - £ 1,371.5328 Request the lead time here
1.5
30.0
5250.0
£ 884.7888 - £ 1,474.6446 Request the lead time here
1.5
30.0
5650.0
£ 877.0368 - £ 1,461.7212 Request the lead time here
1.5
30.0
5600.0
£ 706.9824 - £ 1,178.304 Request the lead time here
1.5
30.0
4500.0
£ 567.8544 - £ 946.4172 Request the lead time here
1.5
30.0
3600.0
£ 940.389 - £ 1,567.3116 Request the lead time here
1.5
40.0
4400.0
  • of 62
Hardened Shaft 30.0 3800.0 1.5 Stainless Steel

20303358

Price Range
£ 997.9476 - £ 598.7706

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    3800.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 30.0 4600.0 1.5 Stainless Steel

20303518

Price Range
£ 1,204.0998 - £ 722.4558

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    4600.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 30.0 4900.0 1.5 Stainless Steel

20303570

Price Range
£ 1,281.3444 - £ 768.8046

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    4900.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 30.0 5000.0 1.5 Stainless Steel

20303594

Price Range
£ 1,307.1504 - £ 784.2882

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    5000.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 30.0 5100.0 1.5 Stainless Steel

20303617

Price Range
£ 1,332.9462 - £ 799.7718

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    5100.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 30.0 3700.0 1.5 Stainless Steel

20303334

Price Range
£ 972.213 - £ 583.3278

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    3700.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 30.0 5550.0 1.5 Stainless Steel

20303709

Price Range
£ 1,448.859 - £ 869.3154

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    5550.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 30.0 5750.0 1.5 Stainless Steel

20303747

Price Range
£ 1,500.3792 - £ 900.2316

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    5750.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 30.0 4650.0 1.5 Stainless Steel

20303525

Price Range
£ 1,216.962 - £ 730.1772

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    4650.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 30.0 3200.0 1.5 Stainless Steel

20303235

Price Range
£ 843.3768 - £ 506.022

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    3200.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 30.0 5150.0 1.5 Stainless Steel

20303624

Price Range
£ 1,345.8084 - £ 807.483

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    5150.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 30.0 2450.0 1.5 Stainless Steel

20303082

Price Range
£ 506.4402 - £ 303.8682

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    2450.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 30.0 4100.0 1.5 Stainless Steel

20303419

Price Range
£ 1,075.2636 - £ 645.1602

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    4100.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 30.0 4250.0 1.5 Stainless Steel

20303440

Price Range
£ 1,113.9114 - £ 668.3448

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    4250.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 30.0 5250.0 1.5 Stainless Steel

20303648

Price Range
£ 1,371.5328 - £ 822.9156

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    5250.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 30.0 5650.0 1.5 Stainless Steel

20303723

Price Range
£ 1,474.6446 - £ 884.7888

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    5650.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 30.0 5600.0 1.5 Stainless Steel

20303716

Price Range
£ 1,461.7212 - £ 877.0368

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    5600.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 30.0 4500.0 1.5 Stainless Steel

20303495

Price Range
£ 1,178.304 - £ 706.9824

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    4500.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 30.0 3600.0 1.5 Stainless Steel

20303310

Price Range
£ 946.4172 - £ 567.8544

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    3600.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 40.0 4400.0 1.5 Stainless Steel

20304669

Price Range
£ 1,567.3116 - £ 940.389

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    4400.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900