| Quantity | Unit price |
|---|---|
| 1 - 9 | £ 1,216.962 |
| 10 - 19 | £ 1,095.2658 |
| 20 - 39 | £ 1,034.4228 |
| 40 - 49 | £ 912.7266 |
| 50 - 99 | £ 851.8734 |
| 100 + | £ 730.1772 |
| d1 tol. h6 | 30.0 |
|---|---|
| l1 | 4650.0 |
| Depth of hardness min | 1.5 |
| Material | Stainless Steel |
| Commodity Code | 7222202900 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue