Menu Search

Hardened Stainless Shafts

In stock

These Hardened Stainless Shafts provide great strength, durability, and reliability. They are used with linear bearings and are suited for demanding applications requiring corrosion, wear, and harsh conditions such as humidity or chemical resistance without sacrificing structural integrity.

These shafts have a long lifespan and need little maintenance, which reduces downtime and total operating expenses. It provides smooth and precise linear motion when used in conjunction with a linear ball bushing. It's found in applications like food processing equipment, automotive systems, and medical devices.

  • Suited for applications requiring corrosion, wear, and harsh conditions such as humidity or chemical resistance.
  • It provides smooth and precise linear motion when used in conjunction with a linear ball bushing.
  • It's found in applications like food processing equipment, automotive systems, and medical devices.
Material: Stainless Steel Series Code: , SRL177260, SRL177250, SRL177240, SRL177230, SRL177225, SRL177220, SRL177216, SRL177212, SRL177210, SRL177208, SRL177206

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
1,230 results
Product SKUs information
Item Code Price range Availability Depth of hardness min d1 tol. h6 l1 View
£ 691.5498 - £ 1,152.5796 Request the lead time here
1.5
30.0
4400.0
£ 683.7876 - £ 1,139.646 Request the lead time here
1.5
30.0
4350.0
£ 714.7038 - £ 1,191.1764 Request the lead time here
1.5
30.0
4550.0
£ 258.6516 - £ 431.0928 Request the lead time here
1.5
30.0
2050.0
£ 95.8902 - £ 159.8136 Request the lead time here
1.5
30.0
750.0
£ 125.6028 - £ 209.3346 Request the lead time here
1.5
30.0
1000.0
£ 598.7706 - £ 997.9476 Request the lead time here
1.5
30.0
3800.0
£ 629.6766 - £ 1,049.4576 Request the lead time here
1.5
30.0
4000.0
£ 490.5384 - £ 817.5708 Request the lead time here
1.5
30.0
3100.0
£ 521.4648 - £ 869.1012 Request the lead time here
1.5
30.0
3300.0
£ 351.6144 - £ 586.0308 Request the lead time here
1.5
30.0
2850.0
£ 250.4916 - £ 417.486 Request the lead time here
1.5
30.0
2000.0
£ 621.9654 - £ 1,036.6056 Request the lead time here
1.5
30.0
3950.0
£ 660.6336 - £ 1,101.0594 Request the lead time here
1.5
30.0
4200.0
£ 699.261 - £ 1,165.4418 Request the lead time here
1.5
30.0
4450.0
£ 79.9476 - £ 133.2528 Request the lead time here
1.5
40.0
450.0
£ 753.3822 - £ 1,255.6302 Request the lead time here
1.5
30.0
4800.0
£ 761.0934 - £ 1,268.4924 Request the lead time here
1.5
30.0
4850.0
£ 892.5102 - £ 1,487.517 Request the lead time here
1.5
30.0
5700.0
£ 112.7508 - £ 187.9146 Request the lead time here
1.5
40.0
650.0
  • of 62
Hardened Shaft 30.0 4400.0 1.5 Stainless Steel

20303471

Price Range
£ 1,152.5796 - £ 691.5498

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    4400.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 30.0 4350.0 1.5 Stainless Steel

20303464

Price Range
£ 1,139.646 - £ 683.7876

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    4350.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 30.0 4550.0 1.5 Stainless Steel

20303501

Price Range
£ 1,191.1764 - £ 714.7038

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    4550.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 30.0 2050.0 1.5 Stainless Steel

20303006

Price Range
£ 431.0928 - £ 258.6516

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    2050.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 30.0 750.0 1.5 Stainless Steel

20302740

Price Range
£ 159.8136 - £ 95.8902

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    750.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 30.0 1000.0 1.5 Stainless Steel

20302795

Price Range
£ 209.3346 - £ 125.6028

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    1000.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 30.0 3800.0 1.5 Stainless Steel

20303358

Price Range
£ 997.9476 - £ 598.7706

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    3800.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 30.0 4000.0 1.5 Stainless Steel

20303396

Price Range
£ 1,049.4576 - £ 629.6766

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    4000.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 30.0 3100.0 1.5 Stainless Steel

20303211

Price Range
£ 817.5708 - £ 490.5384

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    3100.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 30.0 3300.0 1.5 Stainless Steel

20303259

Price Range
£ 869.1012 - £ 521.4648

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    3300.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 30.0 2850.0 1.5 Stainless Steel

20303167

Price Range
£ 586.0308 - £ 351.6144

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    2850.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 30.0 2000.0 1.5 Stainless Steel

20302993

Price Range
£ 417.486 - £ 250.4916

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    2000.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 30.0 3950.0 1.5 Stainless Steel

20303389

Price Range
£ 1,036.6056 - £ 621.9654

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    3950.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 30.0 4200.0 1.5 Stainless Steel

20303433

Price Range
£ 1,101.0594 - £ 660.6336

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    4200.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 30.0 4450.0 1.5 Stainless Steel

20303488

Price Range
£ 1,165.4418 - £ 699.261

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    4450.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 40.0 450.0 1.5 Stainless Steel

20303877

Price Range
£ 133.2528 - £ 79.9476

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    450.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 30.0 4800.0 1.5 Stainless Steel

20303556

Price Range
£ 1,255.6302 - £ 753.3822

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    4800.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 30.0 4850.0 1.5 Stainless Steel

20303563

Price Range
£ 1,268.4924 - £ 761.0934

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    4850.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 30.0 5700.0 1.5 Stainless Steel

20303730

Price Range
£ 1,487.517 - £ 892.5102

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    5700.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 40.0 650.0 1.5 Stainless Steel

20303914

Price Range
£ 187.9146 - £ 112.7508

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    650.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900