Menu Search

Hardened Stainless Shafts

In stock

These Hardened Stainless Shafts provide great strength, durability, and reliability. They are used with linear bearings and are suited for demanding applications requiring corrosion, wear, and harsh conditions such as humidity or chemical resistance without sacrificing structural integrity.

These shafts have a long lifespan and need little maintenance, which reduces downtime and total operating expenses. It provides smooth and precise linear motion when used in conjunction with a linear ball bushing. It's found in applications like food processing equipment, automotive systems, and medical devices.

  • Suited for applications requiring corrosion, wear, and harsh conditions such as humidity or chemical resistance.
  • It provides smooth and precise linear motion when used in conjunction with a linear ball bushing.
  • It's found in applications like food processing equipment, automotive systems, and medical devices.
Material: Stainless Steel Series Code: , SRL177260, SRL177250, SRL177240, SRL177230, SRL177225, SRL177220, SRL177216, SRL177212, SRL177210, SRL177208, SRL177206

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
1,230 results
Product SKUs information
Item Code Price range Availability Depth of hardness min d1 tol. h6 l1 View
£ 404.328 - £ 673.8732 Request the lead time here
1.5
40.0
2400.0
£ 262.9968 - £ 438.3246 Request the lead time here
1.5
40.0
1550.0
£ 303.9294 - £ 506.5422 Request the lead time here
1.5
40.0
1800.0
£ 312.1302 - £ 520.2102 Request the lead time here
1.5
40.0
1850.0
£ 560.133 - £ 933.555 Request the lead time here
1.5
30.0
3550.0
£ 614.244 - £ 1,023.7434 Request the lead time here
1.5
30.0
3900.0
£ 303.8682 - £ 506.4402 Request the lead time here
1.5
30.0
2450.0
£ 645.1602 - £ 1,075.2636 Request the lead time here
1.5
30.0
4100.0
£ 345.6576 - £ 576.096 Request the lead time here
1.5
30.0
2800.0
£ 367.8732 - £ 613.122 Request the lead time here
1.5
30.0
3000.0
£ 513.7332 - £ 856.2288 Request the lead time here
1.5
30.0
3250.0
£ 529.2168 - £ 882.0246 Request the lead time here
1.5
30.0
3350.0
£ 482.8272 - £ 804.7188 Request the lead time here
1.5
30.0
3050.0
£ 498.3108 - £ 830.5146 Request the lead time here
1.5
30.0
3150.0
£ 536.9382 - £ 894.897 Request the lead time here
1.5
30.0
3400.0
£ 575.5758 - £ 959.2896 Request the lead time here
1.5
30.0
3650.0
£ 149.3688 - £ 248.9514 Request the lead time here
1.5
30.0
1150.0
£ 172.0842 - £ 286.8036 Request the lead time here
1.5
30.0
1350.0
£ 184.1304 - £ 306.8772 Request the lead time here
1.5
30.0
1450.0
£ 36.3528 - £ 60.588 Request the lead time here
1.5
30.0
250.0
  • of 62
Hardened Shaft 40.0 2400.0 1.5 Stainless Steel

20304263

Price Range
£ 673.8732 - £ 404.328

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    2400.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 40.0 1550.0 1.5 Stainless Steel

20304096

Price Range
£ 438.3246 - £ 262.9968

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    1550.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 40.0 1800.0 1.5 Stainless Steel

20304140

Price Range
£ 506.5422 - £ 303.9294

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    1800.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 40.0 1850.0 1.5 Stainless Steel

20304157

Price Range
£ 520.2102 - £ 312.1302

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    1850.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 30.0 3550.0 1.5 Stainless Steel

20303303

Price Range
£ 933.555 - £ 560.133

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    3550.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 30.0 3900.0 1.5 Stainless Steel

20303372

Price Range
£ 1,023.7434 - £ 614.244

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    3900.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 30.0 2450.0 1.5 Stainless Steel

20303082

Price Range
£ 506.4402 - £ 303.8682

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    2450.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 30.0 4100.0 1.5 Stainless Steel

20303419

Price Range
£ 1,075.2636 - £ 645.1602

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    4100.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 30.0 2800.0 1.5 Stainless Steel

20303150

Price Range
£ 576.096 - £ 345.6576

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    2800.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 30.0 3000.0 1.5 Stainless Steel

20303198

Price Range
£ 613.122 - £ 367.8732

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    3000.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 30.0 3250.0 1.5 Stainless Steel

20303242

Price Range
£ 856.2288 - £ 513.7332

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    3250.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 30.0 3350.0 1.5 Stainless Steel

20303266

Price Range
£ 882.0246 - £ 529.2168

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    3350.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 30.0 3050.0 1.5 Stainless Steel

20303204

Price Range
£ 804.7188 - £ 482.8272

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    3050.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 30.0 3150.0 1.5 Stainless Steel

20303228

Price Range
£ 830.5146 - £ 498.3108

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    3150.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 30.0 3400.0 1.5 Stainless Steel

20303273

Price Range
£ 894.897 - £ 536.9382

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    3400.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 30.0 3650.0 1.5 Stainless Steel

20303327

Price Range
£ 959.2896 - £ 575.5758

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    3650.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 30.0 1150.0 1.5 Stainless Steel

20302825

Price Range
£ 248.9514 - £ 149.3688

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    1150.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 30.0 1350.0 1.5 Stainless Steel

20302863

Price Range
£ 286.8036 - £ 172.0842

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    1350.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 30.0 1450.0 1.5 Stainless Steel

20302887

Price Range
£ 306.8772 - £ 184.1304

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    1450.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 30.0 250.0 1.5 Stainless Steel

20302641

Price Range
£ 60.588 - £ 36.3528

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    250.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900