Menu Search

Hardened Hollow Shafts

In production

Hardened Hollow Shafts are robust and reliable components used in various mechanical applications. They are used with linear bushings when weight reduction is necessary, but the structural integrity is not compromised. This weight decrease enables greater efficiency, lower energy usage, and increased manoeuvrability.

Its design allows fluids, gases, or electrical wires to travel through the centre of it. When paired with a linear ball bushing, it offers smooth and accurate rotational motion.

It is used in applications where high strength and durability are required and where weight reduction is also important, such as industrial machinery, automotive systems, and medical devices.

  • It is used in applications such as industrial machinery, automotive systems and medical devices.
  • Its lighter weight enables greater efficiency, lower energy usage and increased manoeuvrability.
  • The design allows fluids, gases or electrical wires to travel through its centre.
Material: Steel Series Code: SRL177150, SRL177140, SRL177130, SRL177125, SRL177120, SRL177116, SRL177112

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
832 results
Product SKUs information
Item Code Price range Availability Depth of hardness min d1 tol. h6 d2 l1 View
£ 13.362 - £ 22.2768 Request the lead time here
0.4
25.0
150.0
£ 73.848 - £ 123.0732 Request the lead time here
0.4
25.0
1200.0
£ 94.0032 - £ 156.672 Request the lead time here
0.4
25.0
1600.0
£ 106.437 - £ 177.3882 Request the lead time here
0.4
25.0
1850.0
£ 271.7994 - £ 452.9922 Request the lead time here
0.4
20.0
5850.0
£ 22.1748 - £ 36.9648 Request the lead time here
0.4
25.0
300.0
£ 228.4392 - £ 380.7252 Request the lead time here
0.4
20.0
4850.0
£ 42.7584 - £ 71.2572 Request the lead time here
0.4
25.0
700.0
£ 45.5226 - £ 75.8676 Request the lead time here
0.4
25.0
750.0
£ 68.9214 - £ 114.8622 Request the lead time here
0.4
25.0
1100.0
£ 58.4052 - £ 97.3386 Request the lead time here
0.4
25.0
1000.0
£ 76.50 - £ 127.50 Request the lead time here
0.4
25.0
1250.0
£ 66.198 - £ 110.3334 Request the lead time here
0.4
25.0
1050.0
£ 50.541 - £ 84.2418 Request the lead time here
0.4
25.0
850.0
£ 249.5634 - £ 415.9458 Request the lead time here
0.4
20.0
5350.0
£ 89.3316 - £ 148.8894 Request the lead time here
0.4
25.0
1500.0
£ 10.812 - £ 18.0234 Request the lead time here
0.4
25.0
100.0
£ 37.9134 - £ 63.189 Request the lead time here
0.4
25.0
600.0
£ 30.1308 - £ 50.2146 Request the lead time here
0.4
25.0
450.0
£ 111.7002 - £ 186.1602 Request the lead time here
0.4
25.0
1950.0
  • of 42
Hardened Hollow Shaft 25.0 150.0 0.4 Steel

20289539

Price Range
£ 22.2768 - £ 13.362

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    150.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 25.0 1200.0 0.4 Steel

20289744

Price Range
£ 123.0732 - £ 73.848

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    1200.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 25.0 1600.0 0.4 Steel

20289829

Price Range
£ 156.672 - £ 94.0032

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    1600.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 25.0 1850.0 0.4 Steel

20289874

Price Range
£ 177.3882 - £ 106.437

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    1850.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 20.0 5850.0 0.4 Steel

20289485

Price Range
£ 452.9922 - £ 271.7994

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    5850.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 25.0 300.0 0.4 Steel

20289560

Price Range
£ 36.9648 - £ 22.1748

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    300.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 20.0 4850.0 0.4 Steel

20289287

Price Range
£ 380.7252 - £ 228.4392

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    4850.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 25.0 700.0 0.4 Steel

20289645

Price Range
£ 71.2572 - £ 42.7584

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    700.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 25.0 750.0 0.4 Steel

20289652

Price Range
£ 75.8676 - £ 45.5226

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    750.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 25.0 1100.0 0.4 Steel

20289720

Price Range
£ 114.8622 - £ 68.9214

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    1100.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 25.0 1000.0 0.4 Steel

20289706

Price Range
£ 97.3386 - £ 58.4052

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    1000.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 25.0 1250.0 0.4 Steel

20289751

Price Range
£ 127.50 - £ 76.50

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    1250.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 25.0 1050.0 0.4 Steel

20289713

Price Range
£ 110.3334 - £ 66.198

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    1050.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 25.0 850.0 0.4 Steel

20289676

Price Range
£ 84.2418 - £ 50.541

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    850.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 20.0 5350.0 0.4 Steel

20289386

Price Range
£ 415.9458 - £ 249.5634

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    5350.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 25.0 1500.0 0.4 Steel

20289805

Price Range
£ 148.8894 - £ 89.3316

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    1500.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 25.0 100.0 0.4 Steel

20289522

Price Range
£ 18.0234 - £ 10.812

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    100.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 25.0 600.0 0.4 Steel

20289621

Price Range
£ 63.189 - £ 37.9134

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    600.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 25.0 450.0 0.4 Steel

20289591

Price Range
£ 50.2146 - £ 30.1308

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    450.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 25.0 1950.0 0.4 Steel

20289898

Price Range
£ 186.1602 - £ 111.7002

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    1950.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099