Menu Search

Hardened Hollow Shafts

In production

Hardened Hollow Shafts are robust and reliable components used in various mechanical applications. They are used with linear bushings when weight reduction is necessary, but the structural integrity is not compromised. This weight decrease enables greater efficiency, lower energy usage, and increased manoeuvrability.

Its design allows fluids, gases, or electrical wires to travel through the centre of it. When paired with a linear ball bushing, it offers smooth and accurate rotational motion.

It is used in applications where high strength and durability are required and where weight reduction is also important, such as industrial machinery, automotive systems, and medical devices.

  • It is used in applications such as industrial machinery, automotive systems and medical devices.
  • Its lighter weight enables greater efficiency, lower energy usage and increased manoeuvrability.
  • The design allows fluids, gases or electrical wires to travel through its centre.
Material: Steel Series Code: SRL177150, SRL177140, SRL177130, SRL177125, SRL177120, SRL177116, SRL177112

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
832 results
Product SKUs information
Item Code Price range Availability Depth of hardness min d1 tol. h6 d2 l1 View
£ 84.8844 - £ 141.474 Request the lead time here
0.4
16.0
2750.0
£ 89.6988 - £ 149.4912 Request the lead time here
0.4
16.0
2950.0
£ 125.6232 - £ 209.3754 Request the lead time here
0.4
16.0
3350.0
£ 54.7842 - £ 91.3104 Request the lead time here
0.4
16.0
1650.0
£ 140.2806 - £ 233.7942 Request the lead time here
0.4
16.0
3800.0
£ 70.6452 - £ 117.7386 Request the lead time here
0.4
20.0
1700.0
£ 199.3182 - £ 332.2038 Request the lead time here
0.4
16.0
5600.0
£ 207.7638 - £ 346.2696 Request the lead time here
0.4
16.0
5850.0
£ 75.6126 - £ 126.021 Request the lead time here
0.4
20.0
1850.0
£ 86.2206 - £ 143.6976 Request the lead time here
0.4
20.0
2100.0
£ 89.25 - £ 148.7568 Request the lead time here
0.4
20.0
2200.0
£ 99.3174 - £ 165.5256 Request the lead time here
0.4
20.0
2500.0
£ 109.8642 - £ 183.1002 Request the lead time here
0.4
20.0
2800.0
£ 78.7338 - £ 131.223 Request the lead time here
0.4
20.0
1950.0
£ 29.3658 - £ 48.9498 Request the lead time here
0.4
20.0
700.0
£ 37.9338 - £ 63.2298 Request the lead time here
0.4
20.0
900.0
£ 108.0996 - £ 180.1728 Request the lead time here
0.4
20.0
2750.0
£ 65.229 - £ 108.7116 Request the lead time here
0.4
20.0
1550.0
£ 61.9752 - £ 103.2852 Request the lead time here
0.4
20.0
1450.0
£ 10.8018 - £ 18.003 Request the lead time here
0.4
20.0
150.0
  • of 42
Hardened Hollow Shaft 16.0 2750.0 0.4 Steel

20287672

Price Range
£ 141.474 - £ 84.8844

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    2750.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 16.0 2950.0 0.4 Steel

20287719

Price Range
£ 149.4912 - £ 89.6988

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    2950.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 16.0 3350.0 0.4 Steel

20287795

Price Range
£ 209.3754 - £ 125.6232

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    3350.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 16.0 1650.0 0.4 Steel

20287450

Price Range
£ 91.3104 - £ 54.7842

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    1650.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 16.0 3800.0 0.4 Steel

20287887

Price Range
£ 233.7942 - £ 140.2806

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    3800.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 20.0 1700.0 0.4 Steel

20288655

Price Range
£ 117.7386 - £ 70.6452

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    1700.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 16.0 5600.0 0.4 Steel

20288242

Price Range
£ 332.2038 - £ 199.3182

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    5600.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 16.0 5850.0 0.4 Steel

20288297

Price Range
£ 346.2696 - £ 207.7638

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    5850.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 20.0 1850.0 0.4 Steel

20288686

Price Range
£ 126.021 - £ 75.6126

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    1850.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 20.0 2100.0 0.4 Steel

20288730

Price Range
£ 143.6976 - £ 86.2206

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    2100.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 20.0 2200.0 0.4 Steel

20288754

Price Range
£ 148.7568 - £ 89.25

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    2200.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 20.0 2500.0 0.4 Steel

20288815

Price Range
£ 165.5256 - £ 99.3174

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    2500.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 20.0 2800.0 0.4 Steel

20288877

Price Range
£ 183.1002 - £ 109.8642

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    2800.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 20.0 1950.0 0.4 Steel

20288709

Price Range
£ 131.223 - £ 78.7338

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    1950.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 20.0 700.0 0.4 Steel

20288440

Price Range
£ 48.9498 - £ 29.3658

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    700.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 20.0 900.0 0.4 Steel

20288495

Price Range
£ 63.2298 - £ 37.9338

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    900.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 20.0 2750.0 0.4 Steel

20288860

Price Range
£ 180.1728 - £ 108.0996

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    2750.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 20.0 1550.0 0.4 Steel

20288624

Price Range
£ 108.7116 - £ 65.229

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    1550.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 20.0 1450.0 0.4 Steel

20288600

Price Range
£ 103.2852 - £ 61.9752

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    1450.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 20.0 150.0 0.4 Steel

20288341

Price Range
£ 18.003 - £ 10.8018

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    150.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099