Menu Search

Grommet Sleeves

In stock

Grommet Sleeves provide extra support and protection for cables and wires that are passing through panels.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
16 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Panel Thickness Compatible Cable Diameter View
12312 £ 0.1244 - £ 0.3401 Request the lead time here
20.0 mm
1.6 mm
£ 0.1644 - £ 0.1686 Request the lead time here
16.0 mm
1.5 mm
16.0 mm
£ 0.0949 - £ 0.2474 1500 In stock
7.6 mm
3.8 mm
£ 0.0935 - £ 0.2333 Request the lead time here
9.5 mm
2.6 mm
15517 £ 0.1085 - £ 0.271 29500 In stock
7.5 mm
4.0 mm
12463 £ 0.0876 - £ 0.2187 Request the lead time here
9.3 mm
6.8 mm
50687 £ 0.2452 - £ 0.574 8000 In stock
9.5 mm
2.4 mm
60752 £ 0.1545 - £ 0.3614 Request the lead time here
11.1 mm
7.9 mm
12462 £ 0.1099 - £ 0.2923 Request the lead time here
12.7 mm
3.2 mm
60466 £ 0.125 - £ 0.2923 Request the lead time here
8.7 mm
1.6 mm
£ 0.2055 - £ 0.2097 Request the lead time here
20.0 mm
1.5 mm
25.0 mm
£ 0.2905 - £ 0.8052 Request the lead time here
9.6 mm
6.2 mm
£ 0.0402 - £ 0.0402 Request the lead time here
8.5 mm
2.0 mm
6.0 mm
£ 0.1282 - £ 0.3003 Request the lead time here
12.7 mm
0.8 mm
12464 £ 0.1998 - £ 0.489 Request the lead time here
14.3 mm
10.3 mm
£ 0.1307 - £ 0.2889 4000 In stock
7.1 mm
4.0 mm
Grommet Sleeve 20.0 mm 1.6 mm PVC

12312

Price Range
£ 0.3401 - £ 0.1244

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible Hole Diameter
    20.0 mm
  • Head Diameter
    20.0 mm
  • Panel Thickness
    1.6 mm
  • Type
    Multi-Cable Grommet
Grommet Sleeve 16.0 mm 1.5 mm 16.0 mm Nylon

017116000001

Price Range
£ 0.1686 - £ 0.1644

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Compatible Cable Diameter
    16.0 mm
  • Compatible Hole Diameter
    16.0 mm
  • Inside Diameter
    6.0 mm
  • Panel Thickness
    1.5 mm
Grommet Sleeve 7.6 mm 3.8 mm PVC

12461

Price Range
£ 0.2474 - £ 0.0949

Stock Levels
1500 In stock
Attributes
  • Colour
    Black
  • Compatible Hole Diameter
    7.6 mm
  • Head Diameter
    14.2 mm
  • Panel Thickness
    3.8 mm
  • Sleeve Length
    31.7 mm
Grommet Sleeve 9.5 mm 2.6 mm PVC

12468

Price Range
£ 0.2333 - £ 0.0935

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible Hole Diameter
    9.5 mm
  • Head Diameter
    14.0 mm
  • Panel Thickness
    2.6 mm
  • Sleeve Length
    23.0 mm
Grommet Sleeve 7.5 mm 4.0 mm PVC

15517

Price Range
£ 0.271 - £ 0.1085

Stock Levels
29500 In stock
Attributes
  • Colour
    Black
  • Compatible Cable Diameter
    4.0 mm
  • Compatible Hole Diameter
    7.5 mm
  • Head Diameter
    10.3 mm
  • Sleeve Length
    38.9 mm
Grommet Sleeve 9.3 mm 6.8 mm PVC

12463

Price Range
£ 0.2187 - £ 0.0876

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible Cable Diameter
    6.8 mm
  • Compatible Hole Diameter
    9.3 mm
  • Head Diameter
    11.5 mm
  • Sleeve Length
    36.0 mm
Grommet Sleeve 9.5 mm 2.4 mm PVC

50687

Price Range
£ 0.574 - £ 0.2452

Stock Levels
8000 In stock
Attributes
  • Colour
    Black
  • Compatible Hole Diameter
    9.5 mm
  • Head Diameter
    14.2 mm
  • Panel Thickness
    2.4 mm
  • Sleeve Length
    14.3 mm
Grommet Sleeve 11.1 mm 7.9 mm PVC

60752

Price Range
£ 0.3614 - £ 0.1545

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible Cable Diameter
    7.9 mm
  • Compatible Hole Diameter
    11.1 mm
  • Head Diameter
    14.3 mm
  • Sleeve Length
    38.1 mm
Grommet Sleeve 12.7 mm 3.2 mm PVC

12462

Price Range
£ 0.2923 - £ 0.1099

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible Hole Diameter
    12.7 mm
  • Head Diameter
    15.1 mm
  • Panel Thickness
    3.2 mm
  • Sleeve Length
    35.5 mm
Grommet Sleeve 8.7 mm 1.6 mm PVC

60466

Price Range
£ 0.2923 - £ 0.125

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible Hole Diameter
    8.7 mm
  • Head Diameter
    14.3 mm
  • Panel Thickness
    1.6 mm
  • Sleeve Length
    42.0 mm
Grommet Sleeve 20.0 mm 1.5 mm 25.0 mm Nylon

017125000001

Price Range
£ 0.2097 - £ 0.2055

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Compatible Cable Diameter
    25.0 mm
  • Compatible Hole Diameter
    20.0 mm
  • Inside Diameter
    6.0 mm
  • Panel Thickness
    1.5 mm
Grommet Sleeve 9.6 mm 6.2 mm PVC

60218

Price Range
£ 0.8052 - £ 0.2905

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible Cable Diameter
    6.2 mm
  • Compatible Hole Diameter
    9.6 mm
  • Head Diameter
    14.0 mm
  • Sleeve Length
    41.3 mm
Grommet Sleeve 8.5 mm 2.0 mm 6.0 mm LDPE - PIR

017007000003

Price Range
£ 0.0402 - £ 0.0402

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Compatible Cable Diameter
    6.0 mm
  • Compatible Hole Diameter
    8.5 mm
  • Inside Diameter
    6.0 mm
  • Panel Thickness
    2.0 mm
Grommet Sleeve 12.7 mm 0.8 mm PVC

51409

Price Range
£ 0.3003 - £ 0.1282

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible Hole Diameter
    12.7 mm
  • Head Diameter
    19.1 mm
  • Panel Thickness
    0.8 mm
  • Sleeve Length
    26.8 mm
Grommet Sleeve 14.3 mm 10.3 mm PVC

12464

Price Range
£ 0.489 - £ 0.1998

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible Cable Diameter
    10.3 mm
  • Compatible Hole Diameter
    14.3 mm
  • Head Diameter
    19.1 mm
  • Sleeve Length
    38.1 mm
Grommet Sleeve 7.1 mm 4.0 mm PVC

1347528

Price Range
£ 0.2889 - £ 0.1307

Stock Levels
4000 In stock
Attributes
  • Colour
    Black
  • Compatible Cable Diameter
    4.0 mm
  • Compatible Hole Diameter
    7.1 mm
  • Head Diameter
    9.5 mm
  • Sleeve Length
    21.8 mm