Menu Search

Grommet Sleeve 7.1 mm 4.0 mm PVC

This black flexible PVC grommet sleeve provides additional support and protection for cables and wires passing through panels.
Essentra Part Number:

10340752

Manufacturer Part Number:

1347528

9500 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 4999 £ 0.2889
5000 + £ 0.1307
Standard pack: 5000

Order in multiple of 500

Total price:

£ 144.45

500 x £ 0.2889

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Compatible Cable Diameter 4.0 mm
Compatible Hole Diameter 7.1 mm
Head Diameter 9.5 mm
Sleeve Length 21.8 mm
Standard AISI
Standard DIN
Full Material Polyvinyl Chloride
Commodity Code 3926909790

Product 1347528 replaces:

Grommet Sleeve 7.1 mm 4.0 mm PVC
Essentra Part Number: 10544761
Manufacturer Part Number: 40016

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us