Grommet Nuts are intended to provide a reliable and durable fastening solution. The nut features a flanged base with a central hole that fits over a grommet. It is designed to snap into a pre-punched square hole and is used with a screw to connect numerous panels. The grommet serves as reinforcement, evenly dispersing the load and preventing the nut from pushing through or harming the surrounding material.
It is simple to install and remove by simply inserting it. Once in the hole, the grommet stretches and holds the material, ensuring a snug fit without using extra equipment. They also offer exceptional resistance to vibration and loosening. Used in various applications, including HVAC, automotive, electronics, and industrial.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Screw Size | Head Height | Head Diameter | Maximum Panel Thickness | View | |
|---|---|---|---|---|---|---|---|
| £ 0.1046 - £ 0.109 | 25000 In stock |
4.2
|
0.059 in
1.5 mm
|
0.472 in
12.0 mm
|
0.157 in
4.0 mm
|
||
| £ 0.0937 - £ 0.125 | Request the lead time here |
#12
|
0.13 in
3.3 mm
|
0.535 in
13.6 mm
|
0.126 in
3.2 mm
|
||
| £ 0.0882 - £ 0.2054 | Request the lead time here |
|
0.311 in
7.9 mm
|
0.496 in
12.6 mm
|
0.169 in
4.3 mm
|
||
| £ 0.1326 - £ 0.1382 | 56670 In stock |
4.8
|
0.063 in
1.6 mm
|
0.551 in
14.0 mm
|
0.197 in
5.0 mm
|
||
| £ 0.0837 - £ 0.1033 | Request the lead time here |
#6
|
0.72 in
18.3 mm
|
0.5 in
12.7 mm
|
0.15 in
3.8 mm
|
||
| 10404874 | £ 0.0939 - £ 0.0979 | 1342 In stock |
#8;#10
|
0.252 in
6.4 mm
|
0.5 in
12.7 mm
|
0.126 in
3.2 mm
|
|
| £ 0.0636 - £ 0.0848 | Request the lead time here |
#10
|
0.252 in
6.4 mm
|
0.563 in
14.3 mm
|
0.126 in
3.2 mm
|
||
| £ 0.0518 - £ 0.1208 | 1000 In stock |
#10
|
0.063 in
1.6 mm
|
0.567 in
14.4 mm
|
0.157 in
4.0 mm
|
||
| £ 0.0637 - £ 0.0664 | 58476 In stock |
#10
|
0.035 in
0.9 mm
|
0.5 in
12.7 mm
|
0.161 in
4.1 mm
|
||
| £ 0.069 - £ 0.072 | 862 In stock |
2.9
|
0.051 in
1.3 mm
|
0.315 in
8.0 mm
|
0.098 in
2.5 mm
|
||
| £ 0.1366 - £ 0.1686 | Request the lead time here |
5/16
|
0.189 in
4.8 mm
|
0.74 in
18.8 mm
|
0.11 in
2.8 mm
|
||
| £ 0.0864 - £ 0.1153 | 2000 In stock |
#8;#10
|
0.693 in
17.6 mm
|
0.492 in
12.5 mm
|
0.11 in
2.8 mm
|
||
| £ 0.1476 - £ 0.1973 | Request the lead time here |
5/16
|
0.063 in
1.6 mm
|
0.752 in
19.1 mm
|
0.134 in
3.4 mm
|
||
| £ 0.0915 - £ 0.0953 | Request the lead time here |
|
0.374 in
9.5 mm
|
0.5 in
12.7 mm
|
0.157 in
4.0 mm
|
||
| £ 0.0837 - £ 0.0873 | 37903 In stock |
3.5
|
0.055 in
1.4 mm
|
0.394 in
10.0 mm
|
0.118 in
3.0 mm
|
||
| £ 0.1879 - £ 0.232 | Request the lead time here |
1/4
|
1.063 in
27.0 mm
|
0.626 in
15.9 mm
|
0.126 in
3.2 mm
|
||
| £ 0.0457 - £ 0.0611 | 2798 In stock |
#6
|
0.094 in
2.4 mm
|
0.374 in
9.5 mm
|
0.165 in
4.2 mm
|
||
| £ 0.0468 - £ 0.0624 | 983 In stock |
#4
|
0.374 in
9.5 mm
|
0.264 in
6.7 mm
|
0.063 in
1.6 mm
|
||
| £ 0.0558 - £ 0.0743 | 1000 In stock |
#8;#10
|
0.031 in
0.8 mm
|
0.437 in
11.1 mm
|
0.157 in
4.0 mm
|
||
| £ 0.1476 - £ 0.1973 | Request the lead time here |
5/16
|
0.063 in
1.6 mm
|
0.752 in
19.1 mm
|
0.252 in
6.4 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue