Adjustable Tilt Glides made from black Polypropylene (PP) that feature a bright zinc-plated steel tilt ball and stud. These tilting glides are ideal for angled application, and they can be adjusted for use on uneven floor surfaces.
Suitable for use with Threaded Inserts.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Thread Length | Base Diameter | View | |
|---|---|---|---|---|---|---|
| 10186879 | £ 1.0843 - £ 1.0843 | 4090 In stock |
M10
|
|
0.984 in
25.0 mm
|
|
| 10186862 | £ 0.883 - £ 0.883 | 3802 In stock |
M8
|
|
1.87 in
47.5 mm
|
|
| £ 0.8731 - £ 0.8731 | 5544 In stock |
M8
|
|
1.496 in
38.0 mm
|
||
| 10186824 | £ 0.951 - £ 0.951 | 3011 In stock |
M8
|
|
1.87 in
47.5 mm
|
|
| 10186831 | £ 0.6945 - £ 0.7243 | 762 In stock |
M8
|
|
0.984 in
25.0 mm
|
|
| £ 0.7611 - £ 0.7937 | 4673 In stock |
M8
|
|
0.984 in
25.0 mm
|
||
| £ 0.7739 - £ 0.8065 | 2400 In stock |
M8
|
|
1.496 in
38.0 mm
|
||
| 10186800 | £ 0.866 - £ 0.866 | 4799 In stock |
M8
|
|
1.26 in
32.0 mm
|
|
| £ 0.7654 - £ 0.798 | 100 In stock |
M8
|
|
1.26 in
32.0 mm
|
||
| £ 1.2785 - £ 1.2785 | 5000 In stock |
M10
|
|
1.87 in
47.5 mm
|
||
| £ 1.1424 - £ 1.1906 | 3897 In stock |
M10
|
|
1.496 in
38.0 mm
|
||
| £ 1.1835 - £ 1.1835 | 2463 In stock |
M10
|
|
0.984 in
25.0 mm
|
||
| £ 1.4599 - £ 4.5446 | 2850 In stock |
M6
|
|
0.984 in
25.0 mm
|
||
| 10186930 | £ 1.0786 - £ 1.124 | 5990 In stock |
M10
|
|
1.496 in
38.0 mm
|
|
| £ 1.0701 - £ 1.1155 | 11481 In stock |
M10
|
|
1.26 in
32.0 mm
|
||
| 10186978 | £ 1.2912 - £ 1.2912 | 10643 In stock |
M10
|
|
1.496 in
38.0 mm
|
|
| £ 1.0163 - £ 1.0163 | 1920 In stock |
M10
|
|
0.984 in
25.0 mm
|
||
| £ 1.2303 - £ 1.2813 | 16534 In stock |
M10
|
|
1.26 in
32.0 mm
|
||
| £ 1.4883 - £ 4.6243 | 19447 In stock |
M6
|
|
1.28 in
32.5 mm
|
||
| £ 1.1821 - £ 1.1821 | 600 In stock |
M10
|
|
1.26 in
32.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue