Menu Search

Glides - Adjustable Tilt

In stock

Adjustable Tilt Glides made from black Polypropylene (PP) that feature a bright zinc-plated steel tilt ball and stud. These tilting glides are ideal for angled application, and they can be adjusted for use on uneven floor surfaces.

Suitable for use with Threaded Inserts.

  • Thread Sizes include; M6, M8 and M10.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
22 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Thread Length Base Diameter View
£ 0.8731 - £ 0.8731 5544 In stock
M8
38.0 mm
10186862 £ 0.883 - £ 0.883 3802 In stock
M8
47.5 mm
£ 0.7739 - £ 0.8065 2400 In stock
M8
38.0 mm
£ 1.2785 - £ 1.2785 5000 In stock
M10
47.5 mm
10186800 £ 0.866 - £ 0.866 4799 In stock
M8
32.0 mm
£ 0.7654 - £ 0.798 100 In stock
M8
32.0 mm
£ 1.1424 - £ 1.1906 3897 In stock
M10
38.0 mm
10186824 £ 0.951 - £ 0.951 3011 In stock
M8
47.5 mm
10186831 £ 0.6945 - £ 0.7243 762 In stock
M8
25.0 mm
10186879 £ 1.0843 - £ 1.0843 4090 In stock
M10
25.0 mm
£ 0.7611 - £ 0.7937 4673 In stock
M8
25.0 mm
£ 1.1835 - £ 1.1835 2463 In stock
M10
25.0 mm
£ 1.4599 - £ 4.5446 2850 In stock
M6
25.0 mm
£ 1.0163 - £ 1.0163 1920 In stock
M10
25.0 mm
£ 1.2133 - £ 1.2133 2200 In stock
M10
47.5 mm
10186985 £ 1.3522 - £ 1.3791 53774 In stock
M10
47.5 mm
£ 1.2303 - £ 1.2813 16534 In stock
M10
32.0 mm
£ 1.4883 - £ 4.6243 19447 In stock
M6
32.5 mm
10186930 £ 1.0786 - £ 1.124 5990 In stock
M10
38.0 mm
10186978 £ 1.2912 - £ 1.2912 10643 In stock
M10
38.0 mm
  • of 2
Adjustable Swivel Feet 38.0 mm M8 Black

10186817

Price Range
£ 0.8731 - £ 0.8731

Stock Levels
5544 In stock
Attributes
  • Thread Size
    M8
  • Base Diameter
    38.0 mm
  • Commodity Code
    7318190090
  • Thread Full Material
    Carbon Steel
  • Base Full Material
    Polypropylene
Adjustable Swivel Feet 47.5 mm M8 Black

10186862

Price Range
£ 0.883 - £ 0.883

Stock Levels
3802 In stock
Attributes
  • Thread Size
    M8
  • Base Diameter
    47.5 mm
  • Commodity Code
    7318190090
  • Thread Full Material
    Carbon Steel
  • Base Full Material
    Polypropylene
Adjustable Swivel Feet 38.0 mm M8 Black

10186855

Price Range
£ 0.8065 - £ 0.7739

Stock Levels
2400 In stock
Attributes
  • Thread Size
    M8
  • Base Diameter
    38.0 mm
  • Commodity Code
    7318190090
  • Thread Full Material
    Carbon Steel
  • Base Full Material
    Polypropylene
Adjustable Swivel Feet 47.5 mm M10 Black

10186909

Price Range
£ 1.2785 - £ 1.2785

Stock Levels
5000 In stock
Attributes
  • Thread Size
    M10
  • Base Diameter
    47.5 mm
  • Commodity Code
    7318190090
  • Thread Full Material
    Carbon Steel
  • Base Full Material
    Polypropylene
Adjustable Swivel Feet 32.0 mm M8 Black

10186800

Price Range
£ 0.866 - £ 0.866

Stock Levels
4799 In stock
Attributes
  • Thread Size
    M8
  • Base Diameter
    32.0 mm
  • Commodity Code
    7318190090
  • Thread Full Material
    Carbon Steel
  • Base Full Material
    Polypropylene
Adjustable Swivel Feet 32.0 mm M8 Black

10186848

Price Range
£ 0.798 - £ 0.7654

Stock Levels
100 In stock
Attributes
  • Thread Size
    M8
  • Base Diameter
    32.0 mm
  • Commodity Code
    7318190090
  • Thread Full Material
    Carbon Steel
  • Base Full Material
    Polypropylene
Adjustable Swivel Feet 38.0 mm M10 Black

10186893

Price Range
£ 1.1906 - £ 1.1424

Stock Levels
3897 In stock
Attributes
  • Thread Size
    M10
  • Base Diameter
    38.0 mm
  • Commodity Code
    7318190090
  • Thread Full Material
    Carbon Steel
  • Base Full Material
    Polypropylene
Adjustable Swivel Feet 47.5 mm M8 Black

10186824

Price Range
£ 0.951 - £ 0.951

Stock Levels
3011 In stock
Attributes
  • Thread Size
    M8
  • Base Diameter
    47.5 mm
  • Commodity Code
    7318190090
  • Thread Full Material
    Carbon Steel
  • Base Full Material
    Polypropylene
Adjustable Swivel Feet 25.0 mm M8 Black

10186831

Price Range
£ 0.7243 - £ 0.6945

Stock Levels
762 In stock
Attributes
  • Thread Size
    M8
  • Base Diameter
    25.0 mm
  • Commodity Code
    7318190090
  • Thread Full Material
    Carbon Steel
  • Base Full Material
    Polypropylene
Adjustable Swivel Feet 25.0 mm M10 15.0 mm Black

10186879

Price Range
£ 1.0843 - £ 1.0843

Stock Levels
4090 In stock
Attributes
  • Thread Size
    M10
  • Base Diameter
    25.0 mm
  • Commodity Code
    7318190090
  • Thread Full Material
    Carbon Steel
  • Base Full Material
    Polypropylene
Adjustable Swivel Feet 25.0 mm M8 Black

10186794

Price Range
£ 0.7937 - £ 0.7611

Stock Levels
4673 In stock
Attributes
  • Thread Size
    M8
  • Base Diameter
    25.0 mm
  • Commodity Code
    7318190090
  • Thread Full Material
    Carbon Steel
  • Base Full Material
    Polypropylene
Adjustable Swivel Feet 25.0 mm M10 Black

10186954

Price Range
£ 1.1835 - £ 1.1835

Stock Levels
2463 In stock
Attributes
  • Thread Size
    M10
  • Base Diameter
    25.0 mm
  • Commodity Code
    7318190090
  • Thread Full Material
    Carbon Steel
  • Base Full Material
    Polypropylene
Adjustable Swivel Feet 25.0 mm M6 Black

10252536

Price Range
£ 4.5446 - £ 1.4599

Stock Levels
2850 In stock
Attributes
  • Thread Size
    M6
  • Base Diameter
    25.0 mm
  • Commodity Code
    3926909790
  • Thread Full Material
    Carbon Steel
  • Base Full Material
    Polypropylene
Adjustable Swivel Feet 25.0 mm M10 Black

10186916

Price Range
£ 1.0163 - £ 1.0163

Stock Levels
1920 In stock
Attributes
  • Thread Size
    M10
  • Base Diameter
    25.0 mm
  • Commodity Code
    7318190090
  • Thread Full Material
    Carbon Steel
  • Base Full Material
    Polypropylene
Adjustable Swivel Feet 47.5 mm M10 Black

10186947

Price Range
£ 1.2133 - £ 1.2133

Stock Levels
2200 In stock
Attributes
  • Thread Size
    M10
  • Base Diameter
    47.5 mm
  • Commodity Code
    7318190090
  • Thread Full Material
    Carbon Steel
  • Base Full Material
    Polypropylene
Adjustable Swivel Feet 47.5 mm M10 Black

10186985

Price Range
£ 1.3791 - £ 1.3522

Stock Levels
53774 In stock
Attributes
  • Thread Size
    M10
  • Base Diameter
    47.5 mm
  • Commodity Code
    7318190090
  • Thread Full Material
    Carbon Steel
  • Base Full Material
    Polypropylene
Adjustable Swivel Feet 32.0 mm M10 Black

10186961

Price Range
£ 1.2813 - £ 1.2303

Stock Levels
16534 In stock
Attributes
  • Thread Size
    M10
  • Base Diameter
    32.0 mm
  • Commodity Code
    7318190090
  • Thread Full Material
    Carbon Steel
  • Base Full Material
    Polypropylene
Adjustable Swivel Feet 32.5 mm M6 Black

10252543

Price Range
£ 4.6243 - £ 1.4883

Stock Levels
19447 In stock
Attributes
  • Thread Size
    M6
  • Base Diameter
    32.5 mm
  • Commodity Code
    3926909790
  • Thread Full Material
    Carbon Steel
  • Base Full Material
    Polypropylene
Adjustable Swivel Feet 38.0 mm M10 Black

10186930

Price Range
£ 1.124 - £ 1.0786

Stock Levels
5990 In stock
Attributes
  • Thread Size
    M10
  • Base Diameter
    38.0 mm
  • Commodity Code
    7318190090
  • Thread Full Material
    Carbon Steel
  • Base Full Material
    Polypropylene
Adjustable Swivel Feet 38.0 mm M10 Black

10186978

Price Range
£ 1.2912 - £ 1.2912

Stock Levels
10643 In stock
Attributes
  • Thread Size
    M10
  • Base Diameter
    38.0 mm
  • Commodity Code
    7318190090
  • Thread Full Material
    Carbon Steel
  • Base Full Material
    Polypropylene