Adjustable Tilt Glides made from black Polypropylene (PP) that feature a bright zinc-plated steel tilt ball and stud. These tilting glides are ideal for angled application, and they can be adjusted for use on uneven floor surfaces.
Suitable for use with Threaded Inserts.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Thread Length | Base Diameter | View | |
|---|---|---|---|---|---|---|
| £ 1.1821 - £ 1.1821 | 3600 In stock |
M10
|
|
1.26 in
32.0 mm
|
||
| £ 1.2303 - £ 1.2813 | 16534 In stock |
M10
|
|
1.26 in
32.0 mm
|
||
| £ 1.4883 - £ 4.6243 | 19447 In stock |
M6
|
|
1.28 in
32.5 mm
|
||
| £ 1.0163 - £ 1.0163 | 1920 In stock |
M10
|
|
0.984 in
25.0 mm
|
||
| £ 1.0701 - £ 1.1155 | 11481 In stock |
M10
|
|
1.26 in
32.0 mm
|
||
| £ 1.2133 - £ 1.2133 | 2200 In stock |
M10
|
|
1.87 in
47.5 mm
|
||
| 10186985 | £ 1.3522 - £ 1.3791 | 53774 In stock |
M10
|
|
1.87 in
47.5 mm
|
|
| 10186930 | £ 1.0786 - £ 1.124 | 5990 In stock |
M10
|
|
1.496 in
38.0 mm
|
|
| 10186978 | £ 1.2912 - £ 1.2912 | 10643 In stock |
M10
|
|
1.496 in
38.0 mm
|
|
| £ 1.1835 - £ 1.1835 | 2463 In stock |
M10
|
|
0.984 in
25.0 mm
|
||
| £ 1.4599 - £ 4.5446 | 2775 In stock |
M6
|
|
0.984 in
25.0 mm
|
||
| £ 0.8731 - £ 0.8731 | 5544 In stock |
M8
|
|
1.496 in
38.0 mm
|
||
| 10186879 | £ 1.0843 - £ 1.0843 | 4090 In stock |
M10
|
|
0.984 in
25.0 mm
|
|
| 10186831 | £ 0.6945 - £ 0.7243 | Request the lead time here |
M8
|
|
0.984 in
25.0 mm
|
|
| £ 0.7611 - £ 0.7937 | 4673 In stock |
M8
|
|
0.984 in
25.0 mm
|
||
| 10186824 | £ 0.951 - £ 0.951 | 3011 In stock |
M8
|
|
1.87 in
47.5 mm
|
|
| 10186862 | £ 0.883 - £ 0.883 | 4002 In stock |
M8
|
|
1.87 in
47.5 mm
|
|
| 10186800 | £ 0.866 - £ 0.866 | 4799 In stock |
M8
|
|
1.26 in
32.0 mm
|
|
| £ 0.7654 - £ 0.798 | 100 In stock |
M8
|
|
1.26 in
32.0 mm
|
||
| £ 1.1424 - £ 1.1906 | 3897 In stock |
M10
|
|
1.496 in
38.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue