These Spur Gears are cylinders with teeth parallel to the cylinder's axis. It is used to control the acceleration of a movement in a travelling body such as infusion pumps and precision control for robotics. It is also a lightweight, corrosion-resistant option for smooth operation and reduced noise.
It can withstand temperatures of up to 95C. Widely used in industries such as automotive, manufacturing, industrial or consumer electronics where factors such as power transmission, speed reduction and torque multiplication are required.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Number of Teeth | Hub Diameter | Bore Diameter | Outside Diameter | View | |
|---|---|---|---|---|---|---|---|
| £ 5.3437 - £ 5.4571 | 90 In stock |
50
|
0.591 in
15.0 mm
|
|
|
||
| £ 0.8816 - £ 0.90 | 9101 In stock |
14
|
|
|
0.315 in
8.0 mm
|
||
| £ 16.4138 - £ 16.754 | 95 In stock |
50
|
0.63 in
16.0 mm
|
|
|
||
| £ 23.1608 - £ 23.6285 | 99 In stock |
28
|
0.787 in
20.0 mm
|
|
|
||
| £ 16.1445 - £ 16.4705 | Request the lead time here |
35
|
0.945 in
24.0 mm
|
|
|
||
| £ 10.248 - £ 10.4606 | 39 In stock |
32
|
0.472 in
12.0 mm
|
|
|
||
| £ 15.8468 - £ 16.1728 | 47 In stock |
15
|
0.709 in
18.0 mm
|
|
|
||
| £ 5.613 - £ 5.7264 | 60 In stock |
60
|
0.591 in
15.0 mm
|
|
|
||
| £ 6.676 - £ 6.8036 | 36 In stock |
18
|
0.354 in
9.0 mm
|
|
|
||
| £ 10.8575 - £ 11.0701 | 33 In stock |
35
|
0.63 in
16.0 mm
|
|
|
||
| £ 18.7384 - £ 19.1211 | 100 In stock |
21
|
0.787 in
20.0 mm
|
|
|
||
| £ 7.2147 - £ 7.3564 | 70 In stock |
96
|
0.591 in
15.0 mm
|
|
|
||
| £ 6.9454 - £ 7.0871 | 46 In stock |
20
|
0.472 in
12.0 mm
|
|
|
||
| £ 12.0339 - £ 12.2749 | 84 In stock |
40
|
0.63 in
16.0 mm
|
|
|
||
| £ 20.4393 - £ 20.8503 | 54 In stock |
20
|
0.787 in
20.0 mm
|
|
|
||
| £ 25.4853 - £ 26.0098 | Request the lead time here |
32
|
0.945 in
24.0 mm
|
|
|
||
| £ 3.7278 - £ 3.7987 | 197 In stock |
30
|
0.472 in
12.0 mm
|
|
|
||
| £ 8.2777 - £ 8.4478 | 30 In stock |
120
|
0.591 in
15.0 mm
|
|
|
||
| £ 16.5697 - £ 16.9099 | Request the lead time here |
30
|
0.945 in
24.0 mm
|
|
|
||
| £ 0.8816 - £ 0.90 | 650 In stock |
12
|
|
|
0.441 in
11.2 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue