Quantity | Unit price |
---|---|
1 - 9 | £ 18.4691 |
10 + | £ 18.0995 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Bore Diameter | 10.0 mm |
---|---|
Bore Diameter | 0.394 in |
Face Width | 15.0 mm |
Face Width | 0.591 in |
Hub Diameter | 20.0 mm |
Hub Diameter | 0.787 in |
Hub Width | 10.0 mm |
Hub Width | 0.394 in |
Overall Width | 25.0 mm |
Overall Width | 0.984 in |
Full Material | Polyoxymethylene |
Colour | Natural |
Number of Teeth | 21 |
Gear Type | Spur Gear |
Commodity Code | 3926300090 |
Material Flammability Standard | UL94 HB |
Pitch Diameter | 42.0 mm |
Pitch Diameter | 1.654 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue