Menu Search

Gear Levers - Tapered Knob

In stock

Tapered Knob Gear Lever handles and shafts are made of steel and are ground and polished with a black oxide finish. The tapered knob is black plastic with a brass insert for an easy grip and aesthetically pleasing finish on machinery applications for changing or shifting gears.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
42 results
Product SKUs information
Item Code Price range Availability Shaft Diameter Thread Size Overall Length Shaft Material View
£ 12.3904 - £ 12.3904 Request the lead time here
12.0 mm
M10 x 1.5
114.1 mm
Steel
£ 16.6816 - £ 16.6816 Request the lead time here
12.0 mm
M10 x 1.5
174.0 mm
Steel
£ 24.3016 - £ 24.3016 Request the lead time here
16.0 mm
M14 x 2;0
268.0 mm
Steel
£ 11.0055 - £ 11.0055 Request the lead time here
10.0 mm
M8 x 1.25
111.1 mm
Steel
WGL-155 £ 11.218 - £ 11.218 Request the lead time here
8.1 mm
M6 x 1.0
89.0 mm
Steel
£ 19.9731 - £ 19.9731 Request the lead time here
16.0 mm
M14 x 2;0
268.0 mm
Steel
£ 14.3959 - £ 14.3959 Request the lead time here
10.0 mm
M8 x 1.25
91.0 mm
Steel
£ 14.7251 - £ 14.7251 1 In stock
10.0 mm
M8 x 1.25
136.0 mm
Steel
£ 19.7749 - £ 19.7749 Request the lead time here
14.0 mm
M12 x 1.75
176.0 mm
Steel
£ 8.1035 - £ 8.1035 Request the lead time here
8.1 mm
M6 x 1.0
89.0 mm
Steel
£ 15.7585 - £ 15.7585 Request the lead time here
12.0 mm
M10 x 1.5
139.0 mm
Steel
£ 11.7192 - £ 11.7192 Request the lead time here
8.1 mm
M6 x 1.0
109.1 mm
Steel
WGL-125 £ 16.2791 - £ 16.2791 Request the lead time here
14.0 mm
M12 x 1.75
176.0 mm
Steel
£ 8.2405 - £ 8.2405 Request the lead time here
8.1 mm
M6 x 1.0
109.1 mm
Steel
WGL-150 £ 12.473 - £ 12.473 Request the lead time here
8.0 mm
M6
72.0 mm
Steel
£ 11.8863 - £ 11.8863 Request the lead time here
10.0 mm
M8 x 1.25
111.1 mm
Steel
£ 18.3514 - £ 18.3514 Request the lead time here
14.0 mm
M12 x 1.75
141.0 mm
Steel
£ 18.9035 - £ 18.9035 Request the lead time here
14.0 mm
M12 x 1.75
216.0 mm
Steel
£ 11.7341 - £ 11.7341 Request the lead time here
12.0 mm
M10
114.0 mm
Stainless Steel
£ 6.7129 - £ 6.7129 Request the lead time here
10.0 mm
M8
111.0 mm
Steel
  • of 3
Gear Lever 114.1 mm M10 x 1.5 12.0 mm Steel

WGL-180

Price Range
£ 12.3904 - £ 12.3904

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    114.1 mm
  • Shaft Diameter
    12.0 mm
  • Thread Size
    M10 x 1.5
  • Shaft Material
    Steel
  • Knob Length
    65.0 mm
Gear Lever 174.0 mm M10 x 1.5 12.0 mm Steel

WGL-190

Price Range
£ 16.6816 - £ 16.6816

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    174.0 mm
  • Shaft Diameter
    12.0 mm
  • Thread Size
    M10 x 1.5
  • Shaft Material
    Steel
  • Knob Length
    65.0 mm
Gear Lever 268.0 mm M14 x 2.0 16.0 mm Steel

WGL-220

Price Range
£ 24.3016 - £ 24.3016

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    268.0 mm
  • Shaft Diameter
    16.0 mm
  • Thread Size
    M14 x 2;0
  • Shaft Material
    Steel
  • Knob Length
    90.0 mm
Gear Lever 111.1 mm M8 x 1.25 10.0 mm Steel

WGL-95

Price Range
£ 11.0055 - £ 11.0055

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    111.1 mm
  • Shaft Diameter
    10.0 mm
  • Thread Size
    M8 x 1.25
  • Shaft Material
    Steel
  • Knob Length
    38.1 mm
Gear Lever 89.0 mm M6 x 1.0 8.1 mm Steel

WGL-155

Price Range
£ 11.218 - £ 11.218

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    89.0 mm
  • Shaft Diameter
    8.1 mm
  • Thread Size
    M6 x 1.0
  • Shaft Material
    Steel
  • Knob Length
    40.0 mm
Gear Lever 268.0 mm M14 x 2.0 16.0 mm Steel

WGL-145

Price Range
£ 19.9731 - £ 19.9731

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    268.0 mm
  • Shaft Diameter
    16.0 mm
  • Thread Size
    M14 x 2;0
  • Shaft Material
    Steel
  • Knob Length
    53.1 mm
Gear Lever 91.0 mm M8 x 1.25 10.0 mm Steel

WGL-165

Price Range
£ 14.3959 - £ 14.3959

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    91.0 mm
  • Shaft Diameter
    10.0 mm
  • Thread Size
    M8 x 1.25
  • Shaft Material
    Steel
  • Knob Length
    50.0 mm
Gear Lever 136.0 mm M8 x 1.25 10.0 mm Steel

WGL-175

Price Range
£ 14.7251 - £ 14.7251

Stock Levels
1 In stock
Attributes
  • Overall Length
    136.0 mm
  • Shaft Diameter
    10.0 mm
  • Thread Size
    M8 x 1.25
  • Shaft Material
    Steel
  • Knob Length
    50.0 mm
Gear Lever 176.0 mm M12 x 1.75 14.0 mm Steel

WGL-200

Price Range
£ 19.7749 - £ 19.7749

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    176.0 mm
  • Shaft Diameter
    14.0 mm
  • Thread Size
    M12 x 1.75
  • Shaft Material
    Steel
  • Knob Length
    80.0 mm
Gear Lever 89.0 mm M6 x 1.0 8.1 mm Steel

WGL-80

Price Range
£ 8.1035 - £ 8.1035

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    89.0 mm
  • Shaft Diameter
    8.1 mm
  • Thread Size
    M6 x 1.0
  • Shaft Material
    Steel
  • Knob Length
    30.0 mm
Gear Lever 139.0 mm M10 x 1.5 12.0 mm Steel

WGL-185

Price Range
£ 15.7585 - £ 15.7585

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    139.0 mm
  • Shaft Diameter
    12.0 mm
  • Thread Size
    M10 x 1.5
  • Shaft Material
    Steel
  • Knob Length
    65.0 mm
Gear Lever 109.1 mm M6 x 1.0 8.1 mm Steel

WGL-160

Price Range
£ 11.7192 - £ 11.7192

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    109.1 mm
  • Shaft Diameter
    8.1 mm
  • Thread Size
    M6 x 1.0
  • Shaft Material
    Steel
  • Knob Length
    40.0 mm
Gear Lever 176.0 mm M12 x 1.75 14.0 mm Steel

WGL-125

Price Range
£ 16.2791 - £ 16.2791

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    176.0 mm
  • Shaft Diameter
    14.0 mm
  • Thread Size
    M12 x 1.75
  • Shaft Material
    Steel
  • Knob Length
    53.1 mm
Gear Lever 109.1 mm M6 x 1.0 8.1 mm Steel

WGL-85

Price Range
£ 8.2405 - £ 8.2405

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    109.1 mm
  • Shaft Diameter
    8.1 mm
  • Thread Size
    M6 x 1.0
  • Shaft Material
    Steel
  • Knob Length
    30.0 mm
Gear Lever 72.0 mm M6 8.0 mm Steel

WGL-150

Price Range
£ 12.473 - £ 12.473

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    72.0 mm
  • Shaft Diameter
    8.0 mm
  • Thread Size
    M6
  • Shaft Material
    Steel
  • Knob Length
    40.0 mm
Gear Lever 111.1 mm M8 x 1.25 10.0 mm Steel

WGL-170

Price Range
£ 11.8863 - £ 11.8863

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    111.1 mm
  • Shaft Diameter
    10.0 mm
  • Thread Size
    M8 x 1.25
  • Shaft Material
    Steel
  • Knob Length
    50.0 mm
Gear Lever 141.0 mm M12 x 1.75 14.0 mm Steel

WGL-195

Price Range
£ 18.3514 - £ 18.3514

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    141.0 mm
  • Shaft Diameter
    14.0 mm
  • Thread Size
    M12 x 1.75
  • Shaft Material
    Steel
  • Knob Length
    80.0 mm
Gear Lever 216.0 mm M12 x 1.75 14.0 mm Steel

WGL-205

Price Range
£ 18.9035 - £ 18.9035

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    216.0 mm
  • Shaft Diameter
    14.0 mm
  • Thread Size
    M12 x 1.75
  • Shaft Material
    Steel
  • Knob Length
    80.0 mm
Gear Lever 114.0 mm M10 12.0 mm Stainless Steel

1504429

Price Range
£ 11.7341 - £ 11.7341

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    114.0 mm
  • Shaft Diameter
    12.0 mm
  • Thread Size
    M10
  • Shaft Material
    Stainless Steel
  • Knob Length
    65.0 mm
Gear Lever 111.0 mm M8 10.0 mm Steel

1504418

Price Range
£ 6.7129 - £ 6.7129

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    111.0 mm
  • Shaft Diameter
    10.0 mm
  • Thread Size
    M8
  • Shaft Material
    Steel
  • Knob Length
    50.0 mm