Quantity | Unit price |
---|---|
1 + | £ 19.1006 |
Overall Length | 176.0 mm |
---|---|
Overall Length | 6.929 in |
Shaft Diameter | 14.0 mm |
Shaft Diameter | 0.551 in |
Thread Size | M12 x 1.75 |
Shaft Material | Steel |
Knob Length | 80.0 mm |
Knob Length | 3.15 in |
Knob Width | 25.4 mm |
Knob Width | 1 in |
Thread Length | 16.0 mm |
Thread Length | 0.63 in |
Coating | Black Oxide Polished |
Colour | Black |
Handle Style | Round Handle |
Insert Material | Brass |
Knob Material | Plastic |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue