Menu Search

Gear Levers - Ball Knob

In stock

Ball Gear Lever handles and shafts are made of steel and are ground and polished with a black oxide finish. The T-handle knob is black plastic with a brass insert making these durable levers ideal on machinery applications for changing gears through a pivot point.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
35 results
Product SKUs information
Item Code Price range Availability Shaft Diameter Thread Size Overall Length Shaft Material View
£ 8.5638 - £ 8.5638 Request the lead time here
8.1 mm
M6 x 1.0
109.0 mm
Steel
£ 10.602 - £ 10.602 Request the lead time here
12.0 mm
M10 x 1.5
114.0 mm
Steel
£ 8.0028 - £ 8.0028 Request the lead time here
8.1 mm
M6 x 1.0
89.0 mm
Steel
£ 5.4777 - £ 5.4777 Request the lead time here
8.0 mm
M6
80.0 mm
Stainless Steel
£ 7.6392 - £ 7.6392 Request the lead time here
12.0 mm
M10
125.0 mm
Stainless Steel
£ 10.0156 - £ 10.0156 Request the lead time here
14.0 mm
M12
125.0 mm
Stainless Steel
£ 4.1485 - £ 4.1485 Request the lead time here
8.0 mm
M6
100.0 mm
Steel
£ 5.3569 - £ 5.3569 Request the lead time here
12.0 mm
M10
125.0 mm
Steel
£ 6.4443 - £ 6.4443 Request the lead time here
10.0 mm
M8
100.0 mm
Stainless Steel
£ 4.1888 - £ 4.1888 Request the lead time here
10.0 mm
M8
80.0 mm
Steel
£ 6.4712 - £ 6.4712 Request the lead time here
14.0 mm
M12
125.0 mm
Steel
£ 4.3096 - £ 4.3096 Request the lead time here
10.0 mm
M8
100.0 mm
Steel
1504420 £ 4.4842 - £ 4.4842 Request the lead time here
10.0 mm
M8
125.0 mm
Steel
£ 6.1758 - £ 6.1758 Request the lead time here
10.0 mm
M8
80.0 mm
Stainless Steel
£ 4.0008 - £ 4.0008 Request the lead time here
8.0 mm
M6
72.0 mm
Steel
£ 5.2629 - £ 5.2629 Request the lead time here
12.0 mm
M10
100.0 mm
Steel
£ 5.5045 - £ 5.5045 Request the lead time here
12.0 mm
M10
174.0 mm
Steel
£ 4.0948 - £ 4.0948 Request the lead time here
8.0 mm
M6
80.0 mm
Steel
£ 5.33 - £ 5.33 Request the lead time here
8.0 mm
M6
72.0 mm
Stainless Steel
£ 11.1031 - £ 11.1031 Request the lead time here
14.0 mm
M12
160.0 mm
Stainless Steel
  • of 2
Gear Lever 109.0 mm M6 x 1.0 8.1 mm Steel

WGL-10

Price Range
£ 8.5638 - £ 8.5638

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    109.0 mm
  • Shaft Diameter
    8.1 mm
  • Thread Size
    M6 x 1.0
  • Colour
    Black
  • Handle Style
    Ball Knob
Gear Lever 114.0 mm M10 x 1.5 12.0 mm Steel

WGL-30

Price Range
£ 10.602 - £ 10.602

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    114.0 mm
  • Shaft Diameter
    12.0 mm
  • Thread Size
    M10 x 1.5
  • Colour
    Black
  • Handle Style
    Ball Knob
Gear Lever 89.0 mm M6 x 1.0 8.1 mm Steel

WGL-5

Price Range
£ 8.0028 - £ 8.0028

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    89.0 mm
  • Shaft Diameter
    8.1 mm
  • Thread Size
    M6 x 1.0
  • Colour
    Black
  • Handle Style
    Ball Knob
Gear Lever 80.0 mm M6 8.0 mm Stainless Steel

1504453

Price Range
£ 5.4777 - £ 5.4777

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    80.0 mm
  • Shaft Diameter
    8.0 mm
  • Thread Size
    M6
  • Colour
    Natural
  • Handle Style
    Ball Knob
Gear Lever 125.0 mm M10 12.0 mm Stainless Steel

1504431

Price Range
£ 7.6392 - £ 7.6392

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    125.0 mm
  • Shaft Diameter
    12.0 mm
  • Thread Size
    M10
  • Colour
    Natural
  • Handle Style
    Ball Knob
Gear Lever 125.0 mm M12 14.0 mm Stainless Steel

1504439

Price Range
£ 10.0156 - £ 10.0156

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    125.0 mm
  • Shaft Diameter
    14.0 mm
  • Thread Size
    M12
  • Colour
    Natural
  • Handle Style
    Ball Knob
Gear Lever 100.0 mm M6 8.0 mm Steel

1504448

Price Range
£ 4.1485 - £ 4.1485

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    100.0 mm
  • Shaft Diameter
    8.0 mm
  • Thread Size
    M6
  • Colour
    Natural
  • Handle Style
    Ball Knob
Gear Lever 125.0 mm M10 12.0 mm Steel

1504432

Price Range
£ 5.3569 - £ 5.3569

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    125.0 mm
  • Shaft Diameter
    12.0 mm
  • Thread Size
    M10
  • Colour
    Natural
  • Handle Style
    Ball Knob
Gear Lever 100.0 mm M8 10.0 mm Stainless Steel

1504415

Price Range
£ 6.4443 - £ 6.4443

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    100.0 mm
  • Shaft Diameter
    10.0 mm
  • Thread Size
    M8
  • Colour
    Natural
  • Handle Style
    Ball Knob
Gear Lever 80.0 mm M8 10.0 mm Steel

1504424

Price Range
£ 4.1888 - £ 4.1888

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    80.0 mm
  • Shaft Diameter
    10.0 mm
  • Thread Size
    M8
  • Colour
    Natural
  • Handle Style
    Ball Knob
Gear Lever 125.0 mm M12 14.0 mm Steel

1504440

Price Range
£ 6.4712 - £ 6.4712

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    125.0 mm
  • Shaft Diameter
    14.0 mm
  • Thread Size
    M12
  • Colour
    Natural
  • Handle Style
    Ball Knob
Gear Lever 100.0 mm M8 10.0 mm Steel

1504416

Price Range
£ 4.3096 - £ 4.3096

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    100.0 mm
  • Shaft Diameter
    10.0 mm
  • Thread Size
    M8
  • Colour
    Natural
  • Handle Style
    Ball Knob
Gear Lever 125.0 mm M8 10.0 mm Steel

1504420

Price Range
£ 4.4842 - £ 4.4842

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    125.0 mm
  • Shaft Diameter
    10.0 mm
  • Thread Size
    M8
  • Colour
    Natural
  • Handle Style
    Ball Knob
Gear Lever 80.0 mm M8 10.0 mm Stainless Steel

1504423

Price Range
£ 6.1758 - £ 6.1758

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    80.0 mm
  • Shaft Diameter
    10.0 mm
  • Thread Size
    M8
  • Colour
    Natural
  • Handle Style
    Ball Knob
Gear Lever 72.0 mm M6 8.0 mm Steel

1504450

Price Range
£ 4.0008 - £ 4.0008

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    72.0 mm
  • Shaft Diameter
    8.0 mm
  • Thread Size
    M6
  • Handle Style
    Ball Knob
  • Commodity Code
    8487905990
Gear Lever 100.0 mm M10 12.0 mm Steel

1504428

Price Range
£ 5.2629 - £ 5.2629

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    100.0 mm
  • Shaft Diameter
    12.0 mm
  • Thread Size
    M10
  • Colour
    Natural
  • Handle Style
    Ball Knob
Gear Lever 174.0 mm M10 12.0 mm Steel

1504436

Price Range
£ 5.5045 - £ 5.5045

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    174.0 mm
  • Shaft Diameter
    12.0 mm
  • Thread Size
    M10
  • Handle Style
    Ball Knob
  • Commodity Code
    8487905990
Gear Lever 80.0 mm M6 8.0 mm Steel

1504454

Price Range
£ 4.0948 - £ 4.0948

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    80.0 mm
  • Shaft Diameter
    8.0 mm
  • Thread Size
    M6
  • Colour
    Natural
  • Handle Style
    Ball Knob
Gear Lever 72.0 mm M6 8.0 mm Stainless Steel

1504449

Price Range
£ 5.33 - £ 5.33

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    72.0 mm
  • Shaft Diameter
    8.0 mm
  • Thread Size
    M6
  • Handle Style
    Ball Knob
  • Commodity Code
    8487905990
Gear Lever 160.0 mm M12 14.0 mm Stainless Steel

1504443

Price Range
£ 11.1031 - £ 11.1031

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    160.0 mm
  • Shaft Diameter
    14.0 mm
  • Thread Size
    M12
  • Colour
    Natural
  • Handle Style
    Ball Knob