Menu Search

Gear Levers - Ball Knob

In stock

Ball Gear Lever handles and shafts are made of steel and are ground and polished with a black oxide finish. The T-handle knob is black plastic with a brass insert making these durable levers ideal on machinery applications for changing gears through a pivot point.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
35 results
Product SKUs information
Essentra Part Number Price range Availability Shaft Diameter Thread Size Overall Length Shaft Material View
Request the lead time here
10.0 mm
M8
100.0 mm
Steel
Request the lead time here
8.0 mm
M6
80.0 mm
Stainless Steel
Request the lead time here
12.0 mm
M10
125.0 mm
Stainless Steel
Request the lead time here
14.0 mm
M12
125.0 mm
Stainless Steel
Request the lead time here
8.0 mm
M6
100.0 mm
Steel
Request the lead time here
10.0 mm
M8
80.0 mm
Stainless Steel
Request the lead time here
12.0 mm
M10
160.0 mm
Stainless Steel
Request the lead time here
8.0 mm
M6
72.0 mm
Steel
Request the lead time here
12.0 mm
M10
100.0 mm
Steel
Request the lead time here
12.0 mm
M10
174.0 mm
Steel
Request the lead time here
8.0 mm
M6
72.0 mm
Stainless Steel
10498675 Request the lead time here
10.0 mm
M8
125.0 mm
Steel
Request the lead time here
12.0 mm
M10
125.0 mm
Steel
Request the lead time here
10.0 mm
M8
100.0 mm
Stainless Steel
Request the lead time here
10.0 mm
M8
80.0 mm
Steel
Request the lead time here
14.0 mm
M12
125.0 mm
Steel
£ 13.0127 - £ 13.0127 Request the lead time here
16.0 mm
M14 x 2;0
178.1 mm
Steel
Request the lead time here
8.0 mm
M6
100.0 mm
Stainless Steel
Request the lead time here
10.0 mm
M8
125.0 mm
Stainless Steel
Request the lead time here
12.0 mm
M10
100.0 mm
Stainless Steel
  • of 2
Gear Lever 100.0 mm M8 10.0 mm Steel

10498637


Stock Levels
Request the lead time here
Attributes
  • Overall Length
    100.0 mm
  • Shaft Diameter
    10.0 mm
  • Thread Size
    M8
  • Colour
    Natural
  • Handle Style
    Ball Knob
Gear Lever 80.0 mm M6 8.0 mm Stainless Steel

10499009


Stock Levels
Request the lead time here
Attributes
  • Overall Length
    80.0 mm
  • Shaft Diameter
    8.0 mm
  • Thread Size
    M6
  • Colour
    Natural
  • Handle Style
    Ball Knob
Gear Lever 125.0 mm M10 12.0 mm Stainless Steel

10498781


Stock Levels
Request the lead time here
Attributes
  • Overall Length
    125.0 mm
  • Shaft Diameter
    12.0 mm
  • Thread Size
    M10
  • Colour
    Natural
  • Handle Style
    Ball Knob
Gear Lever 125.0 mm M12 14.0 mm Stainless Steel

10498866


Stock Levels
Request the lead time here
Attributes
  • Overall Length
    125.0 mm
  • Shaft Diameter
    14.0 mm
  • Thread Size
    M12
  • Colour
    Natural
  • Handle Style
    Ball Knob
Gear Lever 100.0 mm M6 8.0 mm Steel

10498958


Stock Levels
Request the lead time here
Attributes
  • Overall Length
    100.0 mm
  • Shaft Diameter
    8.0 mm
  • Thread Size
    M6
  • Colour
    Natural
  • Handle Style
    Ball Knob
Gear Lever 80.0 mm M8 10.0 mm Stainless Steel

10498705


Stock Levels
Request the lead time here
Attributes
  • Overall Length
    80.0 mm
  • Shaft Diameter
    10.0 mm
  • Thread Size
    M8
  • Colour
    Natural
  • Handle Style
    Ball Knob
Gear Lever 160.0 mm M10 12.0 mm Stainless Steel

10498828


Stock Levels
Request the lead time here
Attributes
  • Overall Length
    160.0 mm
  • Shaft Diameter
    12.0 mm
  • Thread Size
    M10
  • Colour
    Natural
  • Handle Style
    Ball Knob
Gear Lever 72.0 mm M6 8.0 mm Steel

10498972


Stock Levels
Request the lead time here
Attributes
  • Overall Length
    72.0 mm
  • Shaft Diameter
    8.0 mm
  • Thread Size
    M6
  • Handle Style
    Ball Knob
  • Commodity Code
    8487905990
Gear Lever 100.0 mm M10 12.0 mm Steel

10498750


Stock Levels
Request the lead time here
Attributes
  • Overall Length
    100.0 mm
  • Shaft Diameter
    12.0 mm
  • Thread Size
    M10
  • Colour
    Natural
  • Handle Style
    Ball Knob
Gear Lever 174.0 mm M10 12.0 mm Steel

10498835


Stock Levels
Request the lead time here
Attributes
  • Overall Length
    174.0 mm
  • Shaft Diameter
    12.0 mm
  • Thread Size
    M10
  • Handle Style
    Ball Knob
  • Commodity Code
    8487905990
Gear Lever 72.0 mm M6 8.0 mm Stainless Steel

10498965


Stock Levels
Request the lead time here
Attributes
  • Overall Length
    72.0 mm
  • Shaft Diameter
    8.0 mm
  • Thread Size
    M6
  • Handle Style
    Ball Knob
  • Commodity Code
    8487905990
Gear Lever 125.0 mm M8 10.0 mm Steel

10498675


Stock Levels
Request the lead time here
Attributes
  • Overall Length
    125.0 mm
  • Shaft Diameter
    10.0 mm
  • Thread Size
    M8
  • Colour
    Natural
  • Handle Style
    Ball Knob
Gear Lever 125.0 mm M10 12.0 mm Steel

10498798


Stock Levels
Request the lead time here
Attributes
  • Overall Length
    125.0 mm
  • Shaft Diameter
    12.0 mm
  • Thread Size
    M10
  • Colour
    Natural
  • Handle Style
    Ball Knob
Gear Lever 100.0 mm M8 10.0 mm Stainless Steel

10498620


Stock Levels
Request the lead time here
Attributes
  • Overall Length
    100.0 mm
  • Shaft Diameter
    10.0 mm
  • Thread Size
    M8
  • Colour
    Natural
  • Handle Style
    Ball Knob
Gear Lever 80.0 mm M8 10.0 mm Steel

10498712


Stock Levels
Request the lead time here
Attributes
  • Overall Length
    80.0 mm
  • Shaft Diameter
    10.0 mm
  • Thread Size
    M8
  • Colour
    Natural
  • Handle Style
    Ball Knob
Gear Lever 125.0 mm M12 14.0 mm Steel

10498873


Stock Levels
Request the lead time here
Attributes
  • Overall Length
    125.0 mm
  • Shaft Diameter
    14.0 mm
  • Thread Size
    M12
  • Colour
    Natural
  • Handle Style
    Ball Knob
Gear Lever 178.1 mm M14 x 2.0 16.0 mm Steel

10635858

Price Range
£ 13.0127 - £ 13.0127

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    178.1 mm
  • Shaft Diameter
    16.0 mm
  • Thread Size
    M14 x 2;0
  • Colour
    Black
  • Handle Style
    Ball Knob
Gear Lever 100.0 mm M6 8.0 mm Stainless Steel

10498941


Stock Levels
Request the lead time here
Attributes
  • Overall Length
    100.0 mm
  • Shaft Diameter
    8.0 mm
  • Thread Size
    M6
  • Colour
    Natural
  • Handle Style
    Ball Knob
Gear Lever 125.0 mm M8 10.0 mm Stainless Steel

10498668


Stock Levels
Request the lead time here
Attributes
  • Overall Length
    125.0 mm
  • Shaft Diameter
    10.0 mm
  • Thread Size
    M8
  • Colour
    Natural
  • Handle Style
    Ball Knob
Gear Lever 100.0 mm M10 12.0 mm Stainless Steel

10498743


Stock Levels
Request the lead time here
Attributes
  • Overall Length
    100.0 mm
  • Shaft Diameter
    12.0 mm
  • Thread Size
    M10
  • Colour
    Natural
  • Handle Style
    Ball Knob