Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Ball Gear Lever handles and shafts are made of steel and are ground and polished with a black oxide finish. The T-handle knob is black plastic with a brass insert making these durable levers ideal on machinery applications for changing gears through a pivot point.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Shaft Diameter | Thread Size | Overall Length | Shaft Material | View | |
|---|---|---|---|---|---|---|---|
| 10322086 | Request the lead time here |
0.394 in
10.0 mm
|
M8 x 1.25
|
3.583 in
91.0 mm
|
Steel
|
||
| Request the lead time here |
0.472 in
12.0 mm
|
M10 x 1.5
|
5.472 in
139.0 mm
|
Steel
|
|||
| £ 12.6116 - £ 12.6116 | Request the lead time here |
0.551 in
14.0 mm
|
M12 x 1.75
|
6.929 in
176.0 mm
|
Steel
|
||
| 10322024 | 253 In stock |
0.319 in
8.1 mm
|
M6 x 1.0
|
2.835 in
72.0 mm
|
Steel
|
||
| £ 8.0226 - £ 8.0226 | 4 In stock |
0.394 in
10.0 mm
|
M8 x 1.25
|
5.354 in
136.0 mm
|
Steel
|
||
| £ 15.2534 - £ 15.2534 | Request the lead time here |
0.551 in
14.0 mm
|
M12 x 1.75
|
5.551 in
141.0 mm
|
Steel
|
||
| Request the lead time here |
0.63 in
16.0 mm
|
M14 x 2;0
|
10.551 in
268.0 mm
|
Steel
|
|||
| £ 7.5365 - £ 7.5365 | 8 In stock |
0.394 in
10.0 mm
|
M8 x 1.25
|
4.37 in
111.0 mm
|
Steel
|
||
| £ 11.5844 - £ 11.5844 | Request the lead time here |
0.472 in
12.0 mm
|
M10 x 1.5
|
6.85 in
174.0 mm
|
Steel
|
||
| Request the lead time here |
0.551 in
14.0 mm
|
M12 x 1.75
|
8.504 in
216.0 mm
|
Steel
|
|||
| Request the lead time here |
0.319 in
8.1 mm
|
M6 x 1.0
|
4.291 in
109.0 mm
|
Steel
|
|||
| £ 10.602 - £ 10.602 | Request the lead time here |
0.472 in
12.0 mm
|
M10 x 1.5
|
4.488 in
114.0 mm
|
Steel
|
||
| Request the lead time here |
0.319 in
8.1 mm
|
M6 x 1.0
|
3.504 in
89.0 mm
|
Steel
|
|||
| £ 13.0127 - £ 13.0127 | Request the lead time here |
0.63 in
16.0 mm
|
M14 x 2;0
|
7.012 in
178.1 mm
|
Steel
|
||
| Request the lead time here |
0.315 in
8.0 mm
|
M6
|
3.937 in
100.0 mm
|
Stainless Steel
|
|||
| Request the lead time here |
0.315 in
8.0 mm
|
M6
|
2.835 in
72.0 mm
|
Steel
|
|||
| Request the lead time here |
0.472 in
12.0 mm
|
M10
|
3.937 in
100.0 mm
|
Steel
|
|||
| Request the lead time here |
0.472 in
12.0 mm
|
M10
|
6.85 in
174.0 mm
|
Steel
|
|||
| Request the lead time here |
0.315 in
8.0 mm
|
M6
|
2.835 in
72.0 mm
|
Stainless Steel
|
|||
| Request the lead time here |
0.472 in
12.0 mm
|
M10
|
3.937 in
100.0 mm
|
Stainless Steel
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue