Menu Search

Gas Springs - Adjustable Force

In stock

These Gas Springs with Adjustable Force are a form of gas spring that allows the user to alter the force exerted by the gas spring after it has been installed. This is accomplished by varying the pressure of the gas inside the spring. When employed, theoretical forces are frequently discovered to be wrong because factors such as hinge friction and apparent speed of action influence computations. It can be modified to match individual preferences and adjusted while in use, saving you both time and effort.

When the gas springs are delivered, they are charged to their maximum force. It is simple to install and remove with the included equipment, and gas may be progressively released through the valve at the end of the tube to provide the force required for your application. Once confirmed, we can measure the force and offer fixed force gas springs to your specifications. Used in various industries, including automobile, furniture, medical equipment, and industrial machinery.

  • Colour: Black


Series Code :SR5487

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
53 results
Product SKUs information
Item Code Price range Availability Extended Length Rod Diameter Material Stroke Length Maximum Force View
£ 74.7977 - £ 77.9161 Request the lead time here
364.0 mm
8.0 mm
150.0 mm
£ 92.5581 - £ 96.4135 Request the lead time here
245.0 mm
10.0 mm
100.0 mm
£ 135.9456 - £ 138.7238 Request the lead time here
680.0 mm
14.0 mm
300.0 mm
£ 155.0973 - £ 158.2657 14 In stock
340.0 mm
6.0 mm
150.0 mm
400.0 N
1253228 £ 98.9224 - £ 103.0329 Request the lead time here
645.0 mm
10.0 mm
300.0 mm
£ 151.3956 - £ 154.4856 Request the lead time here
1080.0 mm
14.0 mm
500.0 mm
£ 140.4783 - £ 143.341 2 In stock
160.0 mm
6.0 mm
60.0 mm
400.0 N
1253247 £ 163.6714 - £ 167.0065 Request the lead time here
264.0 mm
8.0 mm
100.0 mm
650.0 N
£ 202.345 - £ 206.4722 Request the lead time here
664.0 mm
8.0 mm
300.0 mm
650.0 N
£ 352.7593 - £ 352.7593 Request the lead time here
645.0 mm
10.0 mm
300.0 mm
1200.0 N
£ 1,638.9401 - £ 1,638.9401 7 In stock
560.0 mm
10.0 mm
250.0 mm
1200.0 N
£ 76.6687 - £ 79.8579 Request the lead time here
340.0 mm
6.0 mm
150.0 mm
£ 78.5397 - £ 81.814 Request the lead time here
464.0 mm
8.0 mm
200.0 mm
£ 177.1925 - £ 180.8195 3 In stock
464.0 mm
8.0 mm
200.0 mm
650.0 N
£ 310.3603 - £ 310.3603 2 In stock
245.0 mm
10.0 mm
100.0 mm
1200.0 N
£ 609.8838 - £ 609.8838 Request the lead time here
480.0 mm
14.0 mm
200.0 mm
2500.0 N
1253212 £ 91.8549 - £ 95.6903 21 In stock
364.0 mm
8.0 mm
150.0 mm
650.0 N
£ 160.6698 - £ 163.9493 Request the lead time here
660.0 mm
10.0 mm
300.0 mm
1200.0 N
£ 47.4738 - £ 47.4738 Request the lead time here
440.0 mm
6.0 mm
200.0 mm
£ 78.7665 - £ 82.0549 Request the lead time here
564.0 mm
8.0 mm
250.0 mm
  • of 3
Adjustable Gas Spring 150.0 mm 364.0 mm

1253222

Price Range
£ 77.9161 - £ 74.7977

Stock Levels
Request the lead time here
Attributes
  • Extended Length
    364.0 mm
  • Stroke Length
    150.0 mm
  • Rod Diameter
    8.0 mm
  • Accessories Included
    2x Air Rods, 4x Ball Joints, Eye Joints, 4x Rings, 1x Allen Key, 1x Instruction Manual
  • Rod Material
    Steel
Adjustable Gas Spring 100.0 mm 245.0 mm

1253226

Price Range
£ 96.4135 - £ 92.5581

Stock Levels
Request the lead time here
Attributes
  • Extended Length
    245.0 mm
  • Stroke Length
    100.0 mm
  • Rod Diameter
    10.0 mm
  • Accessories Included
    2x Air Rods, 4x Ball Joints, Eye Joints, 4x Rings, 1x Allen Key, 1x Instruction Manual
  • Rod Material
    Steel
Adjustable Gas Spring 300.0 mm 680.0 mm

1253230

Price Range
£ 138.7238 - £ 135.9456

Stock Levels
Request the lead time here
Attributes
  • Extended Length
    680.0 mm
  • Stroke Length
    300.0 mm
  • Rod Diameter
    14.0 mm
  • Accessories Included
    2x Air Rods, 4x Ball Joints, Eye Joints, 4x Rings, 1x Allen Key, 1x Instruction Manual
  • Rod Material
    Steel
Adjustable Gas Spring 150.0 mm 340.0 mm 400.0 N

1253244

Price Range
£ 158.2657 - £ 155.0973

Stock Levels
14 In stock
Attributes
  • Adjustability
    Adjustable Force
  • Extended Length
    340.0 mm
  • Stroke Length
    150.0 mm
  • Rod Diameter
    6.0 mm
  • Thread Size
    M5 x 0.8
Adjustable Gas Spring 300.0 mm 645.0 mm

1253228

Price Range
£ 103.0329 - £ 98.9224

Stock Levels
Request the lead time here
Attributes
  • Extended Length
    645.0 mm
  • Stroke Length
    300.0 mm
  • Rod Diameter
    10.0 mm
  • Accessories Included
    2x Air Rods, 4x Ball Joints, Eye Joints, 4x Rings, 1x Allen Key, 1x Instruction Manual
  • Rod Material
    Steel
Adjustable Gas Spring 500.0 mm 1080.0 mm

1253232

Price Range
£ 154.4856 - £ 151.3956

Stock Levels
Request the lead time here
Attributes
  • Extended Length
    1080.0 mm
  • Stroke Length
    500.0 mm
  • Rod Diameter
    14.0 mm
  • Accessories Included
    2x Air Rods, 4x Ball Joints, Eye Joints, 4x Rings, 1x Allen Key, 1x Instruction Manual
  • Rod Material
    Steel
Adjustable Gas Spring 60.0 mm 160.0 mm 400.0 N

1253243

Price Range
£ 143.341 - £ 140.4783

Stock Levels
2 In stock
Attributes
  • Adjustability
    Adjustable Force
  • Extended Length
    160.0 mm
  • Stroke Length
    60.0 mm
  • Rod Diameter
    6.0 mm
  • Thread Size
    M5 x 0.8
Adjustable Gas Spring 100.0 mm 264.0 mm 650.0 N

1253247

Price Range
£ 167.0065 - £ 163.6714

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Adjustable Force
  • Extended Length
    264.0 mm
  • Stroke Length
    100.0 mm
  • Rod Diameter
    8.0 mm
  • Thread Size
    M6
Adjustable Gas Spring 300.0 mm 664.0 mm 650.0 N

1253251

Price Range
£ 206.4722 - £ 202.345

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Adjustable Force
  • Extended Length
    664.0 mm
  • Stroke Length
    300.0 mm
  • Rod Diameter
    8.0 mm
  • Thread Size
    M6
Adjustable Gas Spring 300.0 mm 645.0 mm 1200.0 N

1253255

Price Range
£ 352.7593 - £ 352.7593

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Adjustable Force
  • Extended Length
    645.0 mm
  • Stroke Length
    300.0 mm
  • Rod Diameter
    10.0 mm
  • Thread Size
    M8 x 1.25
Multi-Position Gas Spring 250.0 mm 560.0 mm 1200.0 N

1253215

Price Range
£ 1,638.9401 - £ 1,638.9401

Stock Levels
7 In stock
Attributes
  • Adjustability
    Adjustable Force
  • Extended Length
    560.0 mm
  • Stroke Length
    250.0 mm
  • Rod Diameter
    10.0 mm
  • Thread Size
    M8 x 1.25
Adjustable Gas Spring 150.0 mm 340.0 mm

1253219

Price Range
£ 79.8579 - £ 76.6687

Stock Levels
Request the lead time here
Attributes
  • Extended Length
    340.0 mm
  • Stroke Length
    150.0 mm
  • Rod Diameter
    6.0 mm
  • Accessories Included
    2x Air Rods, 4x Ball Joints, Eye Joints, 4x Rings, 1x Allen Key, 1x Instruction Manual
  • Rod Material
    Steel
Adjustable Gas Spring 200.0 mm 464.0 mm

1253223

Price Range
£ 81.814 - £ 78.5397

Stock Levels
Request the lead time here
Attributes
  • Extended Length
    464.0 mm
  • Stroke Length
    200.0 mm
  • Rod Diameter
    8.0 mm
  • Accessories Included
    2x Air Rods, 4x Ball Joints, Eye Joints, 4x Rings, 1x Allen Key, 1x Instruction Manual
  • Rod Material
    Steel
Adjustable Gas Spring 200.0 mm 464.0 mm 650.0 N

1253248

Price Range
£ 180.8195 - £ 177.1925

Stock Levels
3 In stock
Attributes
  • Adjustability
    Adjustable Force
  • Extended Length
    464.0 mm
  • Stroke Length
    200.0 mm
  • Rod Diameter
    8.0 mm
  • Thread Size
    M6
Adjustable Gas Spring 100.0 mm 245.0 mm 1200.0 N

1253252

Price Range
£ 310.3603 - £ 310.3603

Stock Levels
2 In stock
Attributes
  • Adjustability
    Adjustable Force
  • Extended Length
    245.0 mm
  • Stroke Length
    100.0 mm
  • Rod Diameter
    10.0 mm
  • Thread Size
    M8 x 1.25
Adjustable Gas Spring 200.0 mm 480.0 mm 2500.0 N

1253256

Price Range
£ 609.8838 - £ 609.8838

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Adjustable Force
  • Extended Length
    480.0 mm
  • Stroke Length
    200.0 mm
  • Rod Diameter
    14.0 mm
  • Thread Size
    M10 x 1.5
Multi-Position Gas Spring 150.0 mm 364.0 mm 650.0 N

1253212

Price Range
£ 95.6903 - £ 91.8549

Stock Levels
21 In stock
Attributes
  • Adjustability
    Adjustable Force
  • Extended Length
    364.0 mm
  • Stroke Length
    150.0 mm
  • Rod Diameter
    8.0 mm
  • Thread Size
    M6
Multi-Position Gas Spring 300.0 mm 660.0 mm 1200.0 N

1253216

Price Range
£ 163.9493 - £ 160.6698

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Adjustable Force
  • Extended Length
    660.0 mm
  • Stroke Length
    300.0 mm
  • Rod Diameter
    10.0 mm
  • Thread Size
    M8 x 1.25
Adjustable Gas Spring 200.0 mm 440.0 mm

1253220

Price Range
£ 47.4738 - £ 47.4738

Stock Levels
Request the lead time here
Attributes
  • Extended Length
    440.0 mm
  • Stroke Length
    200.0 mm
  • Rod Diameter
    6.0 mm
  • Accessories Included
    2x Air Rods, 4x Ball Joints, Eye Joints, 4x Rings, 1x Allen Key, 1x Instruction Manual
  • Rod Material
    Steel
Adjustable Gas Spring 250.0 mm 564.0 mm

1253224

Price Range
£ 82.0549 - £ 78.7665

Stock Levels
Request the lead time here
Attributes
  • Extended Length
    564.0 mm
  • Stroke Length
    250.0 mm
  • Rod Diameter
    8.0 mm
  • Accessories Included
    2x Air Rods, 4x Ball Joints, Eye Joints, 4x Rings, 1x Allen Key, 1x Instruction Manual
  • Rod Material
    Steel