Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Gas Springs with Adjustable Force are a form of gas spring that allows the user to alter the force exerted by the gas spring after it has been installed. This is accomplished by varying the pressure of the gas inside the spring. When employed, theoretical forces are frequently discovered to be wrong because factors such as hinge friction and apparent speed of action influence computations. It can be modified to match individual preferences and adjusted while in use, saving you both time and effort.
When the gas springs are delivered, they are charged to their maximum force. It is simple to install and remove with the included equipment, and gas may be progressively released through the valve at the end of the tube to provide the force required for your application. Once confirmed, we can measure the force and offer fixed force gas springs to your specifications. Used in various industries, including automobile, furniture, medical equipment, and industrial machinery.
Series Code :SR5487
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Extended Length | Rod Diameter | Material | Stroke Length | Maximum Force | View | |
|---|---|---|---|---|---|---|---|---|
| Request the lead time here |
18.898 in
480.0 mm
|
0.551 in
14.0 mm
|
|
7.874 in
200.0 mm
|
2500.0 N
2500.0 N
|
|||
| £ 310.3603 - £ 310.3603 | 2 In stock |
9.646 in
245.0 mm
|
0.394 in
10.0 mm
|
|
3.937 in
100.0 mm
|
1200.0 N
1200.0 N
|
||
| £ 141.1476 - £ 141.1476 | Request the lead time here |
9.843 in
250.0 mm
|
0.394 in
10.0 mm
|
|
3.937 in
100.0 mm
|
|
||
| £ 133.3376 - £ 136.059 | Request the lead time here |
18.898 in
480.0 mm
|
0.551 in
14.0 mm
|
|
7.874 in
200.0 mm
|
|
||
| 2 In stock |
6.299 in
160.0 mm
|
0.236 in
6.0 mm
|
|
2.362 in
60.0 mm
|
400.0 N
400.0 N
|
|||
| £ 78.7665 - £ 82.0549 | 11 In stock |
22.205 in
564.0 mm
|
0.315 in
8.0 mm
|
|
9.843 in
250.0 mm
|
|
||
| 10202937 | £ 98.9224 - £ 103.0329 | Request the lead time here |
25.394 in
645.0 mm
|
0.394 in
10.0 mm
|
|
11.811 in
300.0 mm
|
|
|
| £ 151.3956 - £ 154.4856 | Request the lead time here |
42.52 in
1080.0 mm
|
0.551 in
14.0 mm
|
|
19.685 in
500.0 mm
|
|
||
| Request the lead time here |
17.323 in
440.0 mm
|
0.236 in
6.0 mm
|
|
7.874 in
200.0 mm
|
400.0 N
400.0 N
|
|||
| Request the lead time here |
22.205 in
564.0 mm
|
0.315 in
8.0 mm
|
|
9.843 in
250.0 mm
|
650.0 N
650.0 N
|
|||
| Request the lead time here |
21.457 in
545.0 mm
|
0.394 in
10.0 mm
|
|
9.843 in
250.0 mm
|
1200.0 N
1200.0 N
|
|||
| Request the lead time here |
26.142 in
664.0 mm
|
0.315 in
8.0 mm
|
|
11.811 in
300.0 mm
|
650.0 N
650.0 N
|
|||
| £ 91.5943 - £ 95.4071 | Request the lead time here |
21.457 in
545.0 mm
|
0.394 in
10.0 mm
|
|
9.843 in
250.0 mm
|
|
||
| 10494509 | 2 In stock |
9.449 in
240.0 mm
|
0.236 in
6.0 mm
|
|
3.937 in
100.0 mm
|
400.0 N
400.0 N
|
||
| £ 193.5358 - £ 197.4904 | 17 In stock |
14.331 in
364.0 mm
|
0.315 in
8.0 mm
|
|
5.906 in
150.0 mm
|
650.0 N
650.0 N
|
||
| Request the lead time here |
17.52 in
445.0 mm
|
0.394 in
10.0 mm
|
|
7.874 in
200.0 mm
|
1200.0 N
1200.0 N
|
|||
| 2 In stock |
26.772 in
680.0 mm
|
0.551 in
14.0 mm
|
|
11.811 in
300.0 mm
|
2500.0 N
2500.0 N
|
|||
| 10203125 | Request the lead time here |
10.394 in
264.0 mm
|
0.315 in
8.0 mm
|
|
3.937 in
100.0 mm
|
650.0 N
650.0 N
|
||
| £ 386.6889 - £ 386.6889 | 6 In stock |
33.858 in
860.0 mm
|
0.551 in
14.0 mm
|
|
15.748 in
400.0 mm
|
|
||
| £ 92.5439 - £ 96.3993 | Request the lead time here |
17.717 in
450.0 mm
|
0.236 in
6.0 mm
|
|
7.874 in
200.0 mm
|
400.0 N
400.0 N