Menu Search

Gas Spring End Fittings

In stock

These Gas Spring End Fittings connect a gas spring to the object or structure it supports. They are essential for maintaining the safe and reliable operation of gas springs, and selecting the appropriate end fittings for the specific application is critical. The vast array, when combined, gives a wide choice of simple-to-assemble fixing solutions to suit your application.

It can be the same or have various sizes and types on either end. Durable and resistant to wear and tear, it can be used for heavy load applications, and are simple to install and remove using a ball joint. Used in various applications, including automotive trunks or industrial machinery.

  • Salt spray tested under ASTM B117
  • Material: Steel, Stainless Steel, Zinc Alloy, Nylon
  • Colour: Natural, Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 4
Image
Type 5
27 results
Product SKUs information
Essentra Part Number Price range Availability Pitch Diameter Thread Size Material Mounting Hole to End Length Type View
£ 2.3245 - £ 2.4805 Request the lead time here
1.0 mm
M6
Nylon
17.5 mm
1
10202661 Request the lead time here
1.3 mm
M8
Nylon
18.0 mm
7
10306314 £ 1.6725 - £ 1.7717 Request the lead time here
1.0 mm
M6
Nylon
21.0 mm
2
£ 7.6824 - £ 8.1785 Request the lead time here
0.8 mm
M5
Steel
20.0 mm
4
£ 15.3649 - £ 16.0027 Request the lead time here
1.3 mm
M8
Steel
32.0 mm
4
10404218 Request the lead time here
M6 x 1.0
Steel
38.0 mm
Clevis Clip
£ 15.2798 - £ 15.9177 Request the lead time here
1.0 mm
M6
Stainless Steel
32.0 mm
4
£ 2.6789 - £ 2.849 Request the lead time here
0.8 mm
M5
Nylon
17.5 mm
1
£ 6.5343 - £ 6.9595 78 In stock
1.5 mm
M10
Steel
30.0 mm
5
£ 18.5258 - £ 19.2912 Request the lead time here
1.3 mm
M8
Stainless Steel
30.0 mm
5
10306352 £ 2.9482 - £ 3.1467 Request the lead time here
1.3 mm
M8
Zinc Alloy
21.0 mm
6
10306338 £ 13.99 - £ 14.5711 Request the lead time here
1.0 mm
M6
Steel
24.0 mm
4
£ 8.6888 - £ 9.2416 Request the lead time here
1.5 mm
M10
Steel
32.0 mm
2
10336465 £ 10.5031 - £ 10.9425 Request the lead time here
1.0 mm
M6
Stainless Steel
24.0 mm
4
£ 13.8482 - £ 14.4294 Request the lead time here
1.0 mm
M6
Steel
35.0 mm
5
10306253 £ 1.9985 - £ 2.1403 72 In stock
1.0 mm
M6
Nylon
17.0 mm
2
£ 5.3437 - £ 5.6838 Request the lead time here
0.8 mm
M5
Steel
22.0 mm
2
Request the lead time here
M6 x 1.0
Steel
23.0 mm
Clevis Clip
10306307 £ 4.5357 - £ 4.8192 Request the lead time here
M6
Steel
18.0 mm
5
10202678 £ 9.8653 - £ 9.8653 280 In stock
1.3 mm
M8
Stainless Steel
18.0 mm
5
  • of 2
End Fitting 17.5 mm M6 Nylon

10306291

Price Range
£ 2.4805 - £ 2.3245

Stock Levels
Request the lead time here
Attributes
  • Pitch Diameter
    1.0 mm
  • Mounting Hole to End Length
    17.5 mm
  • Type
    1
  • Full Material
    Nylon
  • Colour
    Black
Fixing Plate 18.0 mm M8 Nylon

10202661


Stock Levels
Request the lead time here
Attributes
  • Pitch Diameter
    1.3 mm
  • Mounting Hole to End Length
    18.0 mm
  • Type
    7
  • Full Material
    Nylon
  • Colour
    Black
End Fitting 21.0 mm M6 Nylon

10306314

Price Range
£ 1.7717 - £ 1.6725

Stock Levels
Request the lead time here
Attributes
  • Pitch Diameter
    1.0 mm
  • Mounting Hole to End Length
    21.0 mm
  • Type
    2
  • Full Material
    Nylon
  • Colour
    Black
End Fitting 20.0 mm M5 Steel

10306277

Price Range
£ 8.1785 - £ 7.6824

Stock Levels
Request the lead time here
Attributes
  • Pitch Diameter
    0.8 mm
  • Mounting Hole to End Length
    20.0 mm
  • Type
    4
  • Full Material
    Steel
  • Colour
    Natural
End Fitting 32.0 mm M8 Steel

10306369

Price Range
£ 16.0027 - £ 15.3649

Stock Levels
Request the lead time here
Attributes
  • Pitch Diameter
    1.3 mm
  • Mounting Hole to End Length
    32.0 mm
  • Type
    4
  • Full Material
    Steel
  • Colour
    Natural
Fixing Plate 38.0 mm M10 x 1.5 mm Steel

10404218


Stock Levels
Request the lead time here
Attributes
  • Mounting Hole to End Length
    38.0 mm
  • Type
    Clevis Clip
  • Full Material
    Steel
  • Colour
    Natural
  • Commodity Code
    7326909890
Fixing Plate 32.0 mm Stainless Steel

10202715

Price Range
£ 15.9177 - £ 15.2798

Stock Levels
Request the lead time here
Attributes
  • Pitch Diameter
    1.0 mm
  • Mounting Hole to End Length
    32.0 mm
  • Type
    4
  • Full Material
    Stainless Steel
  • Colour
    Natural
End Fitting 17.5 mm M5 Nylon

10306246

Price Range
£ 2.849 - £ 2.6789

Stock Levels
Request the lead time here
Attributes
  • Pitch Diameter
    0.8 mm
  • Mounting Hole to End Length
    17.5 mm
  • Type
    1
  • Full Material
    Nylon
  • Colour
    Black
End Fitting 30.0 mm M10 Steel

10306345

Price Range
£ 6.9595 - £ 6.5343

Stock Levels
78 In stock
Attributes
  • Internal Thread Size
    M8 x 1.25
  • External Thread Size
    M8 x 1.25
  • Pitch Diameter
    1.5 mm
  • Mounting Hole to End Length
    30.0 mm
  • Type
    5
Fixing Plate 30.0 mm M8 Stainless Steel

10202692

Price Range
£ 19.2912 - £ 18.5258

Stock Levels
Request the lead time here
Attributes
  • Pitch Diameter
    1.3 mm
  • Mounting Hole to End Length
    30.0 mm
  • Type
    5
  • Full Material
    Stainless Steel
  • Colour
    Natural
End Fitting 21.0 mm M8 Zinc Alloy

10306352

Price Range
£ 3.1467 - £ 2.9482

Stock Levels
Request the lead time here
Attributes
  • Pitch Diameter
    1.3 mm
  • Mounting Hole to End Length
    21.0 mm
  • Type
    6
  • Full Material
    Zinc Alloy
  • Colour
    Natural
End Fitting 24.0 mm M6 Steel

10306338

Price Range
£ 14.5711 - £ 13.99

Stock Levels
Request the lead time here
Attributes
  • Pitch Diameter
    1.0 mm
  • Mounting Hole to End Length
    24.0 mm
  • Type
    4
  • Full Material
    Steel
  • Colour
    Natural
End Fitting 32.0 mm M10 Steel

10306383

Price Range
£ 9.2416 - £ 8.6888

Stock Levels
Request the lead time here
Attributes
  • Pitch Diameter
    1.5 mm
  • Mounting Hole to End Length
    32.0 mm
  • Type
    2
  • Full Material
    Steel
  • Colour
    Natural
Fixing Plate 24.0 mm Stainless Steel

10336465

Price Range
£ 10.9425 - £ 10.5031

Stock Levels
Request the lead time here
Attributes
  • Pitch Diameter
    1.0 mm
  • Mounting Hole to End Length
    24.0 mm
  • Type
    4
  • Full Material
    Stainless Steel
  • Colour
    Natural
End Fitting 35.0 mm M6 Steel

10306376

Price Range
£ 14.4294 - £ 13.8482

Stock Levels
Request the lead time here
Attributes
  • Pitch Diameter
    1.0 mm
  • Mounting Hole to End Length
    35.0 mm
  • Type
    5
  • Full Material
    Steel
  • Colour
    Natural
End Fitting 17.0 mm M6 Nylon

10306253

Price Range
£ 2.1403 - £ 1.9985

Stock Levels
72 In stock
Attributes
  • Pitch Diameter
    1.0 mm
  • Mounting Hole to End Length
    17.0 mm
  • Type
    2
  • Full Material
    Nylon
  • Colour
    Black
End Fitting 22.0 mm M5 Steel

10306260

Price Range
£ 5.6838 - £ 5.3437

Stock Levels
Request the lead time here
Attributes
  • Pitch Diameter
    0.8 mm
  • Mounting Hole to End Length
    22.0 mm
  • Type
    2
  • Full Material
    Steel
  • Colour
    Natural
Fixing Plate 23.0 mm M6 x 1.0 Steel

10404195


Stock Levels
Request the lead time here
Attributes
  • Mounting Hole to End Length
    23.0 mm
  • Type
    Clevis Clip
  • Full Material
    Steel
  • Colour
    Natural
  • Commodity Code
    7318190090
End Fitting 18.0 mm M6 Steel

10306307

Price Range
£ 4.8192 - £ 4.5357

Stock Levels
Request the lead time here
Attributes
  • Mounting Hole to End Length
    18.0 mm
  • Type
    5
  • Full Material
    Steel
  • Colour
    Natural
  • Commodity Code
    7326909890
Fixing Plate 18.0 mm M8 Stainless Steel

10202678

Price Range
£ 9.8653 - £ 9.8653

Stock Levels
280 In stock
Attributes
  • Internal Thread Size
    M6x1.0
  • External Thread Size
    M8x1.25
  • Pitch Diameter
    1.3 mm
  • Mounting Hole to End Length
    18.0 mm
  • Type
    5