Quantity | Unit price |
---|---|
4 - 19 | £ 15.375 |
20 - 99 | £ 15.0601 |
100 + | £ 14.7589 |
Pitch Diameter | 1.0 mm |
---|---|
Pitch Diameter | 0.039 in |
Mounting Hole to End Length | 32.0 mm |
Mounting Hole to End Length | 1.26 in |
To Fit Gas Strut Diameter Range | 10.0 - 23.0 mm |
To Fit Gas Strut Diameter Range | 0.394 - 0.906 in |
Type | 4 |
Full Material | Stainless Steel |
Colour | Natural |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue