Menu Search

Gas Cylinder Valve Protectors

In stock

Gas Cylinder Valve Protectors are designed in collaboration with major European gas companies. Covers the valve threads on industrial and LPG gas cylinders during storage, handling and transportation. Features a vent flap that allows for the safe escape of gas in the event of an inadvertent valve opening.

  • Designed to protect industrial and LPG gas cylinder valve threads when not in use.
  • It can differentiate full from empty cylinders.
  • It is commonly used in laboratories, medical industry, and construction applications.
Material: HDPE, LDPE Colour: Yellow Series Code: SRF0084, SR1060

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Image
Type 5
23 results
Product SKUs information
Item Code Price range Availability Material d Type Vent Flap View
£ 0.2211 - £ 0.2296 Request the lead time here
LDPE
20.0 mm
4
N
£ 0.1299 - £ 0.1671 57250 In stock
LDPE
22.2 mm
2
Y
£ 0.1182 - £ 0.1682 103000 In stock
LDPE
22.2 mm
2
N
£ 0.2324 - £ 0.2423 Request the lead time here
LDPE
30.0 mm
4
N
10784 £ 0.1828 - £ 0.4411 Request the lead time here
LDPE
28.8 mm
1
N
£ 0.1743 - £ 0.4252 Request the lead time here
LDPE
25.4 mm
1
N
£ 0.2055 - £ 0.4316 Request the lead time here
LDPE
26.4 mm
1
Y
£ 0.1445 - £ 0.1908 Request the lead time here
LDPE
24.3 mm
1
N
£ 0.1871 - £ 0.1913 Request the lead time here
LDPE
30.0 mm
5
N
110589 £ 0.4847 - £ 0.4946 Request the lead time here
HDPE
21.8 mm
6
Y
£ 0.1417 - £ 0.1892 34000 In stock
LDPE
21.7 mm
1
N
£ 0.1559 - £ 0.2649 Request the lead time here
LDPE
21.8 mm
1
Y
£ 0.4493 - £ 0.9966 Request the lead time here
LDPE
35.0 mm
5
Y
£ 0.5074 - £ 0.5074 Request the lead time here
HDPE
30.0 mm
6
Y
£ 0.1559 - £ 0.1857 Request the lead time here
LDPE
21.7 mm
1
Y
£ 0.4521 - £ 0.9913 Request the lead time here
LDPE
38.0 mm
5
Y
£ 0.1248 - £ 0.1301 Request the lead time here
HDPE
28.0 mm
6
N
110240 £ 0.2154 - £ 0.2197 11000 In stock
LDPE
30.0 mm
5
Y
£ 0.4861 - £ 0.4961 Request the lead time here
HDPE
24.3 mm
6
Y
£ 0.18 - £ 0.4358 Request the lead time here
LDPE
25.0 mm
3
N
  • of 2
Gas Cylinder Valve Plug LDPE Yellow

110049

Price Range
£ 0.2296 - £ 0.2211

Stock Levels
Request the lead time here
Attributes
  • d
    20.0 mm
  • Vent Flap
    N
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Type
    4
Gas Cylinder Valve Plug LDPE Yellow

110004

Price Range
£ 0.1671 - £ 0.1299

Stock Levels
57250 In stock
Attributes
  • d
    22.2 mm
  • Vent Flap
    Y
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Type
    2
Gas Cylinder Valve Plug LDPE Yellow

10785

Price Range
£ 0.1682 - £ 0.1182

Stock Levels
103000 In stock
Attributes
  • d
    22.2 mm
  • Vent Flap
    N
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Type
    2
Gas Cylinder Valve Plug LDPE Yellow

110583

Price Range
£ 0.2423 - £ 0.2324

Stock Levels
Request the lead time here
Attributes
  • d
    30.0 mm
  • Vent Flap
    N
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Type
    4
Gas Cylinder Valve Cap 28.8 mm N LDPE Yellow

10784

Price Range
£ 0.4411 - £ 0.1828

Stock Levels
Request the lead time here
Attributes
  • d
    28.8 mm
  • Vent Flap
    N
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Type
    1
Gas Cylinder Valve Cap 25.4 mm N LDPE Yellow

10783

Price Range
£ 0.4252 - £ 0.1743

Stock Levels
Request the lead time here
Attributes
  • d
    25.4 mm
  • Vent Flap
    N
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Type
    1
Gas Cylinder Valve Cap 26.4 mm Y LDPE Yellow

110006

Price Range
£ 0.4316 - £ 0.2055

Stock Levels
Request the lead time here
Attributes
  • d
    26.4 mm
  • Vent Flap
    Y
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Type
    1
Gas Cylinder Valve Cap 24.3 mm N LDPE Yellow

110007

Price Range
£ 0.1908 - £ 0.1445

Stock Levels
Request the lead time here
Attributes
  • d
    24.3 mm
  • Vent Flap
    N
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Type
    1
Gas Cylinder Valve Cap 30.0 mm N LDPE Yellow

110239

Price Range
£ 0.1913 - £ 0.1871

Stock Levels
Request the lead time here
Attributes
  • d
    30.0 mm
  • Vent Flap
    N
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Type
    5
Gas Cylinder Valve Cap 21.8 mm Y HDPE Yellow

110589

Price Range
£ 0.4946 - £ 0.4847

Stock Levels
Request the lead time here
Attributes
  • d
    21.8 mm
  • Vent Flap
    Y
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Type
    6
Gas Cylinder Valve Cap 21.7 mm N LDPE Yellow

12940

Price Range
£ 0.1892 - £ 0.1417

Stock Levels
34000 In stock
Attributes
  • d
    21.7 mm
  • Vent Flap
    N
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Type
    1
Gas Cylinder Valve Cap 21.8 mm Y LDPE Yellow

110009

Price Range
£ 0.2649 - £ 0.1559

Stock Levels
Request the lead time here
Attributes
  • d
    21.8 mm
  • Vent Flap
    Y
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Type
    1
Gas Cylinder Valve Cap 35.0 mm Y LDPE Yellow

110586

Price Range
£ 0.9966 - £ 0.4493

Stock Levels
Request the lead time here
Attributes
  • d
    35.0 mm
  • Vent Flap
    Y
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Type
    5
Gas Cylinder Valve Cap 30.0 mm Y HDPE Yellow

110592

Price Range
£ 0.5074 - £ 0.5074

Stock Levels
Request the lead time here
Attributes
  • d
    30.0 mm
  • Vent Flap
    Y
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Type
    6
Gas Cylinder Valve Cap 21.7 mm Y LDPE Yellow

110048

Price Range
£ 0.1857 - £ 0.1559

Stock Levels
Request the lead time here
Attributes
  • d
    21.7 mm
  • Vent Flap
    Y
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Type
    1
Gas Cylinder Valve Cap 38.0 mm Y LDPE Yellow

110588

Price Range
£ 0.9913 - £ 0.4521

Stock Levels
Request the lead time here
Attributes
  • d
    38.0 mm
  • Vent Flap
    Y
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Type
    5
Gas Cylinder Valve Cap 28.0 mm N HDPE Yellow

110832

Price Range
£ 0.1301 - £ 0.1248

Stock Levels
Request the lead time here
Attributes
  • d
    28.0 mm
  • Vent Flap
    N
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Type
    6
Gas Cylinder Valve Cap 30.0 mm Y LDPE Yellow

110240

Price Range
£ 0.2197 - £ 0.2154

Stock Levels
11000 In stock
Attributes
  • d
    30.0 mm
  • Vent Flap
    Y
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Type
    5
Gas Cylinder Valve Cap 24.3 mm Y HDPE Yellow

110590

Price Range
£ 0.4961 - £ 0.4861

Stock Levels
Request the lead time here
Attributes
  • d
    24.3 mm
  • Vent Flap
    Y
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Type
    6
Gas Cylinder Valve Cap 25.0 mm N LDPE Yellow

10787

Price Range
£ 0.4358 - £ 0.18

Stock Levels
Request the lead time here
Attributes
  • d
    25.0 mm
  • Vent Flap
    N
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Type
    3