Menu Search

Gas Cylinder Valve Protectors

In stock

Gas Cylinder Valve Protectors are designed in collaboration with major European gas companies. Covers the valve threads on industrial and LPG gas cylinders during storage, handling and transportation. Features a vent flap that allows for the safe escape of gas in the event of an inadvertent valve opening.

  • Designed to protect industrial and LPG gas cylinder valve threads when not in use.
  • It can differentiate full from empty cylinders.
  • It is commonly used in laboratories, medical industry, and construction applications.
Material: HDPE, LDPE Colour: Yellow Series Code: SRF0084, SR1060

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Image
Type 5
23 results
Product SKUs information
Item Code Price range Availability Material d Type Vent Flap View
£ 0.2324 - £ 0.2423 5000 In stock
HDPE
30.0 mm
4
No Vent Flap
£ 0.1299 - £ 0.1671 62750 In stock
LDPE
22.2 mm
2
With Vent Flap
£ 0.2211 - £ 0.2296 Request the lead time here
LDPE
20.0 mm
4
No Vent Flap
£ 0.1182 - £ 0.1682 Request the lead time here
LDPE
22.2 mm
2
No Vent Flap
10784 £ 0.1828 - £ 0.4411 Request the lead time here
LDPE
28.8 mm
1
No Vent Flap
£ 0.1445 - £ 0.1908 Request the lead time here
LDPE
24.3 mm
1
No Vent Flap
£ 0.1871 - £ 0.1913 Request the lead time here
LDPE
30.0 mm
5
No Vent Flap
110589 £ 0.4847 - £ 0.4946 Request the lead time here
HDPE
21.8 mm
2
With Vent Flap
£ 0.1743 - £ 0.4252 Request the lead time here
LDPE
25.4 mm
1
No Vent Flap
£ 0.2055 - £ 0.4316 Request the lead time here
LDPE
26.4 mm
1
With Vent Flap
£ 0.1417 - £ 0.1892 34000 In stock
LDPE
21.7 mm
1
No Vent Flap
£ 0.18 - £ 0.4358 Request the lead time here
LDPE
25.0 mm
3
No Vent Flap
£ 0.4493 - £ 0.9966 Request the lead time here
LDPE
35.0 mm
5
With Vent Flap
£ 0.5074 - £ 0.5074 Request the lead time here
HDPE
30.0 mm
2
With Vent Flap
£ 0.1658 - £ 0.1908 1800 In stock
LDPE
24.3 mm
1
With Vent Flap
110240 £ 0.2154 - £ 0.2197 Request the lead time here
LDPE
30.0 mm
5
With Vent Flap
£ 0.4861 - £ 0.4961 Request the lead time here
HDPE
24.3 mm
2
With Vent Flap
£ 0.1771 - £ 0.1964 Request the lead time here
LDPE
26.4 mm
1
No Vent Flap
£ 0.1559 - £ 0.2649 6350 In stock
LDPE
21.8 mm
1
With Vent Flap
£ 0.1559 - £ 0.1857 Request the lead time here
LDPE
21.7 mm
1
With Vent Flap
  • of 2
Gas Cylinder Valve Plug 30.0 mm HDPE Yellow

110583

Price Range
£ 0.2423 - £ 0.2324

Stock Levels
5000 In stock
Attributes
  • d
    30.0 mm
  • Vent Flap
    No Vent Flap
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Type
    4
Gas Cylinder Valve Plug 22.2 mm LDPE Yellow

110004

Price Range
£ 0.1671 - £ 0.1299

Stock Levels
62750 In stock
Attributes
  • d
    22.2 mm
  • Vent Flap
    With Vent Flap
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Type
    2
Gas Cylinder Valve Plug 20.0 mm LDPE Yellow

110049

Price Range
£ 0.2296 - £ 0.2211

Stock Levels
Request the lead time here
Attributes
  • d
    20.0 mm
  • Vent Flap
    No Vent Flap
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Type
    4
Gas Cylinder Valve Plug 22.2 mm LDPE Yellow

10785

Price Range
£ 0.1682 - £ 0.1182

Stock Levels
Request the lead time here
Attributes
  • d
    22.2 mm
  • Vent Flap
    No Vent Flap
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Type
    2
Gas Cylinder Valve Cap 28.8 mm No Vent Flap LDPE Yellow

10784

Price Range
£ 0.4411 - £ 0.1828

Stock Levels
Request the lead time here
Attributes
  • d
    28.8 mm
  • Vent Flap
    No Vent Flap
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Type
    1
Gas Cylinder Valve Cap 24.3 mm No Vent Flap LDPE Yellow

110007

Price Range
£ 0.1908 - £ 0.1445

Stock Levels
Request the lead time here
Attributes
  • d
    24.3 mm
  • Vent Flap
    No Vent Flap
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Type
    1
Gas Cylinder Valve Cap 30.0 mm No Vent Flap LDPE Yellow

110239

Price Range
£ 0.1913 - £ 0.1871

Stock Levels
Request the lead time here
Attributes
  • d
    30.0 mm
  • Vent Flap
    No Vent Flap
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Type
    5
Gas Cylinder Valve Cap 21.8 mm With Vent Flap HDPE Yellow

110589

Price Range
£ 0.4946 - £ 0.4847

Stock Levels
Request the lead time here
Attributes
  • d
    21.8 mm
  • Vent Flap
    With Vent Flap
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Type
    2
Gas Cylinder Valve Cap 25.4 mm No Vent Flap LDPE Yellow

10783

Price Range
£ 0.4252 - £ 0.1743

Stock Levels
Request the lead time here
Attributes
  • d
    25.4 mm
  • Vent Flap
    No Vent Flap
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Type
    1
Gas Cylinder Valve Cap 26.4 mm With Vent Flap LDPE Yellow

110006

Price Range
£ 0.4316 - £ 0.2055

Stock Levels
Request the lead time here
Attributes
  • d
    26.4 mm
  • Vent Flap
    With Vent Flap
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Type
    1
Gas Cylinder Valve Cap 21.7 mm No Vent Flap LDPE Yellow

12940

Price Range
£ 0.1892 - £ 0.1417

Stock Levels
34000 In stock
Attributes
  • d
    21.7 mm
  • Vent Flap
    No Vent Flap
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Type
    1
Gas Cylinder Valve Cap 25.0 mm No Vent Flap LDPE Yellow

10787

Price Range
£ 0.4358 - £ 0.18

Stock Levels
Request the lead time here
Attributes
  • d
    25.0 mm
  • Vent Flap
    No Vent Flap
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Type
    3
Gas Cylinder Valve Cap 35.0 mm With Vent Flap LDPE Yellow

110586

Price Range
£ 0.9966 - £ 0.4493

Stock Levels
Request the lead time here
Attributes
  • d
    35.0 mm
  • Vent Flap
    With Vent Flap
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Type
    5
Gas Cylinder Valve Cap 30.0 mm With Vent Flap HDPE Yellow

110592

Price Range
£ 0.5074 - £ 0.5074

Stock Levels
Request the lead time here
Attributes
  • d
    30.0 mm
  • Vent Flap
    With Vent Flap
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Type
    2
Gas Cylinder Valve Cap 24.3 mm With Vent Flap LDPE Yellow

110008

Price Range
£ 0.1908 - £ 0.1658

Stock Levels
1800 In stock
Attributes
  • d
    24.3 mm
  • Vent Flap
    With Vent Flap
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Type
    1
Gas Cylinder Valve Cap 30.0 mm With Vent Flap LDPE Yellow

110240

Price Range
£ 0.2197 - £ 0.2154

Stock Levels
Request the lead time here
Attributes
  • d
    30.0 mm
  • Vent Flap
    With Vent Flap
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Type
    5
Gas Cylinder Valve Cap 24.3 mm With Vent Flap HDPE Yellow

110590

Price Range
£ 0.4961 - £ 0.4861

Stock Levels
Request the lead time here
Attributes
  • d
    24.3 mm
  • Vent Flap
    With Vent Flap
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Type
    2
Gas Cylinder Valve Cap 26.4 mm No Vent Flap LDPE Yellow

110005

Price Range
£ 0.1964 - £ 0.1771

Stock Levels
Request the lead time here
Attributes
  • d
    26.4 mm
  • Vent Flap
    No Vent Flap
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Type
    1
Gas Cylinder Valve Cap 21.8 mm With Vent Flap LDPE Yellow

110009

Price Range
£ 0.2649 - £ 0.1559

Stock Levels
6350 In stock
Attributes
  • d
    21.8 mm
  • Vent Flap
    With Vent Flap
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Type
    1
Gas Cylinder Valve Cap 21.7 mm With Vent Flap LDPE Yellow

110048

Price Range
£ 0.1857 - £ 0.1559

Stock Levels
Request the lead time here
Attributes
  • d
    21.7 mm
  • Vent Flap
    With Vent Flap
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Type
    1