These aestically pleasing castors are a great option for equipment typically found in offices and other commercial premises. Our range of Furniture & Office Castors can be applied to desk chairs, pedastals, storage trolleys, meeting tables and more. The materials offered in this range include; Rubber, Nylon, Zinc Plated Steel and more. A variety of type options are available to suit your requirments, including; Spherical, Twinwheel, Bolt Hole, Spoke Wheel, Knurled Stem and others. Our range is available in varying load capacity and size options.
Series Code :SR5769 ,SR1547
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Wheel Diameter | Caster Type | Colour | Wheel Material | Load Capacity | View | |
|---|---|---|---|---|---|---|---|---|
| 494732 | £ 5.1027 - £ 9.9131 | 180 In stock |
1.969 in
50.0 mm
|
Bolt Hole Castor With Brake
|
Black
|
PP
|
35.0 kg
35.0 kg
|
|
| £ 7.0588 - £ 15.069 | Request the lead time here |
1.969 in
50.0 mm
|
Twinwheel Bolt Hole Castor With Brake
|
Black
|
PA
|
70.0 kg
70.0 kg
|
||
| £ 5.6555 - £ 10.9496 | 36 In stock |
2.362 in
60.0 mm
|
Bolt Hole Castor With Brake
|
Black
|
PP
|
40.0 kg
40.0 kg
|
||
| £ 6.4776 - £ 12.5442 | Request the lead time here |
3.15 in
80.0 mm
|
Bolt Hole Castor With Brake
|
Black
|
Plastic
|
50.0 kg
50.0 kg
|
||
| £ 8.4195 - £ 18.9226 | Request the lead time here |
2.362 in
60.0 mm
|
Twinwheel Threaded Stem Castor With Brake
|
Grey
|
TPR
|
50.0 kg
50.0 kg
|
||
| £ 9.6527 - £ 22.1916 | 16 In stock |
2.362 in
60.0 mm
|
Twinwheel Swivel Plate Castor With Brake
|
Grey
|
TPR
|
50.0 kg
50.0 kg
|
||
| £ 1.7717 - £ 3.9333 | Request the lead time here |
1.378 in
35.0 mm
|
Twinwheel Fixed Plate Castor
|
Black
|
Thermoplastic
|
|
||
| £ 8.8589 - £ 17.1951 | Request the lead time here |
2.48 in
63.0 mm
|
Bolt Hole Castor With Brake
|
Red
|
Plastic
|
40.0 kg
40.0 kg
|
||
| £ 4.153 - £ 8.7172 | Request the lead time here |
1.575 in
40.0 mm
|
Bolt Hole Castor
|
Red
|
Plastic
|
25.0 kg
25.0 kg
|
||
| £ 2.2678 - £ 5.0495 | Request the lead time here |
1.772 in
45.0 mm
|
Twinwheel Fixed Plate Castor
|
Black
|
PA
|
|
||
| £ 4.2239 - £ 8.159 | Request the lead time here |
3.15 in
80.0 mm
|
Bolt Hole Castor
|
Black
|
PP
|
50.0 kg
50.0 kg
|
||
| £ 1.2686 - £ 2.8447 | 80 In stock |
1.969 in
50.0 mm
|
Hooded Twinwheel Swivel Castor
|
Black
|
PA
|
60.0 kg
60.0 kg
|
||
| £ 3.4727 - £ 6.7505 | Request the lead time here |
2.362 in
60.0 mm
|
Bolt Hole Castor
|
Black
|
PP
|
40.0 kg
40.0 kg
|
||
| £ 2.8065 - £ 5.90 | Request the lead time here |
1.969 in
50.0 mm
|
Bolt Hole Castor
|
Black
|
PP
|
35.0 kg
35.0 kg
|
||
| £ 2.6647 - £ 5.6077 | 75 In stock |
1.575 in
40.0 mm
|
Bolt Hole Castor
|
Black
|
PP
|
25.0 kg
25.0 kg
|
||
| £ 1.7339 - £ 3.9013 | Request the lead time here |
2.362 in
60.0 mm
|
Unhooded Twinwheel Swivel Castor
|
Black
|
PU
|
60.0 kg
60.0 kg
|
||
| £ 1.6039 - £ 3.6304 | Request the lead time here |
1.969 in
50.0 mm
|
Hooded Twinwheel Swivel Castor With Brake
|
Black
|
PU
|
60.0 kg
60.0 kg
|
||
| £ 3.8128 - £ 8.1325 | 24 In stock |
1.969 in
50.0 mm
|
Twinwheel Bolt Hole Castor
|
Black
|
PA
|
70.0 kg
70.0 kg
|
||
| £ 3.6853 - £ 8.2653 | Request the lead time here |
1.575 in
40.0 mm
|
Twinwheel Swivel Plate Castor Without Brake
|
Grey
|
TPR
|
40.0 kg
40.0 kg
|
||
| £ 47.4555 - £ 108.9914 | Request the lead time here |
4.724 in
120.0 mm
|
Twinwheel Swivel Plate Castor Without Brake
|
Grey
|
TPR
|
70.0 kg
70.0 kg
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue