Menu Search

Fully Threaded Studs & Rods

In stock

Threaded Rods are ideal for applications where a screw head is not needed, or where space is precious. The Threaded Rod are fastened completely into the material, and threaded right down into the application.

Sometimes referred to as a Plastic Threaded Bar, our Thread Rod range features Fully Threaded Rods and Studs made from Nylon 6/6, including options that have a flame resistance rating of UL94 V2. Nylon is an ideal material for applications where a chemical resistant, insulating, lightweight and non-magnetic solutions is required.

  • Colour: Natural
  • Rod & Stud Lengths included, but are not limited to; 20cm and 100cm.

Commonly purchased alongside our Plastic Fly Nuts & Wing Nuts by our customers.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
47 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Overall Length View
10178775 £ 45.301 - £ 45.301 105 In stock
M16
1000.0 mm
10178744 £ 19.4613 - £ 19.4613 24 In stock
M10
1000.0 mm
10178782 £ 56.0735 - £ 56.0735 Request the lead time here
M18
1000.0 mm
10178737 £ 15.1098 - £ 15.1098 Request the lead time here
M8
1000.0 mm
£ 11.4386 - £ 11.4386 740 In stock
M6
1000.0 mm
£ 38.4123 - £ 38.4123 15 In stock
M14
1000.0 mm
£ 135.0668 - £ 135.0668 Request the lead time here
M24 x 3.0
1000.0 mm
£ 9.6101 - £ 9.6101 340 In stock
M5
1000.0 mm
£ 26.3216 - £ 26.3216 26 In stock
M12
1000.0 mm
10178799 £ 64.0536 - £ 64.0536 2 In stock
M20
1000.0 mm
£ 9.1707 - £ 9.1707 Request the lead time here
M4
1000.0 mm
£ 3.3734 - £ 3.4443 646 In stock
M10
200.0 mm
£ 0.7746 - £ 0.9563 250 In stock
1/2-13 in UNF
101.6 mm
£ 0.1315 - £ 0.1624 Request the lead time here
5/16-18
50.8 mm
£ 0.0991 - £ 0.1224 Request the lead time here
1/4-20
38.1 mm
£ 0.9673 - £ 1.1942 Request the lead time here
1/2-13 in UNF
127 mm
£ 0.1159 - £ 0.1431 Request the lead time here
5/16-18
38.1 mm
£ 3.2749 - £ 4.0432 Request the lead time here
M8 x 1.25
1.0 m
£ 0.0697 - £ 0.086 Request the lead time here
#10-32
38.1 mm
£ 0.2301 - £ 0.2841 Request the lead time here
3/8-16
76.2 mm
  • of 3
Threaded Rod 1000.0 mm (L) M16 Nylon 6/6

10178775

Price Range
£ 45.301 - £ 45.301

Stock Levels
105 In stock
Attributes
  • Thread Size
    M16
  • Overall Length
    1000.0 mm
  • Colour
    Natural
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
Threaded Rod 1000.0 mm (L) M10 Nylon 6/6

10178744

Price Range
£ 19.4613 - £ 19.4613

Stock Levels
24 In stock
Attributes
  • Thread Size
    M10
  • Overall Length
    1000.0 mm
  • Colour
    Natural
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
Threaded Rod 1000.0 mm (L) M18 Nylon 6/6

10178782

Price Range
£ 56.0735 - £ 56.0735

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M18
  • Overall Length
    1000.0 mm
  • Colour
    Natural
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
Threaded Rod 1000.0 mm (L) M8 Nylon 6/6

10178737

Price Range
£ 15.1098 - £ 15.1098

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Overall Length
    1000.0 mm
  • Colour
    Natural
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
Threaded Rod 1000.0 mm (L) M6 Nylon 6/6

10178720

Price Range
£ 11.4386 - £ 11.4386

Stock Levels
740 In stock
Attributes
  • Thread Size
    M6
  • Overall Length
    1000.0 mm
  • Colour
    Natural
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
Threaded Rod 1000.0 mm (L) M14 Nylon 6/6

10178768

Price Range
£ 38.4123 - £ 38.4123

Stock Levels
15 In stock
Attributes
  • Thread Size
    M14
  • Overall Length
    1000.0 mm
  • Colour
    Natural
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
Threaded Rod 1000.0 mm (L) M24 x 3.0 Nylon 6/6

10178805

Price Range
£ 135.0668 - £ 135.0668

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M24 x 3.0
  • Overall Length
    1000.0 mm
  • Colour
    Natural
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
Threaded Rod 1000.0 mm (L) M5 Nylon 6/6

10178713

Price Range
£ 9.6101 - £ 9.6101

Stock Levels
340 In stock
Attributes
  • Thread Size
    M5
  • Overall Length
    1000.0 mm
  • Colour
    Natural
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
Threaded Rod 1000.0 mm (L) M12 Nylon 6/6

10178751

Price Range
£ 26.3216 - £ 26.3216

Stock Levels
26 In stock
Attributes
  • Thread Size
    M12
  • Overall Length
    1000.0 mm
  • Colour
    Natural
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
Threaded Rod 1000.0 mm (L) M20 Nylon 6/6

10178799

Price Range
£ 64.0536 - £ 64.0536

Stock Levels
2 In stock
Attributes
  • Thread Size
    M20
  • Overall Length
    1000.0 mm
  • Colour
    Natural
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
Threaded Rod 1000.0 mm (L) M4 Nylon 6/6

10178706

Price Range
£ 9.1707 - £ 9.1707

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M4
  • Overall Length
    1000.0 mm
  • Colour
    Natural
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
Threaded Rod 200.0 mm (L) M10 PA

10065020

Price Range
£ 3.4443 - £ 3.3734

Stock Levels
646 In stock
Attributes
  • Thread Size
    M10
  • Overall Length
    200.0 mm
  • Colour
    Natural
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
Threaded Rod 4.000 in (L) 1/2-13 Nylon 6/6

10373514

Price Range
£ 0.9563 - £ 0.7746

Stock Levels
250 In stock
Attributes
  • Thread Size
    1/2-13 in UNF
  • Overall Length
    101.6 mm
  • Colour
    Natural
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
Threaded Rod 2.000 in (L) 5/16-18 Nylon 6/6

10373385

Price Range
£ 0.1624 - £ 0.1315

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    5/16-18
  • Overall Length
    50.8 mm
  • Colour
    Natural
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
Threaded Rod 1.500 in (L) 1/4-20 Nylon 6/6

10373323

Price Range
£ 0.1224 - £ 0.0991

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    1/4-20
  • Overall Length
    38.1 mm
  • Colour
    Natural
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
Threaded Rod 5.000 in (L) 1/2-13 Nylon 6/6

10373521

Price Range
£ 1.1942 - £ 0.9673

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    1/2-13 in UNF
  • Overall Length
    127 mm
  • Colour
    Natural
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
Threaded Rod 1.500 in (L) 5/16-18 Nylon 6/6

10373378

Price Range
£ 0.1431 - £ 0.1159

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    5/16-18
  • Overall Length
    38.1 mm
  • Colour
    Natural
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
Threaded Rod 1.0 m (L) M8 x 1.25 Nylon 6/6

10373248

Price Range
£ 4.0432 - £ 3.2749

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8 x 1.25
  • Overall Length
    1.0 m
  • Colour
    Natural
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
Threaded Rod 1.500 in (L) #10-32 Nylon 6/6

10373279

Price Range
£ 0.086 - £ 0.0697

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    #10-32
  • Overall Length
    38.1 mm
  • Colour
    Natural
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
Threaded Rod 3.000 in (L) 3/8-16 Nylon 6/6

10373453

Price Range
£ 0.2841 - £ 0.2301

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    3/8-16
  • Overall Length
    76.2 mm
  • Colour
    Natural
  • Full Material
    Polyamide
  • Commodity Code
    3926909790