Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Threaded Rods are ideal for applications where a screw head is not needed, or where space is precious. The Threaded Rod are fastened completely into the material, and threaded right down into the application.
Sometimes referred to as a Plastic Threaded Bar, our Thread Rod range features Fully Threaded Rods and Studs made from Nylon 6/6, including options that have a flame resistance rating of UL94 V2. Nylon is an ideal material for applications where a chemical resistant, insulating, lightweight and non-magnetic solutions is required.
Commonly purchased alongside our Plastic Fly Nuts & Wing Nuts by our customers.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | View | |
|---|---|---|---|---|---|
| £ 2.3387 - £ 2.4379 | 7 In stock |
M8
|
7.874 in
200.0 mm
|
||
| £ 0.0819 - £ 0.1076 | Request the lead time here |
1/4-20
|
1.000 in
25.4 mm
|
||
| £ 0.1472 - £ 0.1817 | Request the lead time here |
5/16-18
|
2.500 in
63.5 mm
|
||
| £ 0.0837 - £ 0.1033 | Request the lead time here |
5/16-18
|
1.000 in
25.4 mm
|
||
| £ 0.0754 - £ 0.0931 | Request the lead time here |
#10-32
|
2.000 in
50.8 mm
|
||
| £ 0.1928 - £ 0.238 | Request the lead time here |
3/8-16
|
2.000 in
50.8 mm
|
||
| £ 0.9673 - £ 1.1942 | Request the lead time here |
1/2-13 in UNF
|
5.000 in
127 mm
|
||
| £ 0.1159 - £ 0.1431 | Request the lead time here |
5/16-18
|
1.500 in
38.1 mm
|
||
| £ 3.2749 - £ 4.0432 | Request the lead time here |
M8 x 1.25
|
3.281 ft
1.0 m
|
||
| £ 0.0697 - £ 0.086 | Request the lead time here |
#10-32
|
1.500 in
38.1 mm
|
||
| £ 0.2301 - £ 0.2841 | Request the lead time here |
3/8-16
|
3.000 in
76.2 mm
|
||
| £ 0.2229 - £ 0.2752 | Request the lead time here |
1/2-13 in UNF
|
1.500 in
38.1 mm
|
||
| £ 0.2154 - £ 0.266 | Request the lead time here |
3/8-16
|
2.500 in
63.5 mm
|
||
| £ 0.0953 - £ 0.1177 | Request the lead time here |
1/4-20
|
2.500 in
63.5 mm
|
||
| £ 0.1919 - £ 0.2537 | Request the lead time here |
3/8-16
|
1.500 in
38.1 mm
|
||
| £ 0.0476 - £ 0.0588 | Request the lead time here |
#10-32
|
1.000 in
25.4 mm
|
||
| £ 4.382 - £ 5.4099 | Request the lead time here |
M3
|
39.37 in
1000.0 mm
|
||
| £ 0.0813 - £ 0.1003 | Request the lead time here |
#10-32
|
2.500 in
63.5 mm
|
||
| £ 0.3375 - £ 0.4167 | Request the lead time here |
1/2-13 in UNF
|
2.500 in
63.5 mm
|
||
| £ 0.0508 - £ 0.0627 | Request the lead time here |
1/4-20
|
0.750 in
19.1 mm