Menu Search

Fully Threaded Studs & Rods

In stock

Threaded Rods are ideal for applications where a screw head is not needed, or where space is precious. The Threaded Rod are fastened completely into the material, and threaded right down into the application.

Sometimes referred to as a Plastic Threaded Bar, our Thread Rod range features Fully Threaded Rods and Studs made from Nylon 6/6, including options that have a flame resistance rating of UL94 V2. Nylon is an ideal material for applications where a chemical resistant, insulating, lightweight and non-magnetic solutions is required.

  • Colour: Natural
  • Rod & Stud Lengths included, but are not limited to; 20cm and 100cm.

Commonly purchased alongside our Plastic Fly Nuts & Wing Nuts by our customers.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
47 results
Product SKUs information
Item Code Price range Availability Thread Size Overall Length View
£ 9.6101 - £ 9.6101 Request the lead time here
M5
1000.0 mm
£ 11.4386 - £ 11.4386 200 In stock
M6
1000.0 mm
£ 135.0668 - £ 135.0668 Request the lead time here
M24 x 3.0
1000.0 mm
0060060000VR £ 19.4613 - £ 19.4613 Request the lead time here
M10
1000.0 mm
0060090000VR £ 45.301 - £ 45.301 Request the lead time here
M16
1000.0 mm
£ 3.3734 - £ 3.4443 Request the lead time here
M10
200.0 mm
0060100000VR £ 56.0735 - £ 56.0735 Request the lead time here
M18
1000.0 mm
0060050000VR £ 15.1098 - £ 15.1098 180 In stock
M8
1000.0 mm
£ 26.3216 - £ 26.3216 36 In stock
M12
1000.0 mm
0060110000VR £ 64.0536 - £ 64.0536 2 In stock
M20
1000.0 mm
£ 9.1707 - £ 9.1707 Request the lead time here
M4
1000.0 mm
£ 38.4123 - £ 38.4123 Request the lead time here
M14
1000.0 mm
£ 2.3387 - £ 2.4379 Request the lead time here
M8
200.0 mm
£ 1.1098 - £ 1.1552 Request the lead time here
M4
200.0 mm
£ 1.4883 - £ 1.5449 Request the lead time here
M6
200.0 mm
£ 1.2501 - £ 1.3026 500 In stock
M5
200.0 mm
£ 0.4422 - £ 0.5459 Request the lead time here
3/8-16
101.6 mm
£ 0.1477 - £ 0.1823 Request the lead time here
3/8-16
25.4 mm
£ 0.2631 - £ 0.3248 Request the lead time here
1/2-13
50.8 mm
£ 0.2154 - £ 0.266 Request the lead time here
3/8-16
63.5 mm
  • of 3
Threaded Rod 1000.0 mm (L) M5 Nylon 6/6

0060030000VR

Price Range
£ 9.6101 - £ 9.6101

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Overall Length
    1000.0 mm
  • Colour
    Natural
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
Threaded Rod 1000.0 mm (L) M6 Nylon 6/6

0060040000VR

Price Range
£ 11.4386 - £ 11.4386

Stock Levels
200 In stock
Attributes
  • Thread Size
    M6
  • Overall Length
    1000.0 mm
  • Colour
    Natural
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
Threaded Rod 1000.0 mm (L) M24 x 3.0 Nylon 6/6

0060120000VR

Price Range
£ 135.0668 - £ 135.0668

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M24 x 3.0
  • Overall Length
    1000.0 mm
  • Colour
    Natural
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
Threaded Rod 1000.0 mm (L) M10 Nylon 6/6

0060060000VR

Price Range
£ 19.4613 - £ 19.4613

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Overall Length
    1000.0 mm
  • Colour
    Natural
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
Threaded Rod 1000.0 mm (L) M16 Nylon 6/6

0060090000VR

Price Range
£ 45.301 - £ 45.301

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Overall Length
    1000.0 mm
  • Colour
    Natural
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
Threaded Rod 200.0 mm (L) M10 PA

072102000002

Price Range
£ 3.4443 - £ 3.3734

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Overall Length
    200.0 mm
  • Colour
    Natural
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
Threaded Rod 1000.0 mm (L) M18 Nylon 6/6

0060100000VR

Price Range
£ 56.0735 - £ 56.0735

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M18
  • Overall Length
    1000.0 mm
  • Colour
    Natural
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
Threaded Rod 1000.0 mm (L) M8 Nylon 6/6

0060050000VR

Price Range
£ 15.1098 - £ 15.1098

Stock Levels
180 In stock
Attributes
  • Thread Size
    M8
  • Overall Length
    1000.0 mm
  • Colour
    Natural
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
Threaded Rod 1000.0 mm (L) M12 Nylon 6/6

0060070000VR

Price Range
£ 26.3216 - £ 26.3216

Stock Levels
36 In stock
Attributes
  • Thread Size
    M12
  • Overall Length
    1000.0 mm
  • Colour
    Natural
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
Threaded Rod 1000.0 mm (L) M20 Nylon 6/6

0060110000VR

Price Range
£ 64.0536 - £ 64.0536

Stock Levels
2 In stock
Attributes
  • Thread Size
    M20
  • Overall Length
    1000.0 mm
  • Colour
    Natural
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
Threaded Rod 1000.0 mm (L) M4 Nylon 6/6

0060020000VR

Price Range
£ 9.1707 - £ 9.1707

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M4
  • Overall Length
    1000.0 mm
  • Colour
    Natural
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
Threaded Rod 1000.0 mm (L) M14 Nylon 6/6

0060080000VR

Price Range
£ 38.4123 - £ 38.4123

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M14
  • Overall Length
    1000.0 mm
  • Colour
    Natural
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
Threaded Rod 200.0 mm (L) M8 Nylon 6/6

072082000002

Price Range
£ 2.4379 - £ 2.3387

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Overall Length
    200.0 mm
  • Colour
    Natural
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
Threaded Rod 200.0 mm (L) M4 Nylon 6/6

072042000002

Price Range
£ 1.1552 - £ 1.1098

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M4
  • Overall Length
    200.0 mm
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
  • Commodity Code
    3926909790
Threaded Rod 200.0 mm (L) M6 Nylon 6/6

072062000002

Price Range
£ 1.5449 - £ 1.4883

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Overall Length
    200.0 mm
  • Colour
    Natural
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
Threaded Rod 200.0 mm (L) M5 Nylon 6/6

072052000002

Price Range
£ 1.3026 - £ 1.2501

Stock Levels
500 In stock
Attributes
  • Thread Size
    M5
  • Overall Length
    200.0 mm
  • Colour
    Natural
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
Threaded Rod 4.000 in (L) 3/8-16 Nylon 6/6

3837516400SD

Price Range
£ 0.5459 - £ 0.4422

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    3/8-16
  • Overall Length
    101.6 mm
  • Colour
    Natural
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
Threaded Rod 1.000 in (L) 3/8-16 Nylon 6/6

3837516100SD

Price Range
£ 0.1823 - £ 0.1477

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    3/8-16
  • Overall Length
    25.4 mm
  • Colour
    Natural
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
Threaded Rod 2.000 in (L) 1/2-13 Nylon 6/6

3850013200SD

Price Range
£ 0.3248 - £ 0.2631

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    1/2-13
  • Overall Length
    50.8 mm
  • Colour
    Natural
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
Threaded Rod 2.500 in (L) 3/8-16 Nylon 6/6

3837516250SD

Price Range
£ 0.266 - £ 0.2154

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    3/8-16
  • Overall Length
    63.5 mm
  • Colour
    Natural
  • Full Material
    Polyamide
  • Commodity Code
    3926909790