Menu Search

Fully Threaded Studs & Rods

In stock

Threaded Rods are ideal for applications where a screw head is not needed, or where space is precious. The Threaded Rod are fastened completely into the material, and threaded right down into the application.

Sometimes referred to as a Plastic Threaded Bar, our Thread Rod range features Fully Threaded Rods and Studs made from Nylon 6/6, including options that have a flame resistance rating of UL94 V2. Nylon is an ideal material for applications where a chemical resistant, insulating, lightweight and non-magnetic solutions is required.

  • Colour: Natural
  • Rod & Stud Lengths included, but are not limited to; 20cm and 100cm.

Commonly purchased alongside our Plastic Fly Nuts & Wing Nuts by our customers.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
47 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Overall Length View
£ 2.3387 - £ 2.4379 7 In stock
M8
200.0 mm
£ 0.0819 - £ 0.1076 Request the lead time here
1/4-20
25.4 mm
£ 0.1472 - £ 0.1817 Request the lead time here
5/16-18
63.5 mm
£ 0.0837 - £ 0.1033 Request the lead time here
5/16-18
25.4 mm
£ 0.0754 - £ 0.0931 Request the lead time here
#10-32
50.8 mm
£ 0.1928 - £ 0.238 Request the lead time here
3/8-16
50.8 mm
£ 0.9673 - £ 1.1942 Request the lead time here
1/2-13 in UNF
127 mm
£ 0.1159 - £ 0.1431 Request the lead time here
5/16-18
38.1 mm
£ 3.2749 - £ 4.0432 Request the lead time here
M8 x 1.25
1.0 m
£ 0.0697 - £ 0.086 Request the lead time here
#10-32
38.1 mm
£ 0.2301 - £ 0.2841 Request the lead time here
3/8-16
76.2 mm
£ 0.2229 - £ 0.2752 Request the lead time here
1/2-13 in UNF
38.1 mm
£ 0.2154 - £ 0.266 Request the lead time here
3/8-16
63.5 mm
£ 0.0953 - £ 0.1177 Request the lead time here
1/4-20
63.5 mm
£ 0.1919 - £ 0.2537 Request the lead time here
3/8-16
38.1 mm
£ 0.0476 - £ 0.0588 Request the lead time here
#10-32
25.4 mm
£ 4.382 - £ 5.4099 Request the lead time here
M3
1000.0 mm
£ 0.0813 - £ 0.1003 Request the lead time here
#10-32
63.5 mm
£ 0.3375 - £ 0.4167 Request the lead time here
1/2-13 in UNF
63.5 mm
£ 0.0508 - £ 0.0627 Request the lead time here
1/4-20
19.1 mm
  • of 3
Threaded Rod 200.0 mm (L) M8 Nylon 6/6

10065013

Price Range
£ 2.4379 - £ 2.3387

Stock Levels
7 In stock
Attributes
  • Thread Size
    M8
  • Overall Length
    200.0 mm
  • Colour
    Natural
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
Threaded Rod 1.000 in (L) 1/4-20 Nylon 6/6

10373316

Price Range
£ 0.1076 - £ 0.0819

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    1/4-20
  • Overall Length
    25.4 mm
  • Colour
    Natural
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
Threaded Rod 2.500 in (L) 5/16-18 Nylon 6/6

10373392

Price Range
£ 0.1817 - £ 0.1472

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    5/16-18
  • Overall Length
    63.5 mm
  • Colour
    Natural
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
Threaded Rod 1.000 in (L) 5/16-18 Nylon 6/6

10373361

Price Range
£ 0.1033 - £ 0.0837

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    5/16-18
  • Overall Length
    25.4 mm
  • Colour
    Natural
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
Threaded Rod 2.000 in (L) #10-32 Nylon 6/6

10373286

Price Range
£ 0.0931 - £ 0.0754

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    #10-32
  • Overall Length
    50.8 mm
  • Colour
    Natural
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
Threaded Rod 2.000 in (L) 3/8-16 Nylon 6/6

10373439

Price Range
£ 0.238 - £ 0.1928

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    3/8-16
  • Overall Length
    50.8 mm
  • Colour
    Natural
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
Threaded Rod 5.000 in (L) 1/2-13 Nylon 6/6

10373521

Price Range
£ 1.1942 - £ 0.9673

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    1/2-13 in UNF
  • Overall Length
    127 mm
  • Colour
    Natural
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
Threaded Rod 1.500 in (L) 5/16-18 Nylon 6/6

10373378

Price Range
£ 0.1431 - £ 0.1159

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    5/16-18
  • Overall Length
    38.1 mm
  • Colour
    Natural
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
Threaded Rod 1.0 m (L) M8 x 1.25 Nylon 6/6

10373248

Price Range
£ 4.0432 - £ 3.2749

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8 x 1.25
  • Overall Length
    1.0 m
  • Colour
    Natural
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
Threaded Rod 1.500 in (L) #10-32 Nylon 6/6

10373279

Price Range
£ 0.086 - £ 0.0697

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    #10-32
  • Overall Length
    38.1 mm
  • Colour
    Natural
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
Threaded Rod 3.000 in (L) 3/8-16 Nylon 6/6

10373453

Price Range
£ 0.2841 - £ 0.2301

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    3/8-16
  • Overall Length
    76.2 mm
  • Colour
    Natural
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
Threaded Rod 1.500 in (L) 1/2-13 Nylon 6/6

10373477

Price Range
£ 0.2752 - £ 0.2229

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    1/2-13 in UNF
  • Overall Length
    38.1 mm
  • Colour
    Natural
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
Threaded Rod 2.500 in (L) 3/8-16 Nylon 6/6

10373446

Price Range
£ 0.266 - £ 0.2154

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    3/8-16
  • Overall Length
    63.5 mm
  • Colour
    Natural
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
Threaded Rod 2.500 in (L) 1/4-20 Nylon 6/6

10373347

Price Range
£ 0.1177 - £ 0.0953

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    1/4-20
  • Overall Length
    63.5 mm
  • Colour
    Natural
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
Threaded Rod 1.500 in (L) 3/8-16 Nylon 6/6

10373422

Price Range
£ 0.2537 - £ 0.1919

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    3/8-16
  • Overall Length
    38.1 mm
  • Colour
    Natural
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
Threaded Rod 1.000 in (L) #10-32 Nylon 6/6

10373262

Price Range
£ 0.0588 - £ 0.0476

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    #10-32
  • Overall Length
    25.4 mm
  • Colour
    Natural
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
Threaded Rod 1000.0 mm (L) M3 Nylon 6/6

10373224

Price Range
£ 5.4099 - £ 4.382

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M3
  • Overall Length
    1000.0 mm
  • Colour
    Natural
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
Threaded Rod 2.500 in (L) #10-32 Nylon 6/6

10373293

Price Range
£ 0.1003 - £ 0.0813

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    #10-32
  • Overall Length
    63.5 mm
  • Colour
    Natural
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
Threaded Rod 2.500 in (L) 1/2-13 Nylon 6/6

10373491

Price Range
£ 0.4167 - £ 0.3375

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    1/2-13 in UNF
  • Overall Length
    63.5 mm
  • Colour
    Natural
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
Threaded Rod 0.750 in (L) 1/4-20 Nylon 6/6

10373309

Price Range
£ 0.0627 - £ 0.0508

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    1/4-20
  • Overall Length
    19.1 mm
  • Colour
    Natural
  • Full Material
    Polyamide
  • Commodity Code
    3926909790