Menu Search

Fully Threaded Studs & Rods

In stock

Threaded Rods are ideal for applications where a screw head is not needed, or where space is precious. The Threaded Rod are fastened completely into the material, and threaded right down into the application.

Sometimes referred to as a Plastic Threaded Bar, our Thread Rod range features Fully Threaded Rods and Studs made from Nylon 6/6, including options that have a flame resistance rating of UL94 V2. Nylon is an ideal material for applications where a chemical resistant, insulating, lightweight and non-magnetic solutions is required.

  • Colour: Natural
  • Rod & Stud Lengths included, but are not limited to; 20cm and 100cm.

Commonly purchased alongside our Plastic Fly Nuts & Wing Nuts by our customers.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
47 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Overall Length View
£ 0.1365 - £ 0.1686 Request the lead time here
1/4-20
76.2 mm
£ 8.6888 - £ 10.5315 Request the lead time here
M4 x 0.7
1.0 m
£ 0.0416 - £ 0.0547 Request the lead time here
#10-32
19.1 mm
£ 0.1699 - £ 0.2098 Request the lead time here
5/16-18
76.2 mm
£ 0.4422 - £ 0.5459 Request the lead time here
3/8-16
101.6 mm
£ 0.2631 - £ 0.3248 Request the lead time here
1/2-13 in UNF
50.8 mm
£ 0.7746 - £ 0.9563 250 In stock
1/2-13 in UNF
101.6 mm
£ 1.1098 - £ 1.1552 9323 In stock
M4
200.0 mm
£ 1.4883 - £ 1.5449 15 In stock
M6
200.0 mm
£ 1.2501 - £ 1.3026 13184 In stock
M5
200.0 mm
£ 2.3387 - £ 2.4379 7 In stock
M8
200.0 mm
£ 0.1544 - £ 0.2027 Request the lead time here
1/4-20
50.8 mm
£ 0.0508 - £ 0.0627 Request the lead time here
1/4-20
19.1 mm
£ 0.1477 - £ 0.1823 Request the lead time here
3/8-16
25.4 mm
£ 0.2154 - £ 0.266 Request the lead time here
3/8-16
63.5 mm
£ 0.0953 - £ 0.1177 Request the lead time here
1/4-20
63.5 mm
£ 0.0754 - £ 0.0931 Request the lead time here
#10-32
50.8 mm
£ 0.1928 - £ 0.238 Request the lead time here
3/8-16
50.8 mm
£ 0.0819 - £ 0.1076 Request the lead time here
1/4-20
25.4 mm
£ 0.1472 - £ 0.1817 Request the lead time here
5/16-18
63.5 mm
  • of 3
Threaded Rod 3.000 in (L) 1/4-20 Nylon 6/6

10373354

Price Range
£ 0.1686 - £ 0.1365

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    1/4-20
  • Overall Length
    76.2 mm
  • Colour
    Natural
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
Threaded Rod 1.0 m (L) M4 x 0.7 Nylon 6/6

10373231

Price Range
£ 10.5315 - £ 8.6888

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M4 x 0.7
  • Overall Length
    1.0 m
  • Colour
    Natural
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
Threaded Rod 0.750 in (L) #10-32 Nylon 6/6

10373255

Price Range
£ 0.0547 - £ 0.0416

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    #10-32
  • Overall Length
    19.1 mm
  • Colour
    Natural
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
Threaded Rod 3.000 in (L) 5/16-18 Nylon 6/6

10373408

Price Range
£ 0.2098 - £ 0.1699

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    5/16-18
  • Overall Length
    76.2 mm
  • Colour
    Natural
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
Threaded Rod 4.000 in (L) 3/8-16 Nylon 6/6

10373460

Price Range
£ 0.5459 - £ 0.4422

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    3/8-16
  • Overall Length
    101.6 mm
  • Colour
    Natural
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
Threaded Rod 2.000 in (L) 1/2-13 Nylon 6/6

10373484

Price Range
£ 0.3248 - £ 0.2631

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    1/2-13 in UNF
  • Overall Length
    50.8 mm
  • Colour
    Natural
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
Threaded Rod 4.000 in (L) 1/2-13 Nylon 6/6

10373514

Price Range
£ 0.9563 - £ 0.7746

Stock Levels
250 In stock
Attributes
  • Thread Size
    1/2-13 in UNF
  • Overall Length
    101.6 mm
  • Colour
    Natural
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
Threaded Rod 200.0 mm (L) M4 Nylon 6/6

10064986

Price Range
£ 1.1552 - £ 1.1098

Stock Levels
9323 In stock
Attributes
  • Thread Size
    M4
  • Overall Length
    200.0 mm
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
  • Commodity Code
    3926909790
Threaded Rod 200.0 mm (L) M6 Nylon 6/6

10065006

Price Range
£ 1.5449 - £ 1.4883

Stock Levels
15 In stock
Attributes
  • Thread Size
    M6
  • Overall Length
    200.0 mm
  • Colour
    Natural
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
Threaded Rod 200.0 mm (L) M5 Nylon 6/6

10064993

Price Range
£ 1.3026 - £ 1.2501

Stock Levels
13184 In stock
Attributes
  • Thread Size
    M5
  • Overall Length
    200.0 mm
  • Colour
    Natural
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
Threaded Rod 200.0 mm (L) M8 Nylon 6/6

10065013

Price Range
£ 2.4379 - £ 2.3387

Stock Levels
7 In stock
Attributes
  • Thread Size
    M8
  • Overall Length
    200.0 mm
  • Colour
    Natural
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
Threaded Rod 2.000 in (L) 1/4-20 Nylon 6/6

10373330

Price Range
£ 0.2027 - £ 0.1544

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    1/4-20
  • Overall Length
    50.8 mm
  • Colour
    Natural
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
Threaded Rod 0.750 in (L) 1/4-20 Nylon 6/6

10373309

Price Range
£ 0.0627 - £ 0.0508

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    1/4-20
  • Overall Length
    19.1 mm
  • Colour
    Natural
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
Threaded Rod 1.000 in (L) 3/8-16 Nylon 6/6

10373415

Price Range
£ 0.1823 - £ 0.1477

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    3/8-16
  • Overall Length
    25.4 mm
  • Colour
    Natural
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
Threaded Rod 2.500 in (L) 3/8-16 Nylon 6/6

10373446

Price Range
£ 0.266 - £ 0.2154

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    3/8-16
  • Overall Length
    63.5 mm
  • Colour
    Natural
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
Threaded Rod 2.500 in (L) 1/4-20 Nylon 6/6

10373347

Price Range
£ 0.1177 - £ 0.0953

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    1/4-20
  • Overall Length
    63.5 mm
  • Colour
    Natural
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
Threaded Rod 2.000 in (L) #10-32 Nylon 6/6

10373286

Price Range
£ 0.0931 - £ 0.0754

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    #10-32
  • Overall Length
    50.8 mm
  • Colour
    Natural
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
Threaded Rod 2.000 in (L) 3/8-16 Nylon 6/6

10373439

Price Range
£ 0.238 - £ 0.1928

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    3/8-16
  • Overall Length
    50.8 mm
  • Colour
    Natural
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
Threaded Rod 1.000 in (L) 1/4-20 Nylon 6/6

10373316

Price Range
£ 0.1076 - £ 0.0819

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    1/4-20
  • Overall Length
    25.4 mm
  • Colour
    Natural
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
Threaded Rod 2.500 in (L) 5/16-18 Nylon 6/6

10373392

Price Range
£ 0.1817 - £ 0.1472

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    5/16-18
  • Overall Length
    63.5 mm
  • Colour
    Natural
  • Full Material
    Polyamide
  • Commodity Code
    3926909790