Menu Search

Fluted Grip Knobs

In stock

Male Grip Hand Knobs have a knurled texture around the outside of the handle creating a firm gripping surface that is also comfortable. These high-impact durable knobs fit onto female applications and are resistant to oils, fuels, and greases.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
102 results
Product SKUs information
Essentra Part Number Price range Availability Knob Diameter Thread Size Thread Material Mount Type Thread Length Knob Material View
£ 19.853 - £ 43.0229 1333 In stock
M8
Zinc Plated Steel
Male
12.0 mm
Steel
10260869 £ 0.608 - £ 0.608 Request the lead time here
15.0 mm
M5
Zinc Plated Steel
Threaded Stud
10.0 mm
PA
10159620 £ 0.9879 - £ 1.1215 10200 In stock
15.0 mm
M4
£ 1.5166 - £ 1.9587 2400 In stock
23.0 mm
M5
£ 2.0269 - £ 4.2565 1650 In stock
23.0 mm
M6
£ 2.5655 - £ 5.3876 5550 In stock
28.0 mm
M8
£ 1.956 - £ 1.9985 Request the lead time here
20.0 mm
M5
Brass
Threaded Stud
16.0 mm
PA
£ 2.2955 - £ 2.3508 Request the lead time here
32.0 mm
M8
Zinc Plated Steel
Threaded Stud
25.0 mm
PA
£ 3.5719 - £ 3.6569 192 In stock
50.0 mm
M10
Brass
Threaded Stud
40.0 mm
PA
£ 1.3777 - £ 1.3777 Request the lead time here
16.0 mm
M5
Nylon Polymer
£ 1.1311 - £ 1.8843 2550 In stock
23.0 mm
M5
£ 1.2459 - £ 1.9587 8750 In stock
23.0 mm
M6
10159613 £ 0.7895 - £ 1.1002 150 In stock
15.0 mm
M4
£ 1.372 - £ 1.9082 6800 In stock
23.0 mm
M5
£ 1.3734 - £ 2.1235 1450 In stock
23.0 mm
M6
£ 2.4521 - £ 5.1495 4400 In stock
28.0 mm
M8
£ 1.8568 - £ 1.8993 Request the lead time here
20.0 mm
M5
Brass
Threaded Stud
10.0 mm
PA
£ 1.253 - £ 2.6313 Request the lead time here
22.0 mm
M8
Zinc Plated Steel
Threaded Stud
15.0 mm
PA
£ 1.2824 - £ 1.9948 Request the lead time here
20.0 mm
M6
Nylon Polymer
£ 1.8426 - £ 1.8851 59 In stock
32.0 mm
M10
Nylon Polymer
  • of 6
Grip Knob 20.0 mm M8 Steel Black

10209547

Price Range
£ 43.0229 - £ 19.853

Stock Levels
1333 In stock
Attributes
  • Thread Size
    M8
  • Thread Length
    12.0 mm
  • Overall Height
    36.0 mm
  • Colour
    Black
  • Thread Material
    Zinc Plated Steel
Knurled Knob 15.0 mm M5 10.0 mm PA Black

10260869

Price Range
£ 0.608 - £ 0.608

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Thread Length
    10.0 mm
  • Knob Diameter
    15.0 mm
  • Knob Height
    8.0 mm
  • Overall Height
    18.0 mm
Knurled Knob 15.0 mm M4 Black

10159620

Price Range
£ 1.1215 - £ 0.9879

Stock Levels
10200 In stock
Attributes
  • Thread Size
    M4
  • Knob Diameter
    15.0 mm
  • Colour
    Black
  • Finish
    Matt
  • Commodity Code
    3926909790
Knurled Knob 23.0 mm M5 Black

10159675

Price Range
£ 1.9587 - £ 1.5166

Stock Levels
2400 In stock
Attributes
  • Thread Size
    M5
  • Knob Diameter
    23.0 mm
  • Colour
    Black
  • Finish
    Matt
  • Commodity Code
    3926300090
Knurled Knob 23.0 mm M6 Black

10159729

Price Range
£ 4.2565 - £ 2.0269

Stock Levels
1650 In stock
Attributes
  • Thread Size
    M6
  • Knob Diameter
    23.0 mm
  • Colour
    Black
  • Finish
    Matt
  • Commodity Code
    3926300090
Knurled Knob 28.0 mm M8 Black

10159774

Price Range
£ 5.3876 - £ 2.5655

Stock Levels
5550 In stock
Attributes
  • Thread Size
    M8
  • Knob Diameter
    28.0 mm
  • Colour
    Black
  • Finish
    Matt
  • Commodity Code
    3926300090
Knurled Knob Stud M5 16.0 mm PA Black

10364277

Price Range
£ 1.9985 - £ 1.956

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Thread Length
    16.0 mm
  • Knob Diameter
    20.0 mm
  • Knob Height
    10.0 mm
  • Overall Height
    32.0 mm
Knurled Knob 32.0 mm Threaded Stud M8 25.0 mm PA Black

10639634

Price Range
£ 2.3508 - £ 2.2955

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    25.0 mm
  • Knob Diameter
    32.0 mm
  • Knob Height
    13.0 mm
  • Overall Height
    47.0 mm
Handwheel 50.0 mm M10 40.0 mm PA Black

10333259

Price Range
£ 3.6569 - £ 3.5719

Stock Levels
192 In stock
Attributes
  • Thread Size
    M10
  • Thread Length
    40.0 mm
  • Knob Diameter
    50.0 mm
  • Stem Height
    10.0 mm
  • Colour
    Black
Knurled Knob 16.0 mm M5 Nylon Polymer Black

10188798

Price Range
£ 1.3777 - £ 1.3777

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Knob Diameter
    16.0 mm
  • Knob Height
    13.0 mm
  • Colour
    Black
  • Finish
    Matt
Knurled Knob 23.0 mm M5 Black

10159651

Price Range
£ 1.8843 - £ 1.1311

Stock Levels
2550 In stock
Attributes
  • Thread Size
    M5
  • Knob Diameter
    23.0 mm
  • Colour
    Black
  • Finish
    Matt
  • Commodity Code
    3926300090
Knurled Knob 23.0 mm M6 Black

10159705

Price Range
£ 1.9587 - £ 1.2459

Stock Levels
8750 In stock
Attributes
  • Thread Size
    M6
  • Knob Diameter
    23.0 mm
  • Colour
    Black
  • Finish
    Matt
  • Commodity Code
    3926909790
Knurled Knob 15.0 mm M4 Black

10159613

Price Range
£ 1.1002 - £ 0.7895

Stock Levels
150 In stock
Attributes
  • Thread Size
    M4
  • Knob Diameter
    15.0 mm
  • Colour
    Black
  • Finish
    Matt
  • Commodity Code
    3926909790
Knurled Knob 23.0 mm M5 Black

10159668

Price Range
£ 1.9082 - £ 1.372

Stock Levels
6800 In stock
Attributes
  • Thread Size
    M5
  • Knob Diameter
    23.0 mm
  • Colour
    Black
  • Finish
    Matt
  • Commodity Code
    3926909790
Knurled Knob 23.0 mm M6 Black

10159712

Price Range
£ 2.1235 - £ 1.3734

Stock Levels
1450 In stock
Attributes
  • Thread Size
    M6
  • Knob Diameter
    23.0 mm
  • Colour
    Black
  • Finish
    Matt
  • Commodity Code
    3926300090
Knurled Knob 28.0 mm M8 Black

10159767

Price Range
£ 5.1495 - £ 2.4521

Stock Levels
4400 In stock
Attributes
  • Thread Size
    M8
  • Knob Diameter
    28.0 mm
  • Colour
    Black
  • Finish
    Matt
  • Commodity Code
    3926909790
Knurled Knob Stud M5 10.0 mm PA Black

10364260

Price Range
£ 1.8993 - £ 1.8568

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Thread Length
    10.0 mm
  • Knob Diameter
    20.0 mm
  • Knob Height
    10.0 mm
  • Overall Height
    26.0 mm
Knurled Knob 22.0 mm M8 15.0 mm PA Black

10260883

Price Range
£ 2.6313 - £ 1.253

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    15.0 mm
  • Knob Diameter
    22.0 mm
  • Knob Height
    12.0 mm
  • Overall Height
    27.0 mm
Knurled Knob 20.0 mm M6 Nylon Polymer Black

10188835

Price Range
£ 1.9948 - £ 1.2824

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Knob Diameter
    20.0 mm
  • Knob Height
    16.0 mm
  • Colour
    Black
  • Finish
    Matt
Knurled Knob 32.0 mm M10 Nylon Polymer Black

10188866

Price Range
£ 1.8851 - £ 1.8426

Stock Levels
59 In stock
Attributes
  • Thread Size
    M10
  • Knob Diameter
    32.0 mm
  • Knob Height
    22.0 mm
  • Colour
    Black
  • Finish
    Matt