Menu Search

Fluted Grip Knobs

In stock

Male Grip Hand Knobs have a knurled texture around the outside of the handle creating a firm gripping surface that is also comfortable. These high-impact durable knobs fit onto female applications and are resistant to oils, fuels, and greases.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
102 results
Product SKUs information
Item Code Price range Availability Knob Diameter Thread Size Thread Material Mount Type Thread Length Knob Material View
£ 1.5754 - £ 6.236 400 In stock
20.0 mm
M6
£ 1.1566 - £ 2.6178 Request the lead time here
14.0 mm
M4
£ 19.853 - £ 43.0229 Request the lead time here
M8
Zinc Plated Steel
Male
12.0 mm
Steel
466346 £ 0.608 - £ 0.608 Request the lead time here
15.0 mm
M4
Zinc Plated Steel
Threaded Stud
8.5 mm
PA
KTSR-15M04M10 £ 0.7895 - £ 1.1002 1499 In stock
15.0 mm
M4
466347 £ 0.608 - £ 0.608 Request the lead time here
15.0 mm
M5
Zinc Plated Steel
Threaded Stud
10.0 mm
PA
£ 1.372 - £ 1.9082 450 In stock
23.0 mm
M5
£ 1.3734 - £ 2.1235 100 In stock
23.0 mm
M6
£ 2.4521 - £ 5.1495 Request the lead time here
28.0 mm
M8
KTSR-15M04M15 £ 0.9879 - £ 1.1215 350 In stock
15.0 mm
M4
£ 2.0269 - £ 4.2565 Request the lead time here
23.0 mm
M6
£ 2.3529 - £ 2.4096 Request the lead time here
32.0 mm
M8
Brass
Threaded Stud
16.0 mm
PA
£ 2.5655 - £ 5.3876 Request the lead time here
28.0 mm
M8
£ 2.2395 - £ 2.3245 Request the lead time here
30.0 mm
M6
Brass
Threaded Stud
30.0 mm
PA
£ 1.956 - £ 1.9985 Request the lead time here
20.0 mm
M5
Brass
Threaded Stud
16.0 mm
PA
1219086 £ 1.1594 - £ 1.8035 Request the lead time here
20.0 mm
M6
Nylon Polymer
£ 2.2955 - £ 2.3508 Request the lead time here
32.0 mm
M8
Zinc Plated Steel
Threaded Stud
25.0 mm
PA
£ 2.8065 - £ 2.8632 Request the lead time here
30.0 mm
M6
Brass
Threaded Stud
40.0 mm
PA
£ 3.0758 - £ 3.1467 Request the lead time here
40.0 mm
M8
Brass
Threaded Stud
40.0 mm
PA
£ 3.3734 - £ 3.4443 Request the lead time here
50.0 mm
M10
Brass
Threaded Stud
30.0 mm
PA
  • of 6
Knurled Knob 20.0 mm M6 Black

460588

Price Range
£ 6.236 - £ 1.5754

Stock Levels
400 In stock
Attributes
  • Thread Size
    M6
  • Body Diameter
    20.0 mm
  • Knob Diameter
    20.0 mm
  • Knob Height
    26.0 mm
  • Colour
    Black
Knurled Knob 14.0 mm M4 Black

460585

Price Range
£ 2.6178 - £ 1.1566

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M4
  • Body Diameter
    14.0 mm
  • Knob Diameter
    14.0 mm
  • Knob Height
    16.0 mm
  • Colour
    Black
Grip Knob 20.0 mm M8 Steel Black

1337507

Price Range
£ 43.0229 - £ 19.853

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    12.0 mm
  • Overall Height
    36.0 mm
  • Colour
    Black
  • Thread Material
    Zinc Plated Steel
Knurled Knob 15.0 mm M4 8.5 mm PA Black

466346

Price Range
£ 0.608 - £ 0.608

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M4
  • Thread Length
    8.5 mm
  • Knob Diameter
    15.0 mm
  • Knob Height
    8.0 mm
  • Overall Height
    16.5 mm
Knurled Knob 15.0 mm M4 Black

KTSR-15M04M10

Price Range
£ 1.1002 - £ 0.7895

Stock Levels
1499 In stock
Attributes
  • Thread Size
    M4
  • Knob Diameter
    15.0 mm
  • Colour
    Black
  • Finish
    Matt
  • Commodity Code
    3926909790
Knurled Knob 15.0 mm M5 10.0 mm PA Black

466347

Price Range
£ 0.608 - £ 0.608

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Thread Length
    10.0 mm
  • Knob Diameter
    15.0 mm
  • Knob Height
    8.0 mm
  • Overall Height
    18.0 mm
Knurled Knob 23.0 mm M5 Black

KTSR-23M05M15

Price Range
£ 1.9082 - £ 1.372

Stock Levels
450 In stock
Attributes
  • Thread Size
    M5
  • Knob Diameter
    23.0 mm
  • Colour
    Black
  • Finish
    Matt
  • Commodity Code
    3926909790
Knurled Knob 23.0 mm M6 Black

KTSR-23M06M25

Price Range
£ 2.1235 - £ 1.3734

Stock Levels
100 In stock
Attributes
  • Thread Size
    M6
  • Knob Diameter
    23.0 mm
  • Colour
    Black
  • Finish
    Matt
  • Commodity Code
    3926300090
Knurled Knob 28.0 mm M8 Black

KTSR-28M08M30

Price Range
£ 5.1495 - £ 2.4521

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Knob Diameter
    28.0 mm
  • Colour
    Black
  • Finish
    Matt
  • Commodity Code
    3926909790
Knurled Knob 15.0 mm M4 Black

KTSR-15M04M15

Price Range
£ 1.1215 - £ 0.9879

Stock Levels
350 In stock
Attributes
  • Thread Size
    M4
  • Knob Diameter
    15.0 mm
  • Colour
    Black
  • Finish
    Matt
  • Commodity Code
    3926909790
Knurled Knob 23.0 mm M6 Black

KTSR-23M06M30

Price Range
£ 4.2565 - £ 2.0269

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Knob Diameter
    23.0 mm
  • Colour
    Black
  • Finish
    Matt
  • Commodity Code
    3926300090
Knurled Knob Stud M8 16.0 mm PA Black

258321659935

Price Range
£ 2.4096 - £ 2.3529

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    16.0 mm
  • Knob Diameter
    32.0 mm
  • Knob Height
    13.0 mm
  • Overall Height
    38.0 mm
Knurled Knob 28.0 mm M8 Black

KTSR-28M08M50

Price Range
£ 5.3876 - £ 2.5655

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Knob Diameter
    28.0 mm
  • Colour
    Black
  • Finish
    Matt
  • Commodity Code
    3926300090
Handwheel 30.0 mm M6 30.0 mm PA Black

105063069901

Price Range
£ 2.3245 - £ 2.2395

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Thread Length
    30.0 mm
  • Knob Diameter
    30.0 mm
  • Stem Height
    4.0 mm
  • Colour
    Black
Knurled Knob Stud M5 16.0 mm PA Black

258201659935

Price Range
£ 1.9985 - £ 1.956

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Thread Length
    16.0 mm
  • Knob Diameter
    20.0 mm
  • Knob Height
    10.0 mm
  • Overall Height
    32.0 mm
Knurled Knob 20.0 mm M6 Nylon Polymer Black

1219086

Price Range
£ 1.8035 - £ 1.1594

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Knob Diameter
    20.0 mm
  • Knob Height
    16.0 mm
  • Colour
    Black
  • Finish
    Matt
Knurled Knob 32.0 mm Threaded Stud M8 25.0 mm PA Black

258322559935

Price Range
£ 2.3508 - £ 2.2955

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    25.0 mm
  • Knob Diameter
    32.0 mm
  • Knob Height
    13.0 mm
  • Overall Height
    47.0 mm
Handwheel 30.0 mm M6 40.0 mm PA Black

105064069901

Price Range
£ 2.8632 - £ 2.8065

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Thread Length
    40.0 mm
  • Knob Diameter
    30.0 mm
  • Knob Height
    10.0 mm
  • Overall Height
    55.0 mm
Handwheel 40.0 mm M8 40.0 mm PA Black

105084069901

Price Range
£ 3.1467 - £ 3.0758

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    40.0 mm
  • Knob Diameter
    40.0 mm
  • Stem Height
    10.0 mm
  • Colour
    Black
Handwheel 50.0 mm M10 30.0 mm PA Black

105103069901

Price Range
£ 3.4443 - £ 3.3734

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Thread Length
    30.0 mm
  • Knob Diameter
    50.0 mm
  • Stem Height
    10.0 mm
  • Colour
    Black