Menu Search

Fluted Grip Knobs

In stock

Male Grip Hand Knobs have a knurled texture around the outside of the handle creating a firm gripping surface that is also comfortable. These high-impact durable knobs fit onto female applications and are resistant to oils, fuels, and greases.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
102 results
Product SKUs information
Essentra Part Number Price range Availability Knob Diameter Thread Size Thread Material Mount Type Thread Length Knob Material View
10260869 £ 0.608 - £ 0.608 Request the lead time here
15.0 mm
M5
Zinc Plated Steel
Threaded Stud
10.0 mm
PA
10159620 £ 0.9879 - £ 1.1215 10200 In stock
15.0 mm
M4
10188873 £ 1.9321 - £ 1.975 50 In stock
32.0 mm
M10
Nylon Polymer
£ 7.2572 - £ 7.4131 Request the lead time here
44.0 mm
M8
PP
£ 2.282 - £ 2.3245 575 In stock
31.0 mm
M5
PP
£ 8.5754 - £ 8.7455 Request the lead time here
54.0 mm
M10
PP
£ 2.9482 - £ 3.0049 396 In stock
31.0 mm
M6
PP
£ 2.6647 - £ 2.7214 153 In stock
39.5 mm
M8
PP
10189207 £ 3.5152 - £ 3.5861 655 In stock
50.0 mm
M8
PP
£ 4.3515 - £ 4.4507 48 In stock
61.0 mm
M10
PP
£ 6.8178 - £ 6.9595 Request the lead time here
44.0 mm
M6
PP
£ 8.0793 - £ 8.2494 Request the lead time here
54.0 mm
M8
PP
£ 2.282 - £ 2.3245 574 In stock
31.0 mm
M5
PP
£ 1.372 - £ 1.9082 6800 In stock
23.0 mm
M5
£ 1.3734 - £ 2.1235 1450 In stock
23.0 mm
M6
£ 2.4521 - £ 5.1495 4400 In stock
28.0 mm
M8
£ 1.9083 - £ 1.9498 Request the lead time here
25.0 mm
M6
Brass
Threaded Stud
25.0 mm
PA
£ 2.3104 - £ 2.4096 261 In stock
30.0 mm
M6
Brass
Threaded Stud
20.0 mm
PA
£ 2.7356 - £ 2.7923 Request the lead time here
40.0 mm
M8
Brass
Threaded Stud
30.0 mm
PA
£ 3.0049 - £ 3.0616 1630 In stock
50.0 mm
M10
Brass
Threaded Stud
20.0 mm
PA
  • of 6
Knurled Knob 15.0 mm M5 10.0 mm PA Black

10260869

Price Range
£ 0.608 - £ 0.608

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Thread Length
    10.0 mm
  • Knob Diameter
    15.0 mm
  • Knob Height
    8.0 mm
  • Overall Height
    18.0 mm
Knurled Knob 15.0 mm M4 Black

10159620

Price Range
£ 1.1215 - £ 0.9879

Stock Levels
10200 In stock
Attributes
  • Thread Size
    M4
  • Knob Diameter
    15.0 mm
  • Colour
    Black
  • Finish
    Matt
  • Commodity Code
    3926909790
Knurled Knob 32.0 mm M10 Nylon Polymer Black

10188873

Price Range
£ 1.975 - £ 1.9321

Stock Levels
50 In stock
Attributes
  • Thread Size
    M10
  • Knob Diameter
    32.0 mm
  • Knob Height
    22.0 mm
  • Colour
    Black
  • Finish
    Matt
Soft Touch Knob 44.0 mm M8 PP Black

10188934

Price Range
£ 7.4131 - £ 7.2572

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Knob Diameter
    44.0 mm
  • Knob Height
    24.0 mm
  • Colour
    Black
  • Finish
    Matt
Knurled Knob 31.0 mm M5 PP Black

10189030

Price Range
£ 2.3245 - £ 2.282

Stock Levels
575 In stock
Attributes
  • Thread Size
    M5
  • Knob Diameter
    31.0 mm
  • Overall Height
    64.0 mm
  • Colour
    Black
  • Knob Material
    PP
Soft Touch Knob 54.0 mm M10 PP Black

10188958

Price Range
£ 8.7455 - £ 8.5754

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Knob Diameter
    54.0 mm
  • Knob Height
    30.0 mm
  • Colour
    Black
  • Finish
    Matt
Knurled Knob 31.0 mm M6 PP Black

10189061

Price Range
£ 3.0049 - £ 2.9482

Stock Levels
396 In stock
Attributes
  • Thread Size
    M6
  • Knob Diameter
    31.0 mm
  • Overall Height
    49.0 mm
  • Colour
    Black
  • Knob Material
    PP
Knurled Knob 39.5 mm M8 PP Black

10189122

Price Range
£ 2.7214 - £ 2.6647

Stock Levels
153 In stock
Attributes
  • Thread Size
    M8
  • Knob Diameter
    39.5 mm
  • Overall Height
    56.5 mm
  • Colour
    Black
  • Knob Material
    PP
Knurled Knob 50.0 mm M8 PP Black

10189207

Price Range
£ 3.5861 - £ 3.5152

Stock Levels
655 In stock
Attributes
  • Thread Size
    M8
  • Knob Diameter
    50.0 mm
  • Overall Height
    63.0 mm
  • Colour
    Black
  • Knob Material
    PP
Knurled Knob 61.0 mm M10 PP Black

10189245

Price Range
£ 4.4507 - £ 4.3515

Stock Levels
48 In stock
Attributes
  • Thread Size
    M10
  • Knob Diameter
    61.0 mm
  • Overall Height
    89.0 mm
  • Colour
    Black
  • Knob Material
    PP
Soft Touch Knob 44.0 mm M6 PP Black

10188927

Price Range
£ 6.9595 - £ 6.8178

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Knob Diameter
    44.0 mm
  • Knob Height
    24.0 mm
  • Colour
    Black
  • Finish
    Matt
Soft Touch Knob 54.0 mm M8 PP Black

10188989

Price Range
£ 8.2494 - £ 8.0793

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Knob Diameter
    54.0 mm
  • Knob Height
    30.0 mm
  • Colour
    Black
  • Finish
    Matt
Knurled Knob 31.0 mm M5 PP Black

10189023

Price Range
£ 2.3245 - £ 2.282

Stock Levels
574 In stock
Attributes
  • Thread Size
    M5
  • Knob Diameter
    31.0 mm
  • Overall Height
    44.0 mm
  • Colour
    Black
  • Knob Material
    PP
Knurled Knob 23.0 mm M5 Black

10159668

Price Range
£ 1.9082 - £ 1.372

Stock Levels
6800 In stock
Attributes
  • Thread Size
    M5
  • Knob Diameter
    23.0 mm
  • Colour
    Black
  • Finish
    Matt
  • Commodity Code
    3926909790
Knurled Knob 23.0 mm M6 Black

10159712

Price Range
£ 2.1235 - £ 1.3734

Stock Levels
1450 In stock
Attributes
  • Thread Size
    M6
  • Knob Diameter
    23.0 mm
  • Colour
    Black
  • Finish
    Matt
  • Commodity Code
    3926300090
Knurled Knob 28.0 mm M8 Black

10159767

Price Range
£ 5.1495 - £ 2.4521

Stock Levels
4400 In stock
Attributes
  • Thread Size
    M8
  • Knob Diameter
    28.0 mm
  • Colour
    Black
  • Finish
    Matt
  • Commodity Code
    3926909790
Knurled Knob 25.0 mm Threaded Stud M6 25.0 mm PA Black

10631874

Price Range
£ 1.9498 - £ 1.9083

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Thread Length
    25.0 mm
  • Knob Diameter
    25.0 mm
  • Knob Height
    11.0 mm
  • Overall Height
    44.0 mm
Handwheel 30.0 mm M6 20.0 mm PA Black

10333143

Price Range
£ 2.4096 - £ 2.3104

Stock Levels
261 In stock
Attributes
  • Thread Size
    M6
  • Thread Length
    20.0 mm
  • Knob Diameter
    30.0 mm
  • Stem Height
    4.0 mm
  • Colour
    Black
Handwheel 40.0 mm M8 30.0 mm PA Black

10333198

Price Range
£ 2.7923 - £ 2.7356

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    30.0 mm
  • Knob Diameter
    40.0 mm
  • Stem Height
    10.0 mm
  • Colour
    Black
Handwheel 50.0 mm M10 20.0 mm PA Black

10333235

Price Range
£ 3.0616 - £ 3.0049

Stock Levels
1630 In stock
Attributes
  • Thread Size
    M10
  • Thread Length
    20.0 mm
  • Knob Diameter
    50.0 mm
  • Stem Height
    10.0 mm
  • Colour
    Black