Male Grip Hand Knobs have a knurled texture around the outside of the handle creating a firm gripping surface that is also comfortable. These high-impact durable knobs fit onto female applications and are resistant to oils, fuels, and greases.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Knob Diameter | Thread Size | Thread Material | Mount Type | Thread Length | Knob Material | View | |
|---|---|---|---|---|---|---|---|---|---|
| 10260869 | £ 0.608 - £ 0.608 | Request the lead time here |
0.591 in
15.0 mm
|
M5
|
Zinc Plated Steel
|
Threaded Stud
|
0.394 in
10.0 mm
|
PA
|
|
| 10159620 | £ 0.9879 - £ 1.1215 | 10200 In stock |
0.591 in
15.0 mm
|
M4
|
|
|
|
|
|
| 10188873 | £ 1.9321 - £ 1.975 | Request the lead time here |
1.26 in
32.0 mm
|
M10
|
|
|
|
Nylon Polymer
|
|
| £ 7.2572 - £ 7.4131 | Request the lead time here |
1.732 in
44.0 mm
|
M8
|
|
|
|
PP
|
||
| £ 2.282 - £ 2.3245 | Request the lead time here |
1.22 in
31.0 mm
|
M5
|
|
|
|
PP
|
||
| £ 8.5754 - £ 8.7455 | Request the lead time here |
2.126 in
54.0 mm
|
M10
|
|
|
|
PP
|
||
| £ 2.9482 - £ 3.0049 | 396 In stock |
1.22 in
31.0 mm
|
M6
|
|
|
|
PP
|
||
| £ 2.6647 - £ 2.7214 | Request the lead time here |
1.555 in
39.5 mm
|
M8
|
|
|
|
PP
|
||
| 10189207 | £ 3.5152 - £ 3.5861 | Request the lead time here |
1.969 in
50.0 mm
|
M8
|
|
|
|
PP
|
|
| £ 4.3515 - £ 4.4507 | 48 In stock |
2.402 in
61.0 mm
|
M10
|
|
|
|
PP
|
||
| £ 6.8178 - £ 6.9595 | Request the lead time here |
1.732 in
44.0 mm
|
M6
|
|
|
|
PP
|
||
| £ 8.0793 - £ 8.2494 | Request the lead time here |
2.126 in
54.0 mm
|
M8
|
|
|
|
PP
|
||
| £ 2.282 - £ 2.3245 | 574 In stock |
1.22 in
31.0 mm
|
M5
|
|
|
|
PP
|
||
| £ 1.372 - £ 1.9082 | 6800 In stock |
0.906 in
23.0 mm
|
M5
|
|
|
|
|
||
| £ 1.3734 - £ 2.1235 | 1450 In stock |
0.906 in
23.0 mm
|
M6
|
|
|
|
|
||
| £ 2.4521 - £ 5.1495 | 4400 In stock |
1.102 in
28.0 mm
|
M8
|
|
|
|
|
||
| £ 1.9083 - £ 1.9498 | Request the lead time here |
0.984 in
25.0 mm
|
M6
|
Brass
|
Threaded Stud
|
0.984 in
25.0 mm
|
PA
|
||
| £ 2.3104 - £ 2.4096 | 261 In stock |
1.181 in
30.0 mm
|
M6
|
Brass
|
Threaded Stud
|
0.787 in
20.0 mm
|
PA
|
||
| £ 2.7356 - £ 2.7923 | Request the lead time here |
1.575 in
40.0 mm
|
M8
|
Brass
|
Threaded Stud
|
1.181 in
30.0 mm
|
PA
|
||
| £ 3.0049 - £ 3.0616 | 1630 In stock |
1.969 in
50.0 mm
|
M10
|
Brass
|
Threaded Stud
|
0.787 in
20.0 mm
|
PA
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue