Quantity | Unit price |
---|---|
1 - 9 | £ 39.3623 |
10 - 49 | £ 17.4834 |
50 + | £ 17.1411 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Face Length | 89.0 mm |
---|---|
Face Length | 3.504 " |
Face Width | 35.0 mm |
Face Width | 1.378 in |
Mounting Hole Size Range | 34.5 - 89.5 mm |
Mounting Hole Size Range | 1.358 - 3.524 in |
Grip Range | 51.0 - 63.0 mm |
Grip Range | 2.008 - 2.48 in |
Overall Length | 109.0 mm |
Overall Length | 4.291 in |
Locking Mechanism | CH751 |
Trigger Type | Flush |
Finish | Black Powder Coated |
Includes | Nothing Included |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue