Menu Search

Compression Lever Latch 110.0 mm 50.0 mm Black

Flush Compression Lever Latch with an offset trigger design. Provides good gasket compression and is easy to use. Suitable for left and right hand applications to secure doors, cabinets, or panels. Adjustable grip range 51-63mm, and no cylinder key. It is DIN rated and with a black powder coated finish.
Essentra Part Number:

20074357

Manufacturer Part Number:

3772200E

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 £ 14.4962
10 - 49 £ 10.3544
50 + £ 9.319
Standard pack: 10

Order any quantity

Total price:

£ 14.50

1 x £ 14.4962

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Face Length 110.0 mm
Face Width 50.0 mm
Mounting Hole Size Range 34.5 - 89.5 mm
Grip Range 51.0 - 63.0 mm
Overall Length 125.0 mm
Locking Mechanism No Cylinder
Finish Black Powder Coated
Commodity Code 8301409000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us