Quantity | Unit price |
---|---|
1 - 9 | £ 23.2262 |
10 - 49 | £ 16.5902 |
50+ | £ 16.255 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Face Length | 109.0 mm |
---|---|
Face Length | 4.291 " |
Face Width | 50.0 mm |
Face Width | 1.969 in |
Mounting Hole Size Range | 34.5 - 89.5 mm |
Mounting Hole Size Range | 1.358 - 3.524 in |
Grip Range | 36.0 - 48.0 mm |
Grip Range | 1.417 - 1.89 in |
Overall Length | 4.921 in |
Overall Length | 125.0 mm |
Locking Mechanism | CH751 |
Finish | Black Powder Coated |
Commodity Code | 7907000090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue