Menu Search

Compression Lever Latch 93.0 mm 35.0 mm Black

Flush Compression Lever Latch with an offset trigger design. Provides good gasket compression and is easy to use. Suitable for left and right hand applications to secure doors, cabinets, or panels. Adjustable grip range 0-24mm, and keyed to differ. It is DIN rated and with a black powder coated finish.
Essentra Part Number:

20121358

Manufacturer Part Number:

0772202E

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 39 £ 20.7042
40 + £ 14.7887
Standard pack: 40

Order any quantity

Total price:

£ 20.70

1 x £ 20.7042

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Face Length 93.0 mm
Face Width 35.0 mm
Overall Length 109.0 mm
Locking Mechanism Keyed Different
Commodity Code 8301300000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us