Flexible Pipe Caps protect threaded pipe ends. Flexible design that is simple to install. Puncture, dust, moisture resistant. Typically used in automobiles, HVAC systems, and on construction equipment.
Material: PE Colour: Yellow, White Series Code: SR1388
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d | h | Full Material | View | |
|---|---|---|---|---|---|---|
| £ 18.5258 - £ 18.5258 | 54 In stock |
13.189 in
335.0 mm
|
3.937 in
100.0 mm
|
Polyethylene
|
||
| 10240397 | £ 9.3692 - £ 9.5534 | 122 In stock |
8.346 in
212.0 mm
|
3.071 in
78.0 mm
|
Polyethylene
|
|
| £ 4.7767 - £ 4.8617 | 38 In stock |
4.567 in
116.0 mm
|
2.362 in
60.0 mm
|
Polyethylene
|
||
| £ 4.0538 - £ 4.1389 | 148 In stock |
3.819 in
97.0 mm
|
2.362 in
60.0 mm
|
Polyethylene
|
||
| £ 13.2246 - £ 13.4939 | 56 In stock |
11.811 in
300.0 mm
|
2.559 in
65.0 mm
|
Polyethylene
|
||
| £ 37.7036 - £ 38.4832 | 5 In stock |
18.228 in
463.0 mm
|
2.953 in
75.0 mm
|
Polyethylene
|
||
| £ 4.9751 - £ 5.0744 | Request the lead time here |
4.76 in
120.9 mm
|
1.772 in
45.0 mm
|
Polyethylene
|
||
| £ 17.7887 - £ 18.1431 | Request the lead time here |
13.15 in
334.0 mm
|
2.953 in
75.0 mm
|
Polyethylene
|
||
| £ 353.7762 - £ 353.7762 | 2 In stock |
54 in
1371.6 mm
|
7.087 in
180.0 mm
|
Polyethylene
|
||
| £ 146.4063 - £ 149.397 | 24 In stock |
32.283 in
820 mm
|
4.724 in
120.0 mm
|
Polyethylene
|
||
| £ 256.413 - £ 256.413 | Request the lead time here |
48.465 in
1231.0 mm
|
6.693 in
170.0 mm
|
Polyethylene
|
||
| £ 52.9835 - £ 54.0607 | 10 In stock |
20.945 in
532.0 mm
|
3.15 in
80.0 mm
|
Polyethylene
|
||
| £ 165.0738 - £ 165.0738 | 2 In stock |
34.331 in
872.0 mm
|
4.921 in
125.0 mm
|
Polyethylene
|
||
| £ 216.0871 - £ 216.0871 | 4 In stock |
44.449 in
1129.0 mm
|
6.299 in
160.0 mm
|
Polyethylene
|
||
| £ 456.3272 - £ 456.3272 | Request the lead time here |
56.575 in
1437.0 mm
|
7.087 in
180.0 mm
|
Polyethylene
|
||
| £ 14.0608 - £ 14.3443 | 150 In stock |
12.008 in
305.0 mm
|
3.15 in
80.0 mm
|
Polyethylene
|
||
| £ 132.4871 - £ 132.4871 | 31 In stock |
30.315 in
770.0 mm
|
4.528 in
115.0 mm
|
Polyethylene
|
||
| £ 188.6173 - £ 188.6173 | Request the lead time here |
38.386 in
975.0 mm
|
5.512 in
140.0 mm
|
Polyethylene
|
||
| £ 116.5835 - £ 118.9648 | Request the lead time here |
28.74 in
730.0 mm
|
5.709 in
145.0 mm
|
Polyethylene
|
||
| £ 20.411 - £ 20.822 | 23 In stock |
14 in
355.6 mm
|
1.181 in
30.0 mm
|
Polyethylene
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue