Flexible Pipe Caps protect threaded pipe ends. Flexible design that is simple to install. Puncture, dust, moisture resistant. Typically used in automobiles, HVAC systems, and on construction equipment.
Material: PE Colour: Yellow, White Series Code: SR1388
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d | h | Full Material | View | |
|---|---|---|---|---|---|---|
| £ 9.6385 - £ 9.8369 | 81 In stock |
8.547 in
217.1 mm
|
2.559 in
65.0 mm
|
Flexible Polyethylene
|
||
| £ 10.2338 - £ 10.4464 | 20 In stock |
8.858 in
225.0 mm
|
2.165 in
55.0 mm
|
Flexible Polyethylene
|
||
| £ 4.9043 - £ 5.0035 | 91 In stock |
4.642 in
117.9 mm
|
1.969 in
50.0 mm
|
Flexible Polyethylene
|
||
| £ 5.0744 - £ 5.1877 | 39 In stock |
4.803 in
122.0 mm
|
1.772 in
45.0 mm
|
Flexible Polyethylene
|
||
| £ 5.4854 - £ 5.5988 | 330 In stock |
5.354 in
136.0 mm
|
1.85 in
47.0 mm
|
Flexible Polyethylene
|
||
| £ 10.9992 - £ 11.226 | 63 In stock |
9.626 in
244.5 mm
|
2.165 in
55.0 mm
|
Flexible Polyethylene
|
||
| £ 4.2097 - £ 4.2948 | 553 In stock |
3.937 in
100.0 mm
|
2.559 in
65.0 mm
|
Flexible Polyethylene
|
||
| £ 15.1098 - £ 15.4216 | 2592 In stock |
12.402 in
315.0 mm
|
2.756 in
70.0 mm
|
Flexible Polyethylene
|
||
| £ 17.4202 - £ 17.7745 | 65 In stock |
12.992 in
330.0 mm
|
2.953 in
75.0 mm
|
Flexible Polyethylene
|
||
| £ 20.8787 - £ 21.3039 | 51 In stock |
14 in
355.6 mm
|
3.15 in
80.0 mm
|
Flexible Polyethylene
|
||
| £ 11.141 - £ 11.3677 | Request the lead time here |
9.843 in
250.0 mm
|
2.362 in
60.0 mm
|
Flexible Polyethylene
|
||
| £ 12.2324 - £ 12.4875 | Request the lead time here |
10.748 in
273.0 mm
|
2.559 in
65.0 mm
|
Flexible Polyethylene
|
||
| £ 12.8986 - £ 13.1679 | 100 In stock |
11.535 in
293.0 mm
|
3.15 in
80.0 mm
|
Flexible Polyethylene
|
||
| 10230763 | £ 9.5251 - £ 9.7235 | Request the lead time here |
8.504 in
216.0 mm
|
1.969 in
50.0 mm
|
Flexible Polyethylene
|
|
| £ 15.62 - £ 15.946 | 100 In stock |
12.52 in
318.0 mm
|
2.756 in
70.0 mm
|
Flexible Polyethylene
|
||
| £ 18.5116 - £ 18.8801 | Request the lead time here |
13.307 in
338.0 mm
|
2.953 in
75.0 mm
|
Flexible Polyethylene
|
||
| £ 12.0764 - £ 12.3174 | Request the lead time here |
10.748 in
273.0 mm
|
4.528 in
115.0 mm
|
Flexible Polyethylene
|
||
| £ 12.7426 - £ 12.9978 | 19 In stock |
11.26 in
286.0 mm
|
3.937 in
100.0 mm
|
Flexible Polyethylene
|
||
| £ 33.0119 - £ 33.6923 | 15 In stock |
17.52 in
445.0 mm
|
3.543 in
90.0 mm
|
Flexible Polyethylene
|
||
| £ 42.4095 - £ 43.2741 | 271 In stock |
19.291 in
490.0 mm
|
3.74 in
95.0 mm
|
Flexible Polyethylene
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue