Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Flexible Pipe Caps protect threaded pipe ends. Flexible design that is simple to install. Puncture, dust, moisture resistant. Typically used in automobiles, HVAC systems, and on construction equipment.
Material: PE Colour: Yellow, White Series Code: SR1388
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d | h | Full Material | View | |
|---|---|---|---|---|---|---|
| £ 146.4063 - £ 149.397 | 24 In stock |
32.283 in
820 mm
|
4.724 in
120.0 mm
|
Polyethylene
|
||
| £ 200.382 - £ 200.382 | Request the lead time here |
40.394 in
1026.0 mm
|
5.709 in
145.0 mm
|
Polyethylene
|
||
| £ 15.2798 - £ 15.5917 | 12 In stock |
12.48 in
317.0 mm
|
3.15 in
80.0 mm
|
Polyethylene
|
||
| £ 132.4871 - £ 132.4871 | 31 In stock |
30.315 in
770.0 mm
|
4.528 in
115.0 mm
|
Polyethylene
|
||
| £ 37.7036 - £ 38.4832 | 5 In stock |
18.228 in
463.0 mm
|
2.953 in
75.0 mm
|
Polyethylene
|
||
| £ 342.0966 - £ 342.0966 | 72 In stock |
52.756 in
1340.0 mm
|
7.087 in
180.0 mm
|
Polyethylene
|
||
| £ 11.9205 - £ 12.1757 | Request the lead time here |
10.748 in
273.0 mm
|
3.937 in
100.0 mm
|
Polyethylene
|
||
| £ 4.0538 - £ 4.1389 | 148 In stock |
3.819 in
97.0 mm
|
2.362 in
60.0 mm
|
Polyethylene
|
||
| £ 13.2246 - £ 13.4939 | 56 In stock |
11.811 in
300.0 mm
|
2.559 in
65.0 mm
|
Polyethylene
|
||
| £ 10.5456 - £ 10.7582 | 21 In stock |
9.134 in
232.0 mm
|
2.165 in
55.0 mm
|
Polyethylene
|
||
| £ 188.6173 - £ 188.6173 | Request the lead time here |
38.386 in
975.0 mm
|
5.512 in
140.0 mm
|
Polyethylene
|
||
| £ 256.413 - £ 256.413 | Request the lead time here |
48.465 in
1231.0 mm
|
6.693 in
170.0 mm
|
Polyethylene
|
||
| £ 353.7762 - £ 353.7762 | 2 In stock |
54 in
1371.6 mm
|
7.087 in
180.0 mm
|
Polyethylene
|
||
| £ 28.0509 - £ 28.6179 | 17 In stock |
16.142 in
410 mm
|
4.724 in
120.0 mm
|
Polyethylene
|
||
| £ 192.5436 - £ 192.5436 | 7 In stock |
39.37 in
1000.0 mm
|
7.087 in
180.0 mm
|
Polyethylene
|
||
| £ 18.5258 - £ 18.5258 | 54 In stock |
13.189 in
335.0 mm
|
3.937 in
100.0 mm
|
Polyethylene
|
||
| £ 2.0127 - £ 2.0127 | Request the lead time here |
6 in
152.4 mm
|
1.85 in
47.0 mm
|
Polyethylene
|
||
| £ 223.9396 - £ 223.9396 | 104 In stock |
45.984 in
1168.0 mm
|
7.283 in
185.0 mm
|
Flexible Polyethylene
|
||
| £ 172.9547 - £ 172.9547 | 83 In stock |
35.512 in
902.0 mm
|
6.89 in
175.0 mm
|
Flexible Polyethylene
|
||
| £ 27.569 - £ 28.1218 | Request the lead time here |
16 in
406.4 mm
|
3.346 in
85.0 mm
|
Flexible Polyethylene