Flexible Pipe Caps protect threaded pipe ends. Flexible design that is simple to install. Puncture, dust, moisture resistant. Typically used in automobiles, HVAC systems, and on construction equipment.
Material: PE Colour: Yellow, White Series Code: SR1388
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d | h | Full Material | View | |
|---|---|---|---|---|---|---|
| £ 11.3252 - £ 11.552 | 29 In stock |
10.236 in
260.0 mm
|
2.362 in
60.0 mm
|
Flexible Polyethylene
|
||
| £ 12.2324 - £ 12.4875 | 68 In stock |
10.748 in
273.0 mm
|
2.559 in
65.0 mm
|
Flexible Polyethylene
|
||
| £ 7.0588 - £ 7.2005 | 4283 In stock |
6.5 in
165.1 mm
|
1.575 in
40.0 mm
|
Flexible Polyethylene
|
||
| £ 10.7016 - £ 10.9283 | 85 In stock |
9.252 in
235.0 mm
|
2.165 in
55.0 mm
|
Flexible Polyethylene
|
||
| £ 33.0119 - £ 33.6923 | Request the lead time here |
17.52 in
445.0 mm
|
3.543 in
90.0 mm
|
Flexible Polyethylene
|
||
| £ 42.4095 - £ 43.2741 | 271 In stock |
19.291 in
490.0 mm
|
3.74 in
95.0 mm
|
Flexible Polyethylene
|
||
| £ 10.3897 - £ 10.6023 | 38 In stock |
9.055 in
230.0 mm
|
2.165 in
55.0 mm
|
Flexible Polyethylene
|
||
| £ 11.141 - £ 11.3677 | 50 In stock |
9.843 in
250.0 mm
|
2.362 in
60.0 mm
|
Flexible Polyethylene
|
||
| £ 7.569 - £ 7.7249 | 100 In stock |
6.732 in
171.0 mm
|
3.937 in
100.0 mm
|
Flexible Polyethylene
|
||
| £ 8.1076 - £ 8.2777 | 4 In stock |
7.087 in
180.0 mm
|
3.937 in
100.0 mm
|
Flexible Polyethylene
|
||
| £ 9.8227 - £ 10.0212 | 7 In stock |
8.626 in
219.1 mm
|
3.937 in
100.0 mm
|
Flexible Polyethylene
|
||
| £ 10.1204 - £ 10.3188 | 388 In stock |
8.626 in
219.1 mm
|
2.165 in
55.0 mm
|
Flexible Polyethylene
|
||
| £ 284.9742 - £ 284.9742 | 2 In stock |
50 in
1270.0 mm
|
7.874 in
200.0 mm
|
Flexible Polyethylene
|
||
| £ 4.5357 - £ 9.5251 | 865 In stock |
6.299 in
160.0 mm
|
1.85 in
47.0 mm
|
Flexible Polyethylene
|
||
| £ 8.5187 - £ 8.703 | 2 In stock |
7.626 in
193.7 mm
|
1.575 in
40.0 mm
|
Flexible Polyethylene
|
||
| £ 80.1272 - £ 81.7715 | 38 In stock |
24.488 in
622.0 mm
|
5.118 in
130.0 mm
|
Flexible Polyethylene
|
||
| £ 100.0138 - £ 102.0549 | 7 In stock |
26.496 in
673.0 mm
|
5.315 in
135.0 mm
|
Flexible Polyethylene
|
||
| £ 66.8743 - £ 68.2492 | 92 In stock |
23.504 in
597.0 mm
|
4.528 in
115.0 mm
|
Flexible Polyethylene
|
||
| £ 3.416 - £ 3.4868 | Request the lead time here |
2.953 in
75.0 mm
|
3.622 in
92.0 mm
|
Flexible Polyethylene
|
||
| £ 41.2472 - £ 42.0834 | 200 In stock |
18.976 in
482.0 mm
|
3.15 in
80.0 mm
|
Flexible Polyethylene
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue