10238103
34187
| Quantity | Unit price |
|---|---|
| 1 - 99 | £ 10.9283 |
| 100 + | £ 10.7016 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| d | 235.0 mm |
|---|---|
| d | 9.252 in |
| h | 2.165 in |
| h | 55.0 mm |
| Colour | Yellow |
| Full Material | Flexible Polyethylene |
| Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue