Menu Search

Flexible End Caps - Oil and Grease Resistant

In stock

Flexible End Caps with acid resistance are designed to seal and protect the ends of pipes, tubes and fittings. Features a hanging tab that allows them to be used with wire hooks. More acid resistant and can stretch for a tight fit.

  • Provides excellent protection for threaded applications.
  • Highly resistant to shredding.
  • Green PVC option can be used with oil and grease applications.
Material: Vinyl, PVC Colour: Green, Black Series Code: SR1020

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
56 results
Product SKUs information
Item Code Price range Availability d Colour Material h View
£ 0.0687 - £ 0.1871 5000 In stock
5.0 mm
Green
Vinyl
23.5 mm
£ 0.1156 - £ 0.3162 Request the lead time here
9.0 mm
Green
Vinyl
25.0 mm
£ 0.2083 - £ 0.5687 Request the lead time here
17.0 mm
Green
Vinyl
29.5 mm
12250 £ 0.4691 - £ 1.273 3920 In stock
29.0 mm
Green
Vinyl
35.0 mm
12702 £ 0.1084 - £ 0.295 43650 In stock
11.0 mm
Black
PVC
29.0 mm
12706 £ 0.1587 - £ 0.4332 Request the lead time here
15.0 mm
Black
PVC
29.5 mm
£ 0.1842 - £ 0.4996 5250 In stock
14.0 mm
Green
Vinyl
28.5 mm
£ 0.2211 - £ 0.6033 Request the lead time here
18.0 mm
Green
Vinyl
29.5 mm
£ 0.1303 - £ 0.1303 Request the lead time here
10.0 mm
Green
Vinyl
30.0 mm
£ 0.0739 - £ 0.2014 13000 In stock
6.0 mm
Green
Vinyl
25.0 mm
£ 0.0592 - £ 0.1613 Request the lead time here
6.0 mm
Black
PVC
25.0 mm
£ 0.3175 - £ 0.861 700 In stock
23.0 mm
Green
Vinyl
34.5 mm
£ 0.4096 - £ 1.1162 450 In stock
27.0 mm
Green
Vinyl
33.5 mm
12696 £ 0.0551 - £ 0.1504 Request the lead time here
5.0 mm
Black
PVC
23.5 mm
£ 0.1601 - £ 0.4358 Request the lead time here
16.0 mm
Black
PVC
28.0 mm
£ 0.231 - £ 0.481 Request the lead time here
20.0 mm
Green
Vinyl
28.5 mm
£ 0.2225 - £ 0.489 9000 In stock
4.0 mm
Green
Vinyl
24.0 mm
£ 0.2268 - £ 0.473 1200 In stock
19.0 mm
Green
Vinyl
29.5 mm
£ 0.18 - £ 0.3747 66800 In stock
19.0 mm
Black
PVC
29.5 mm
£ 0.3288 - £ 0.8956 Request the lead time here
27.0 mm
Black
PVC
33.5 mm
  • of 3
Flexible End Cap 5.0 mm 23.5 mm Vinyl Green

12226

Price Range
£ 0.1871 - £ 0.0687

Stock Levels
5000 In stock
Attributes
  • d
    5.0 mm
  • h
    23.5 mm
  • Colour
    Green
  • Material
    Vinyl
  • Commodity Code
    3923509000
Flexible End Cap 9.0 mm 25.0 mm Vinyl Green

12230

Price Range
£ 0.3162 - £ 0.1156

Stock Levels
Request the lead time here
Attributes
  • d
    9.0 mm
  • h
    25.0 mm
  • Colour
    Green
  • Material
    Vinyl
  • Commodity Code
    3926909790
Flexible End Cap 17.0 mm 29.5 mm Vinyl Green

12238

Price Range
£ 0.5687 - £ 0.2083

Stock Levels
Request the lead time here
Attributes
  • d
    17.0 mm
  • h
    29.5 mm
  • Colour
    Green
  • Material
    Vinyl
  • Commodity Code
    3926909790
Flexible End Cap 29.0 mm 35.0 mm Vinyl Green

12250

Price Range
£ 1.273 - £ 0.4691

Stock Levels
3920 In stock
Attributes
  • d
    29.0 mm
  • h
    35.0 mm
  • Colour
    Green
  • Material
    Vinyl
  • Commodity Code
    3926909790
Flexible End Cap 11.0 mm 29.0 mm PVC Black

12702

Price Range
£ 0.295 - £ 0.1084

Stock Levels
43650 In stock
Attributes
  • d
    11.0 mm
  • h
    29.0 mm
  • Colour
    Black
  • Material
    PVC
  • Commodity Code
    3923509000
Flexible End Cap 15.0 mm 29.5 mm PVC Black

12706

Price Range
£ 0.4332 - £ 0.1587

Stock Levels
Request the lead time here
Attributes
  • d
    15.0 mm
  • h
    29.5 mm
  • Colour
    Black
  • Material
    PVC
  • Commodity Code
    3926909790
Flexible End Cap 14.0 mm 29.0 mm Vinyl Green

12235

Price Range
£ 0.4996 - £ 0.1842

Stock Levels
5250 In stock
Attributes
  • d
    14.0 mm
  • h
    28.5 mm
  • Colour
    Green
  • Material
    Vinyl
  • Commodity Code
    3923509000
Flexible End Cap 18.0 mm 28.5 mm Vinyl Green

12239

Price Range
£ 0.6033 - £ 0.2211

Stock Levels
Request the lead time here
Attributes
  • d
    18.0 mm
  • h
    29.5 mm
  • Colour
    Green
  • Material
    Vinyl
  • Commodity Code
    3923509000
Flexible End Cap 10.0 mm 29.5 mm Vinyl Green

12231

Price Range
£ 0.1303 - £ 0.1303

Stock Levels
Request the lead time here
Attributes
  • d
    10.0 mm
  • h
    30.0 mm
  • Colour
    Green
  • Material
    Vinyl
  • Standard
    AISI
Flexible End Cap 6.0 mm 25.0 mm Vinyl Green

12227

Price Range
£ 0.2014 - £ 0.0739

Stock Levels
13000 In stock
Attributes
  • d
    6.0 mm
  • h
    25.0 mm
  • Colour
    Green
  • Material
    Vinyl
  • Commodity Code
    3923509000
Flexible End Cap 6.0 mm 25.0 mm PVC Black

12697

Price Range
£ 0.1613 - £ 0.0592

Stock Levels
Request the lead time here
Attributes
  • d
    6.0 mm
  • h
    25.0 mm
  • Colour
    Black
  • Material
    PVC
  • Commodity Code
    3923509000
Flexible End Cap 23.0 mm 34.5 mm Vinyl Green

12244

Price Range
£ 0.861 - £ 0.3175

Stock Levels
700 In stock
Attributes
  • d
    23.0 mm
  • h
    34.5 mm
  • Colour
    Green
  • Material
    Vinyl
  • Commodity Code
    3923509000
Flexible End Cap 27.0 mm 33.5 mm Vinyl Green

12248

Price Range
£ 1.1162 - £ 0.4096

Stock Levels
450 In stock
Attributes
  • d
    27.0 mm
  • h
    33.5 mm
  • Colour
    Green
  • Material
    Vinyl
  • Commodity Code
    3926909790
Flexible End Cap 5.0 mm 23.5 mm PVC Black

12696

Price Range
£ 0.1504 - £ 0.0551

Stock Levels
Request the lead time here
Attributes
  • d
    5.0 mm
  • h
    23.5 mm
  • Colour
    Black
  • Material
    PVC
  • Commodity Code
    3926909790
Flexible End Cap 16.0 mm 28.0 mm PVC Black

12707

Price Range
£ 0.4358 - £ 0.1601

Stock Levels
Request the lead time here
Attributes
  • d
    16.0 mm
  • h
    28.0 mm
  • Colour
    Black
  • Material
    PVC
  • Commodity Code
    3923509000
Flexible End Cap 20.0 mm 28.5 mm Vinyl Green

1341985

Price Range
£ 0.481 - £ 0.231

Stock Levels
Request the lead time here
Attributes
  • d
    20.0 mm
  • h
    28.5 mm
  • Colour
    Green
  • Material
    Vinyl
  • Commodity Code
    3926909790
Flexible End Cap 4.0 mm 24.0 mm Vinyl Green

1340241

Price Range
£ 0.489 - £ 0.2225

Stock Levels
9000 In stock
Attributes
  • d
    4.0 mm
  • h
    24.0 mm
  • Colour
    Green
  • Material
    Vinyl
  • Commodity Code
    3926909790
Flexible End Cap 19.0 mm 29.5 mm Vinyl Green

1287246

Price Range
£ 0.473 - £ 0.2268

Stock Levels
1200 In stock
Attributes
  • d
    19.0 mm
  • h
    29.5 mm
  • Colour
    Green
  • Material
    Vinyl
  • Commodity Code
    3926909790
Flexible End Cap 19.0 mm 29.5 mm PVC Black

1287247

Price Range
£ 0.3747 - £ 0.18

Stock Levels
66800 In stock
Attributes
  • d
    19.0 mm
  • h
    29.5 mm
  • Colour
    Black
  • Material
    PVC
  • Commodity Code
    3923509000
Flexible End Cap 27.0 mm 33.5 mm PVC Black

12718

Price Range
£ 0.8956 - £ 0.3288

Stock Levels
Request the lead time here
Attributes
  • d
    27.0 mm
  • h
    33.5 mm
  • Colour
    Black
  • Material
    PVC
  • Commodity Code
    3926909790