Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Flexible End Caps with acid resistance are designed to seal and protect the ends of pipes, tubes and fittings. Features a hanging tab that allows them to be used with wire hooks. More acid resistant and can stretch for a tight fit.
Material: Vinyl, PVC Colour: Green, Black Series Code: SR1020
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | d | Colour | Material | h | View | |
---|---|---|---|---|---|---|---|
£ 0.0739 - £ 0.2014 | 14000 In stock |
0.236 in
6.0 mm
|
Green
|
Vinyl
|
0.984 in
25.0 mm
|
||
£ 0.0687 - £ 0.1871 | 5775 In stock |
0.197 in
5.0 mm
|
Green
|
Vinyl
|
0.925 in
23.5 mm
|
||
£ 0.2749 - £ 0.7494 | 5100 In stock |
0.984 in
25.0 mm
|
Black
|
PVC
|
1.358 in
34.5 mm
|
||
£ 0.3742 - £ 1.0179 | 1440 In stock |
1.142 in
29.0 mm
|
Black
|
PVC
|
1.378 in
35.0 mm
|
||
£ 0.0876 - £ 0.1823 | 2998 In stock |
0.276 in
7.0 mm
|
Green
|
Vinyl
|
0.945 in
24.0 mm
|
||
1341980 | £ 0.1063 - £ 0.2213 | Request the lead time here |
0.394 in
10.0 mm
|
Black
|
PVC
|
0.945 in
24.0 mm
|
|
£ 0.1329 - £ 0.2763 | Request the lead time here |
0.394 in
10.0 mm
|
Green
|
Vinyl
|
0.945 in
24.0 mm
|
||
£ 0.0698 - £ 0.1453 | Request the lead time here |
0.276 in
7.0 mm
|
Black
|
PVC
|
0.945 in
24.0 mm
|
||
£ 0.1842 - £ 0.3853 | Request the lead time here |
0.787 in
20.0 mm
|
Black
|
PVC
|
1.122 in
28.5 mm
|
||
£ 0.18 - £ 0.3747 | 66877 In stock |
0.748 in
19.0 mm
|
Black
|
PVC
|
1.161 in
29.5 mm
|
||
£ 0.1156 - £ 0.3162 | Request the lead time here |
0.354 in
9.0 mm
|
Green
|
Vinyl
|
0.984 in
25.0 mm
|
||
£ 0.1842 - £ 0.4996 | Request the lead time here |
0.551 in
14.0 mm
|
Green
|
Vinyl
|
1.122 in
28.5 mm
|
||
£ 0.2211 - £ 0.6033 | 4300 In stock |
0.709 in
18.0 mm
|
Green
|
Vinyl
|
1.161 in
29.5 mm
|
||
£ 0.3968 - £ 1.0869 | 700 In stock |
1.024 in
26.0 mm
|
Green
|
Vinyl
|
1.358 in
34.5 mm
|
||
£ 0.076 - £ 0.076 | Request the lead time here |
0.315 in
8.0 mm
|
Black
|
PVC
|
0.965 in
24.5 mm
|
||
£ 0.1192 - £ 0.3269 | 26721 In stock |
0.472 in
12.0 mm
|
Black
|
PVC
|
1.142 in
29.0 mm
|
||
£ 0.1352 - £ 0.3694 | 4050 In stock |
0.433 in
11.0 mm
|
Green
|
Vinyl
|
1.142 in
29.0 mm
|
||
£ 0.2012 - £ 0.6086 | 500 In stock |
0.591 in
15.0 mm
|
Green
|
Vinyl
|
1.161 in
29.5 mm
|
||
12702 | £ 0.1084 - £ 0.295 | Request the lead time here |
0.433 in
11.0 mm
|
Black
|
PVC
|
1.142 in
29.0 mm
|
|
12706 | £ 0.1587 - £ 0.4332 | Request the lead time here |
0.591 in
15.0 mm
|
Black
|
PVC
|
1.161 in
29.5 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue