| Quantity | Unit price |
|---|---|
| 500 - 4999 | £ 0.1823 |
| 5000 + | £ 0.0876 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| d | 0.276 in |
|---|---|
| d | 7.0 mm |
| h | 24.0 mm |
| h | 0.945 in |
| Colour | Green |
| Material | Vinyl |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue