Menu Search

Flexible End Caps - Oil and Grease Resistant

In stock

Flexible End Caps with acid resistance are designed to seal and protect the ends of pipes, tubes and fittings. Features a hanging tab that allows them to be used with wire hooks. More acid resistant and can stretch for a tight fit.

  • Provides excellent protection for threaded applications.
  • Highly resistant to shredding.
  • Green PVC option can be used with oil and grease applications.
Material: Vinyl, PVC Colour: Green, Black Series Code: SR1020

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
56 results
Product SKUs information
Item Code Price range Availability d Colour Material h View
£ 0.0687 - £ 0.1871 5000 In stock
5.0 mm
Green
Vinyl
23.5 mm
£ 0.1156 - £ 0.3162 Request the lead time here
9.0 mm
Green
Vinyl
25.0 mm
£ 0.0739 - £ 0.2014 13000 In stock
6.0 mm
Green
Vinyl
25.0 mm
£ 0.1303 - £ 0.1303 Request the lead time here
10.0 mm
Green
Vinyl
30.0 mm
£ 0.2211 - £ 0.6006 Request the lead time here
21.0 mm
Black
PVC
34.5 mm
£ 0.1771 - £ 0.481 Request the lead time here
18.0 mm
Black
PVC
28.5 mm
£ 0.231 - £ 0.481 Request the lead time here
20.0 mm
Green
Vinyl
28.5 mm
£ 0.1672 - £ 0.4571 Request the lead time here
17.0 mm
Black
PVC
29.5 mm
£ 0.1431 - £ 0.4013 16050 In stock
14.0 mm
Black
PVC
29.0 mm
£ 0.2749 - £ 0.7494 Request the lead time here
25.0 mm
Black
PVC
34.5 mm
£ 0.1033 - £ 0.2152 33600 In stock
8.0 mm
Green
Vinyl
24.5 mm
£ 0.2225 - £ 0.489 9000 In stock
4.0 mm
Green
Vinyl
24.0 mm
£ 0.0698 - £ 0.1453 Request the lead time here
7.0 mm
Black
PVC
24.0 mm
£ 0.3742 - £ 1.0179 2240 In stock
29.0 mm
Black
PVC
35.0 mm
£ 0.1369 - £ 0.2843 Request the lead time here
13.0 mm
Black
PVC
29.0 mm
12706 £ 0.1587 - £ 0.4332 Request the lead time here
15.0 mm
Black
PVC
29.5 mm
£ 0.3175 - £ 0.861 700 In stock
23.0 mm
Green
Vinyl
34.5 mm
£ 0.2026 - £ 0.5501 1750 In stock
16.0 mm
Green
Vinyl
28.0 mm
£ 0.2012 - £ 0.6086 500 In stock
15.0 mm
Green
Vinyl
29.5 mm
12702 £ 0.1084 - £ 0.295 16650 In stock
11.0 mm
Black
PVC
29.0 mm
  • of 3
Flexible End Cap 5.0 mm 23.5 mm Vinyl Green

12226

Price Range
£ 0.1871 - £ 0.0687

Stock Levels
5000 In stock
Attributes
  • d
    5.0 mm
  • h
    23.5 mm
  • Colour
    Green
  • Material
    Vinyl
  • Commodity Code
    3923509000
Flexible End Cap 9.0 mm 25.0 mm Vinyl Green

12230

Price Range
£ 0.3162 - £ 0.1156

Stock Levels
Request the lead time here
Attributes
  • d
    9.0 mm
  • h
    25.0 mm
  • Colour
    Green
  • Material
    Vinyl
  • Commodity Code
    3926909790
Flexible End Cap 6.0 mm 25.0 mm Vinyl Green

12227

Price Range
£ 0.2014 - £ 0.0739

Stock Levels
13000 In stock
Attributes
  • d
    6.0 mm
  • h
    25.0 mm
  • Colour
    Green
  • Material
    Vinyl
  • Commodity Code
    3923509000
Flexible End Cap 10.0 mm 29.5 mm Vinyl Green

12231

Price Range
£ 0.1303 - £ 0.1303

Stock Levels
Request the lead time here
Attributes
  • d
    10.0 mm
  • h
    30.0 mm
  • Colour
    Green
  • Material
    Vinyl
  • Standard
    AISI
Flexible End Cap 21.0 mm 34.5 mm PVC Black

12712

Price Range
£ 0.6006 - £ 0.2211

Stock Levels
Request the lead time here
Attributes
  • d
    21.0 mm
  • h
    34.5 mm
  • Colour
    Black
  • Material
    PVC
  • Commodity Code
    3926909790
Flexible End Cap 18.0 mm 28.5 mm PVC Black

12709

Price Range
£ 0.481 - £ 0.1771

Stock Levels
Request the lead time here
Attributes
  • d
    18.0 mm
  • h
    28.5 mm
  • Colour
    Black
  • Material
    PVC
  • Commodity Code
    3926909790
Flexible End Cap 20.0 mm 28.5 mm Vinyl Green

1341985

Price Range
£ 0.481 - £ 0.231

Stock Levels
Request the lead time here
Attributes
  • d
    20.0 mm
  • h
    28.5 mm
  • Colour
    Green
  • Material
    Vinyl
  • Commodity Code
    3926909790
Flexible End Cap 17.0 mm 29.5 mm PVC Black

12708

Price Range
£ 0.4571 - £ 0.1672

Stock Levels
Request the lead time here
Attributes
  • d
    17.0 mm
  • h
    29.5 mm
  • Colour
    Black
  • Material
    PVC
  • Commodity Code
    3926909790
Flexible End Cap 14.0 mm 29.0 mm PVC Black

12705

Price Range
£ 0.4013 - £ 0.1431

Stock Levels
16050 In stock
Attributes
  • d
    14.0 mm
  • h
    29.0 mm
  • Colour
    Black
  • Material
    PVC
  • Commodity Code
    3923509000
Flexible End Cap 25.0 mm 34.5 mm PVC Black

12716

Price Range
£ 0.7494 - £ 0.2749

Stock Levels
Request the lead time here
Attributes
  • d
    25.0 mm
  • h
    34.5 mm
  • Colour
    Black
  • Material
    PVC
  • Commodity Code
    3926909790
Flexible End Cap 8.0 mm 24.5 mm Vinyl Green

1287252

Price Range
£ 0.2152 - £ 0.1033

Stock Levels
33600 In stock
Attributes
  • d
    8.0 mm
  • h
    24.5 mm
  • Colour
    Green
  • Material
    Vinyl
  • Commodity Code
    3923509000
Flexible End Cap 4.0 mm 24.0 mm Vinyl Green

1340241

Price Range
£ 0.489 - £ 0.2225

Stock Levels
9000 In stock
Attributes
  • d
    4.0 mm
  • h
    24.0 mm
  • Colour
    Green
  • Material
    Vinyl
  • Commodity Code
    3926909790
Flexible End Cap 7.0 mm 24.0 mm PVC Black

1287250

Price Range
£ 0.1453 - £ 0.0698

Stock Levels
Request the lead time here
Attributes
  • d
    7.0 mm
  • h
    24.0 mm
  • Colour
    Black
  • Material
    PVC
  • Commodity Code
    3926909790
Flexible End Cap 29.0 mm 35.0 mm PVC Black

12720

Price Range
£ 1.0179 - £ 0.3742

Stock Levels
2240 In stock
Attributes
  • d
    29.0 mm
  • h
    35.0 mm
  • Colour
    Black
  • Material
    PVC
  • Commodity Code
    3926909790
Flexible End Cap 13.0 mm 29.0 mm PVC Black

1341983

Price Range
£ 0.2843 - £ 0.1369

Stock Levels
Request the lead time here
Attributes
  • d
    13.0 mm
  • h
    29.0 mm
  • Colour
    Black
  • Material
    PVC
  • Commodity Code
    3926909790
Flexible End Cap 15.0 mm 29.5 mm PVC Black

12706

Price Range
£ 0.4332 - £ 0.1587

Stock Levels
Request the lead time here
Attributes
  • d
    15.0 mm
  • h
    29.5 mm
  • Colour
    Black
  • Material
    PVC
  • Commodity Code
    3926909790
Flexible End Cap 23.0 mm 34.5 mm Vinyl Green

12244

Price Range
£ 0.861 - £ 0.3175

Stock Levels
700 In stock
Attributes
  • d
    23.0 mm
  • h
    34.5 mm
  • Colour
    Green
  • Material
    Vinyl
  • Commodity Code
    3923509000
Flexible End Cap 16.0 mm 28.0 mm Vinyl Green

12237

Price Range
£ 0.5501 - £ 0.2026

Stock Levels
1750 In stock
Attributes
  • d
    16.0 mm
  • h
    28.0 mm
  • Colour
    Green
  • Material
    Vinyl
  • Commodity Code
    3926909790
Flexible End Cap 15.0 mm 29.5 mm Vinyl Green

12236

Price Range
£ 0.6086 - £ 0.2012

Stock Levels
500 In stock
Attributes
  • d
    15.0 mm
  • h
    29.5 mm
  • Colour
    Green
  • Material
    Vinyl
  • Commodity Code
    3923509000
Flexible End Cap 11.0 mm 29.0 mm PVC Black

12702

Price Range
£ 0.295 - £ 0.1084

Stock Levels
16650 In stock
Attributes
  • d
    11.0 mm
  • h
    29.0 mm
  • Colour
    Black
  • Material
    PVC
  • Commodity Code
    3923509000