Menu Search

Flexible End Caps - Acid Resistance

In stock

Flexible End Caps are made from a flexible material that is able to stretch on to larger diameters for a snug fit. They provide protection to threads and non-threaded ends.

The cap features a hanging tab, which allows them to be used with wire hooks. They are an ideal solution for low temperature masking applications.

The caps also benefit from acid resistant material.

  • Can stretch on to larger diameters for a snug fit.
  • Provides protection to threads and non-threaded tips.
  • Features a hanging tab for use with wire hooks.
Material: TPE, TPE/TPV, TPE/TPV – PIR Colour: Black Series Code: SR1021

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 2
Image
Type 3
Image
Type 4
Image
Type 5
49 results
Product SKUs information
Item Code Price range Availability h d Type View
£ 0.0868 - £ 0.1351 Request the lead time here
20.0 mm
16.0 mm
5
£ 0.0623 - £ 0.0969 Request the lead time here
20.0 mm
10.0 mm
5
£ 0.2395 - £ 0.3726 Request the lead time here
30.0 mm
20.0 mm
5
£ 0.0779 - £ 0.1213 Request the lead time here
20.0 mm
13.0 mm
5
£ 0.0499 - £ 0.0777 Request the lead time here
20.0 mm
6.0 mm
5
£ 0.0907 - £ 0.1411 Request the lead time here
20.0 mm
18.0 mm
5
£ 0.0459 - £ 0.0715 Request the lead time here
21.0 mm
4.6 mm
5
£ 0.0439 - £ 0.0684 Request the lead time here
21.0 mm
4.0 mm
5
£ 0.0674 - £ 0.1049 Request the lead time here
20.0 mm
11.0 mm
5
  • of 3
Flexible End Cap 16.0 mm 20.0 mm TPE Black

20572259

Price Range
£ 0.1351 - £ 0.0868

Stock Levels
Request the lead time here
Attributes
  • d
    16.0 mm
  • h
    20.0 mm
  • Maximum Temperature
    125 °C
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
Flexible End Cap 10.0 mm 20.0 mm TPE Black

20572181

Price Range
£ 0.0969 - £ 0.0623

Stock Levels
Request the lead time here
Attributes
  • d
    10.0 mm
  • h
    20.0 mm
  • Maximum Temperature
    125 °C
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
Flexible End Cap 20.0 mm 30.0 mm TPE Black

20572303

Price Range
£ 0.3726 - £ 0.2395

Stock Levels
Request the lead time here
Attributes
  • d
    20.0 mm
  • h
    30.0 mm
  • Maximum Temperature
    125 °C
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
Flexible End Cap 13.0 mm 20.0 mm TPE Black

20572211

Price Range
£ 0.1213 - £ 0.0779

Stock Levels
Request the lead time here
Attributes
  • d
    13.0 mm
  • h
    20.0 mm
  • Maximum Temperature
    125 °C
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
Flexible End Cap 6.0 mm 20.0 mm TPE Black

20572150

Price Range
£ 0.0777 - £ 0.0499

Stock Levels
Request the lead time here
Attributes
  • d
    6.0 mm
  • h
    20.0 mm
  • Maximum Temperature
    125 °C
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
Flexible End Cap 18.0 mm 20.0 mm TPE Black

20572280

Price Range
£ 0.1411 - £ 0.0907

Stock Levels
Request the lead time here
Attributes
  • d
    18.0 mm
  • h
    20.0 mm
  • Maximum Temperature
    125 °C
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
Flexible End Cap 4.6 mm 21.0 mm TPE Black

20572136

Price Range
£ 0.0715 - £ 0.0459

Stock Levels
Request the lead time here
Attributes
  • d
    4.6 mm
  • h
    21.0 mm
  • Maximum Temperature
    125 °C
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
Flexible End Cap 4.0 mm 21.0 mm TPE Black

20572129

Price Range
£ 0.0684 - £ 0.0439

Stock Levels
Request the lead time here
Attributes
  • d
    4.0 mm
  • h
    21.0 mm
  • Maximum Temperature
    125 °C
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
Flexible End Cap 11.0 mm 20.0 mm TPE Black

20572198

Price Range
£ 0.1049 - £ 0.0674

Stock Levels
Request the lead time here
Attributes
  • d
    11.0 mm
  • h
    20.0 mm
  • Maximum Temperature
    125 °C
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber